产品详情

Illumination wavelength (min) (nm) 355 Illumination wavelength (max) (nm) 420 Display resolution (max) 2560 x 1600 (WQXGA), WQXGA (2560x1600) Pattern rate, binary (max) (Hz) 14989 Pattern rate, 8-bit (max) (Hz) 1873 Array diagonal (in) 0.9 Micromirror array size 2560 x 1600 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 20 to 30
Illumination wavelength (min) (nm) 355 Illumination wavelength (max) (nm) 420 Display resolution (max) 2560 x 1600 (WQXGA), WQXGA (2560x1600) Pattern rate, binary (max) (Hz) 14989 Pattern rate, 8-bit (max) (Hz) 1873 Array diagonal (in) 0.9 Micromirror array size 2560 x 1600 Micromirror pitch (mm) 0.0076 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 20 to 30
DLP-TYPEA.9 (FLS) 355 1777.4656 mm² (0 mm × 0 mm)
  • High resolution 2560 × 1600 (WQXGA) Array
    • > 4 Million micromirrors
    • 7.56-µm micromirror pitch
    • 0.9-Inch micromirror array diagonal
    • ±12° micromirror tilt angle
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • DLP9000XUV with the DLPC910 controller
    • 480-MHz input data clock rate
    • Streams up to 61 gigapixels per second
    • 1-Bit binary patterns up to 14,989 Hz
    • 8-Bit gray patterns up to 1,873 Hz (coupled with Illumination Modulation)
  • Designed to steer UV wavelengths from 355 to 420 nm
    • Window transmission 98% (per window pass)
    • Micromirror reflectivity 88% (nominal)
    • Array diffraction efficiency 85% (nominal)
    • Array fill factor 92% (nominal)
  • High resolution 2560 × 1600 (WQXGA) Array
    • > 4 Million micromirrors
    • 7.56-µm micromirror pitch
    • 0.9-Inch micromirror array diagonal
    • ±12° micromirror tilt angle
    • Designed for corner illumination
    • Integrated micromirror driver circuitry
  • DLP9000XUV with the DLPC910 controller
    • 480-MHz input data clock rate
    • Streams up to 61 gigapixels per second
    • 1-Bit binary patterns up to 14,989 Hz
    • 8-Bit gray patterns up to 1,873 Hz (coupled with Illumination Modulation)
  • Designed to steer UV wavelengths from 355 to 420 nm
    • Window transmission 98% (per window pass)
    • Micromirror reflectivity 88% (nominal)
    • Array diffraction efficiency 85% (nominal)
    • Array fill factor 92% (nominal)

Featuring over 4 million micromirrors, the DLP9000XUV digital micromirror device (DMD) enables high resolution and high performance spatial light modulation of UV wavelengths from 355 nm to 420 nm. The DLP9000XUV is designed with a special UV optimized window to support numerous applications in the industrial and medical markets. Reliable operation of the DLP9000XUV chipset requires the DMD be driven by the DLPC910 Controller. The DLP9000XUV chipset’s architecture enables continuous data streaming for very high speed lithographic applications. The 4.1 megapixel resolution of the DMD enables large 3D print build sizes and results in fine detail for Digital Lithography.

Featuring over 4 million micromirrors, the DLP9000XUV digital micromirror device (DMD) enables high resolution and high performance spatial light modulation of UV wavelengths from 355 nm to 420 nm. The DLP9000XUV is designed with a special UV optimized window to support numerous applications in the industrial and medical markets. Reliable operation of the DLP9000XUV chipset requires the DMD be driven by the DLPC910 Controller. The DLP9000XUV chipset’s architecture enables continuous data streaming for very high speed lithographic applications. The 4.1 megapixel resolution of the DMD enables large 3D print build sizes and results in fine detail for Digital Lithography.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
DLP7000UV 正在供货 0.7 英寸 XGA UV DLP® 数字微镜器件 (DMD) Faster pattern rate
DLP9000X 正在供货 0.9 英寸 WQXGA 高速 DLP® 数字微镜器件 (DMD) Visible wavelength support
DLP9500 正在供货 0.95 英寸 1080p DLP® 数字微镜器件 (DMD) Visible wavelength support
DLP9500UV 正在供货 0.95 英寸 1080p UV DLP® 数字微镜器件 (DMD) Faster pattern rate

技术文档

未找到结果。请清除搜索并重试。
查看全部 17
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DLP9000XUV 0.9 UV WQXGA Type A DMD 数据表 2018-12-17
* 勘误表 适用于 DLPR410 和 DLPR910 器件的 DLP® 产品公告 PDF | HTML 英语版 PDF | HTML 2023-2-16
用户指南 DMD 衍射效率计算器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2026-1-14
更多文献资料 适用于光刻的 TI DLP 技术 (Rev. F) PDF | HTML 英语版 (Rev.F) 2025-11-7
白皮书 使用采用 DLP®DMD 技术的激光 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-10-1
产品概述 适用于 3D 打印的 TI DLP® 技术 (Rev. F) PDF | HTML 英语版 (Rev.F) PDF | HTML 2025-10-1
应用手册 使用用于 UVA 区域的 TI DLP® 技术进行系统设计的 注意事项 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-12-3
应用手册 数字微镜器件散热注意事项(包括脉冲光源) (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-4-11
应用手册 可见波长的 DMD 光学效率 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023-4-19
应用手册 Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019-12-17
应用手册 Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) PDF | HTML 2018-11-27
应用手册 DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018-2-23
应用手册 DLPC910 / DLPR910A - Continuous Row Command Operation 2018-2-9
设计指南 TIDA-00570 Test Results (Rev. A) 2017-8-1
技术文章 Designing for tomorrow, today: How advanced light control changes the game across PDF | HTML 2016-4-28
技术文章 Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML 2015-10-7
应用手册 针对 DLP® 的几何光学 英语版 2014-12-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR90XUVEVM — DLP9000XUV 0.9 英寸高速 WQXGA UV Type-A DLP® DMD 评估模块

DLPLCR90XUVEVM 包含 DLP9000XUV,后者是一款 0.9 英寸高速 WQXGA UV Type A DMD,具有 2560 x 1600 个微镜,微镜间距为 7.56µm。与 DLPLCRC910EVM 搭配使用时,用户可实现对 1 位图形的高速、像素精确控制。此平台能够提升高级图形化和成像应用的灵活性和速度。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DLPLCRC910EVM — DLPC910 DLP® LightCrafter™ 控制器评估模块

DLP® LightCrafter™ DLPC910 评估模块 (EVM) 提供了一种参考设计,可帮助使用 DLPC910 控制器架构的用户缩短开发周期,以支持采用 DLPC910 控制器的 DMD。该平台适用于需要高速模式管理和高分辨率模式的应用。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

INV-3P-TWOWAVE — 适用于双通道并行或顺序曝光的 In-Vision 双波 DLP9000 光引擎模块

In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).

支持的产品和硬件
开发套件

INV-3P-DLP9000X — In-Vision 高速 DLP9000X 开发套件

DLP9000X 开发套件是一款高性能、完全集成式 DLP 评估套件,适用于要求严苛的光学应用,从 3D 打印和无掩模光刻到机器视觉和结构光投影,不一而足。


该可编程 DLP 评估模块与稳健的 DLPC910 控制器和可存储多达 14680 张图像的 7GB 板载 RAM 相结合,可以亚毫秒级的精度实现对二进制图形序列的出色控制。可选的光学 PCIe 3.0 x4 接口确保在边缘实现高达 6290fps 的芯片组性能。

开放式 FPGA 结构使其成为希望用自己的代码创造附加值的开发人员的理想解决方案。
 
整个套件还采用极其紧凑的设计和高度灵活的电缆,将 DMD 板连接到控制器电子元件。

支持的产品和硬件
光学模块

VIALUX-3P-DLP9000XUV-I — ViALUX GmbH 采用 DLP9000XUV 的工业光学模块

ViALUX GmbH 是独立的第三方公司,在设计和制造光学模块(一种紧凑的组件,包括数字微镜器件、光源、光学元件和相关的机械结构)领域拥有深厚的专业知识,采用 DLP9000XUV 打造了适合工业应用的光学模块。光学模块及其规格由第三方公司(非德州仪器 (TI))生产和管理,预计此列表中包含的模块目前由该第三方公司进行生产。
来源:ViALUX
支持的产品和硬件
评估模块 (EVM) 用 GUI

DLPC910REF-SW — DLPC910 reference software for the DLPLCRC910EVM

DLPC910 reference software for the DLPLCRC910EVM
支持的产品和硬件
仿真模型

DLP9000XFLS IBIS Model

DLPM015.ZIP (23 KB) - IBIS 模型
支持的产品和硬件
3D DMD 机械几何

DLPM064 — DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry

支持的产品和硬件
计算工具

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
支持的产品和硬件
设计工具

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
支持的产品和硬件
设计工具

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
支持的产品和硬件
DMD 安装设计

DLPR106 — TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

支持的产品和硬件
参考设计

TIDA-00570 — 用于工业 3D 打印和数字光刻的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计为需要高分辨率、出色速度和生产可靠性的工业数字光刻和 3D 打印应用提供系统级 DLP 开发板设计。该系统设计通过集成超高分辨率 DLP 数字微镜器件 DLP9000X 和超快速度数字控制器 DLPC910 更大限度提高吞吐量。该组合具有超过 400 万个微镜(WQXGA 分辨率),因此能够实现超过 60 千兆位/秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器除了全帧输入外,还为设计人员提供了高级像素控制功能,可实现随机行寻址。更高的灵活性支持多样化架构,适用于工业、医疗、安全、电信和仪表等应用。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
DLP-TYPEA.9 (FLS) 355 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频