产品详情

Illumination wavelength (min) (nm) 363 Illumination wavelength (max) (nm) 420 Display resolution (max) XGA (1024x768) Pattern rate, binary (max) (Hz) 32552 Pattern rate, 8-bit (max) (Hz) 4069 Array diagonal (in) 0.7 Micromirror array size 1024 x 768 Micromirror pitch (mm) 0.0136 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 20 to 30
Illumination wavelength (min) (nm) 363 Illumination wavelength (max) (nm) 420 Display resolution (max) XGA (1024x768) Pattern rate, binary (max) (Hz) 32552 Pattern rate, 8-bit (max) (Hz) 4069 Array diagonal (in) 0.7 Micromirror array size 1024 x 768 Micromirror pitch (mm) 0.0136 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 20 to 30
DLP-TYPEA.7 (FLP) 203 1290.32 mm² (0 mm × 0 mm)
  • 0.7-inch diagonal micromirror array
    • 1024 × 768 array of aluminum, micrometer-sized mirrors
    • 13.68-µm micromirror pitch
    • ±12° micromirror tilt angle (Relative to Flat State)
    • Designed for corner illumination
  • Designed for use with UV light (363 to 420 nm):
    • Window transmission 98% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 85%
    • Array fill factor 92% (nominal)
  • Two 16-bit, low-voltage Differential Signaling (LVDS) double data rate (DDR) input data buses
  • Up to 400-MHz input data clock rate
  • 40.64-mm by 31.75-mm by 6.0-mm package footprint
  • Hermetic package
  • 0.7-inch diagonal micromirror array
    • 1024 × 768 array of aluminum, micrometer-sized mirrors
    • 13.68-µm micromirror pitch
    • ±12° micromirror tilt angle (Relative to Flat State)
    • Designed for corner illumination
  • Designed for use with UV light (363 to 420 nm):
    • Window transmission 98% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 85%
    • Array fill factor 92% (nominal)
  • Two 16-bit, low-voltage Differential Signaling (LVDS) double data rate (DDR) input data buses
  • Up to 400-MHz input data clock rate
  • 40.64-mm by 31.75-mm by 6.0-mm package footprint
  • Hermetic package

DLP7000UV is a digitally controlled MEMS (micro-electromechanical system) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP7000UV can be used to modulate the amplitude, direction, and/or phase of incoming light.

The DLP7000UV digital micromirror device (DMD) is an addition to the DLP Discovery™ 4100 platform, which enables very fast pattern rates combined with high performance spatial light modulation operating beyond the visible spectrum into the UVA spectrum (363 nm to 420 nm). The DLP7000UV DMD is designed with a special window that is optimized for UV transmission. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000UV makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

The DLP7000UV DMD with a hermetic package is sold with a dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >1900 Hz (8-bit gray), one DLPR410 (DLP Discovery 4100 Configuration PROM), and one DLPA200 (DMD micromirror driver).

DLP7000UV is a digitally controlled MEMS (micro-electromechanical system) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP7000UV can be used to modulate the amplitude, direction, and/or phase of incoming light.

The DLP7000UV digital micromirror device (DMD) is an addition to the DLP Discovery™ 4100 platform, which enables very fast pattern rates combined with high performance spatial light modulation operating beyond the visible spectrum into the UVA spectrum (363 nm to 420 nm). The DLP7000UV DMD is designed with a special window that is optimized for UV transmission. The DLP Discovery 4100 platform also provides the highest level of individual micromirror control with the option for random row addressing. Combined with a hermetic package, the unique capability and value offered by DLP7000UV makes it well suited to support a wide variety of industrial, medical, and advanced display applications.

The DLP7000UV DMD with a hermetic package is sold with a dedicated DLPC410 controller for high speed pattern rates of >32000 Hz (1-bit binary) and >1900 Hz (8-bit gray), one DLPR410 (DLP Discovery 4100 Configuration PROM), and one DLPA200 (DMD micromirror driver).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
DLP6500FLQ 正在供货 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD) Visible wavelength support
DLP9000XUV 正在供货 0.9 英寸 WQXGA 高速 UV DLP® 数字微镜器件 (DMD) Higher resolution
DLP9500UV 正在供货 0.95 英寸 1080p UV DLP® 数字微镜器件 (DMD) Higher resolution
DLP7000 正在供货 0.7 英寸 XGA DLP® 数字微镜器件 (DMD) Visible wavelength support

技术文档

未找到结果。请清除搜索并重试。
查看全部 14
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DLP7000UV 0.7XGA 2xLVDS UV A 类 DMD 数据表 (Rev. E) PDF | HTML 2021-2-18
* 勘误表 适用于 DLPR410 和 DLPR910 器件的 DLP® 产品公告 PDF | HTML 英语版 PDF | HTML 2023-2-16
用户指南 DMD 衍射效率计算器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2026-1-14
更多文献资料 适用于光刻的 TI DLP 技术 (Rev. F) PDF | HTML 英语版 (Rev.F) 2025-11-7
白皮书 使用采用 DLP®DMD 技术的激光 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-10-1
产品概述 适用于 3D 打印的 TI DLP® 技术 (Rev. F) PDF | HTML 英语版 (Rev.F) PDF | HTML 2025-10-1
应用手册 使用用于 UVA 区域的 TI DLP® 技术进行系统设计的 注意事项 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-12-3
应用手册 数字微镜器件散热注意事项(包括脉冲光源) (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-4-11
应用手册 可见波长的 DMD 光学效率 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023-4-19
应用手册 Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019-12-17
应用手册 Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) PDF | HTML 2018-11-27
应用手册 DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018-2-23
技术文章 Printing up the future of innovation with direct imaging lithography PDF | HTML 2015-12-29
技术文章 From 3D Printing to Lithography, TI DLP® Ultraviolet Chipsets Provide Flexible Sol PDF | HTML 2015-8-27

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR70UVEVM — DLP7000UV DMD 评估板

此 DLP 评估模块 (EVM) 包含 DLP7000UV,后者是一个 0.7 UV XGA 2xLVDS Type A DMD,适用于使用 363nm 至 420nm 紫外线 (UV) 光源的应用。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DLPLCRC410EVM — DLPLCRC410 评估模块

DLPLCRC410EVM 是一个评估平台,可与另外五个基于 DMD 的 EVM 配对使用,用以展示光刻、3D 打印(SLS 和 SLA)、机器视觉、打标和编码等应用的先进光控制。此 EVM 可评估客户新光源、光学元件、算法和曝光过程,从而加快潜在的 DLP 技术评估过程,缩短客户学习周期并提高产品上市速度。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DLI-3P-DLI41XX — 适用于 DLP Discovery 芯片组的 DLi D4100、D4120、D4130 开发套件

适用于 DLP® Discovery™ 芯片组(采用 DLP7000、DLP7000UV、DLP9500 或 DLP9500UV DMD 的 DLPC410)的 DLi 套件支持适用于工业和医疗系统及仪器的定制接口开发。根据所需的硬件和软件支持,在各种套件选项中进行选择。DLi4120 套件包括 Optecks Light Animator™ 软件和 ViALUX ALP-4.1 基本 API。DLi4130 套件包括 Light Animator™ 软件、ALP-4.1 高速控制器套件、升级款板载 RAM 和 FPGA 电池。
 
用户指南: PDF | HTML
支持的产品和硬件
评估板

WDST-3P-W4100 — Wintech W4100 高速开发套件

Wintech W4100 开发套件为用户提供了一个德州仪器 (TI) DLP® Discovery™ 4100 开发平台的替代方案。它采用相同的 FPGA 平台和相同的数据接口,帧速率高达 32,552Hz,并具有灰度级操作。W4100 与 DLP7000、DLP7000UV、DLP9500 和 DLP9500UV DMD 兼容
支持的产品和硬件
开发套件

VIALUX-3P-V-MODULES-410 — 适用于 DLPC410 的 ViALUX V 模块

ViALUX V 模块是完整的子系统,其中包含 DLPC410 的控制器板、数字微镜器件(DLP650LNIR、DLP7000、DLP7000UV、DLP9500、DLP9500UV)和成熟可靠的 ALP 控制器套件软件。工业级模块支持可立即使用的高性能像素级控制。这些 DLP® 子系统针对新兴应用而设计,具有功能丰富的编程接口,可推动新产品的快速上市。V 模块可提供不同的接口(USB 2.0、USB 3.0 和 PCIe),并且在形状和尺寸上有所不同。
来源:ViALUX
支持的产品和硬件
光学模块

VIALUX-3P-DLP7000UV-I — ViALUX GmbH 采用 DLP7000UV 的工业光学模块

ViALUX GmbH 是独立的第三方公司,在设计和制造光学模块(一种紧凑的组件,包括数字微镜器件、光源、光学元件和相关的机械结构)领域拥有深厚的专业知识,采用 DLP7000UV 打造了适合工业应用的光学模块。光学模块及其规格由第三方公司(非德州仪器 (TI))生产和管理,预计此列表中包含的模块目前由该第三方公司进行生产。
来源:ViALUX
支持的产品和硬件
应用软件和框架

VIALUX-3P-ALP-4 — 适用于 DLPLCRC410 评估模块的 ViALUX ALP-4.1 控制器软件套件

ViALUX 的 ALP-4.1 是一款附件软件包,与德州仪器 (TI) 提供的 DLPLCRC410 评估模块兼容。它支持内置硬件组件并包含相应的驱动器和控制器固件,并将 ViALUX 的 FPGA 逻辑设计用于 EVM 电路板。ALP-4.1 控制器套件支持所有使用 DLPC410 控制器的 DMD:DLP7000、DLP7000UV、DLP9500、DLP9500UV 和 DLP650LNIR。 

支持的刷新率
  • XGA:22 727Hz
  • 1080p:10 752Hz
  • WXGA:10 752Hz
Vialux
来源:ViALUX
支持的产品和硬件
仿真模型

DLP7000 IBIS Model

DLPC062.ZIP (32 KB) - IBIS 模型
支持的产品和硬件
模拟工具

DLPR410-IBIS — DLPR410 IBIS 型号

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.

来源:Xilinx
支持的产品和硬件
3D DMD 机械几何

DLP-FLP-2507867-3D-DMD — 采用 FLP 封装 (7Type-A) 3D-CAD 几何结构的 DLP7000/UV DMD

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
支持的产品和硬件
计算工具

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
支持的产品和硬件
设计工具

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
支持的产品和硬件
设计工具

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
支持的产品和硬件
设计工具

DLI-3P-ACCESSORIES — 适用于 DLP® 产品的 DLi 附件和组件

Digital Light Innovations (DLi) 提供附件、电路板和组件,以供使用 DLP® 产品进行开发和生产。示例包括 DMD 控制器板、DMD 板组件、柔性电缆、DMD 安装硬件组件、LED 驱动器板以及 LED 和光纤照明组件。
  • 可用于以下平台的附件:
    • DLP® Discovery™ 4100
    • DLP® LightCrafter™ 6500
    • DLP® LightCrafter™ 9000
    • DLP5500 芯片组
  • DMD 和控制器板、柔性电缆、安装硬件和子组件
  • 5” 或 12” 柔性电缆选项

有关更多信息,请通过 sales@dlinnovations.com 联系 DLi。

支持的产品和硬件
DMD 安装设计

DLP-7TYPEA-203I-MOUNTING — TypeA 7Size DMD (203i) 安装和电气互连信息

This file includes drawings and 3D-CAD models for Type-A 7 ceramic size DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
DLP-TYPEA.7 (FLP) 203 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频