SLYY109B February 2021 – March 2022 HD3SS3212 , HD3SS460 , TPD4S311A , TPD6S300A , TPD8S300 , TPS25740A , TPS25750 , TPS65982 , TPS65983B , TPS65987D , TPS65988 , TPS65994AD , TUSB1042I , TUSB1046A-DCI , TUSB1210 , TUSB1310A , TUSB320 , TUSB542 , TUSB544 , TUSB546A-DCI , TUSB564
This paper serves as an introduction to USB Type-C and USB Power Delivery (PD) examining various applications and their data and power requirements.
Data and power roles![]() 1 | Typical data and power roles vary within end equipment with regards to the
USB Type-C specification. |
USB 3.1 Gen 1 (SuperSpeed) and Gen 2
(SuperSpeed+)![]() 2 | Applications that require transfer rates faster than 480 Mbps will need to
leverage either USB 3.1 Gen 1 (SuperSpeed) or Gen 2 (SuperSpeed+). |
USB Type-C pinout and
reversibility![]() 3 | The USB Type-C connector includes several new pins compared to USB Type-A
and Type-B connectors. |