Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM5050-1-Q1

ACTIVE

Product details

Vin (max) (V) 75 Vin (min) (V) 5 FET External single FET Device type ORing controller Number of channels 1 Rating Automotive Features AUX input, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.4 Iq (max) (mA) 0.79 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 31 IGate source (max) (µA) 41 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 150 VSense reverse (typ) (mV) -41, -28 Design support EVM, Simulation Model VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.1 Product type ORing controller
Vin (max) (V) 75 Vin (min) (V) 5 FET External single FET Device type ORing controller Number of channels 1 Rating Automotive Features AUX input, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.4 Iq (max) (mA) 0.79 TI functional safety category Functional Safety-Capable IGate source (typ) (µA) 31 IGate source (max) (µA) 41 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 150 VSense reverse (typ) (mV) -41, -28 Design support EVM, Simulation Model VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.1 Product type ORing controller
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
  • 100-V Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • Fast 50-ns Response to Current Reversal
  • 2-A Peak Gate Turnoff Current
  • Minimum VDS Clamp for Faster Turnoff
  • Package: SOT-6 (Thin SOT-23-6)
  • Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
  • 100-V Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • Fast 50-ns Response to Current Reversal
  • 2-A Peak Gate Turnoff Current
  • Minimum VDS Clamp for Faster Turnoff
  • Package: SOT-6 (Thin SOT-23-6)

The LM5050-1/-Q1 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This ORing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstand transients up to 100 V.

The LM5050-1/-Q1 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This ORing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstand transients up to 100 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM5050-1 ACTIVE 5-V to 75-V 400-uA IQ ORing FET controller This product is a self-protected 5.5V, 1.5A load switch with optional output discharge.
Similar functionality to the compared device.
LM74703-Q1 ACTIVE Automotive ideal diode controller with FET good output FETGOOD output to indicate external MOSFET health status

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM5050-1, LM5050-1-Q1 High-Side OR-ing FET Controller datasheet (Rev. F) PDF | HTML Dec 23, 2019
Functional safety information LM5050-1-Q1 Functional Safety FIT Rate and Failure Mode Distribution Dec 3, 2019
E-book 11 Ways to Protect Your Power Path Jul 3, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5050MK-1EVAL — Evaluation Board for the LM5050-1

The LM5050-1 evaluation board is designed to demonstrate the capabilities of the LM5050-1 OR-ing Diode Controller. One high side N-channel power MOSFET is used. The evaluation board is designed to highlight applications with a small solution size.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM5050 Unencrypted PSPICE Transient Model

SNVM010.ZIP (347 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00992 — Automotive Reverse Polarity Protection Reference Design

Reverse polarity is standard protection required in an automotive environment. When battery cables are detached and reconnected there is a probability of connecting the wires to wrong terminals of the battery. This mistake could damage the components in Electronic Control Units (ECU). To avoid (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos