Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS3760-Q1

ACTIVE

Automotive 65-V overvoltage or undervoltage supervisor with sense, ultra-low IQ and delay

Product details

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, 0.8, 1, 1.5, 2, 2.5, 3.3, 9.5, adjustable Features Complimentary output, Detection time delay, Manual reset capable, Overvoltage monitor only, Reset time delay, Separate VDD & sense, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.001 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5, 0.8, 1, 1.5, 2, 2.5, 3.3, 9.5, adjustable Features Complimentary output, Detection time delay, Manual reset capable, Overvoltage monitor only, Reset time delay, Separate VDD & sense, Undervoltage monitor only, Wide input voltage Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.001 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Watchdog timer WDI (s) None TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm) WSON (DSK) 10 6.25 mm² (2.5 mm × 2.5 mm) — (—) See data sheet
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Functional Safety-Capable
  • Wide supply voltage range: 2.7V to 65V
  • SENSE and RESET pins are 65V graded
  • Low quiescent current: 1µA (typical)
  • Flexible and wide voltage threshold options
    • 2.7V to 36V (1.5% maximum accuracy)
    • 800mV option (1% maximum accuracy)
  • Built-in hysteresis (VHYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: VTH < 8V = 0.5V, 1V, 1.5V, 2V, 2.5V
  • Programmable reset time delay
    • 10nF = 12.8ms, 10µF = 12.8s
  • Programmable sense time delay
    • 10nF = 1.28ms, 10µF = 1.28s
  • Manual Reset (MR) feature
  • Output reset latching feature
  • Output topology: Open-Drain or Push-Pull
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Functional Safety-Capable
  • Wide supply voltage range: 2.7V to 65V
  • SENSE and RESET pins are 65V graded
  • Low quiescent current: 1µA (typical)
  • Flexible and wide voltage threshold options
    • 2.7V to 36V (1.5% maximum accuracy)
    • 800mV option (1% maximum accuracy)
  • Built-in hysteresis (VHYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: VTH < 8V = 0.5V, 1V, 1.5V, 2V, 2.5V
  • Programmable reset time delay
    • 10nF = 12.8ms, 10µF = 12.8s
  • Programmable sense time delay
    • 10nF = 1.28ms, 10µF = 1.28s
  • Manual Reset (MR) feature
  • Output reset latching feature
  • Output topology: Open-Drain or Push-Pull

The TPS3760-Q1 is a 65V input voltage detector with 1µA IDD and 1% accuracy, and a fast detection time. This device can be connected directly to 12V / 24V automotive battery system for continuous monitoring of over (OV) or under (UV) voltage conditions; with the internal resistor divider, it offers the smallest total solution size. Wide hysteresis voltage options are available to ignore cold crank, start-stop and various car battery voltage transients. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability automotive systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. CTS and CTR pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTS functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTR operates as a manual reset (MR) that can be used to force a system reset.

The TPS3760-Q1 is available in a 4.1mm×1.9mm SOT 14-pin package. TPS3760-Q1 operates over –40°C to +125°C TA.

The TPS3760-Q1 is a 65V input voltage detector with 1µA IDD and 1% accuracy, and a fast detection time. This device can be connected directly to 12V / 24V automotive battery system for continuous monitoring of over (OV) or under (UV) voltage conditions; with the internal resistor divider, it offers the smallest total solution size. Wide hysteresis voltage options are available to ignore cold crank, start-stop and various car battery voltage transients. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability automotive systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. CTS and CTR pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTS functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTR operates as a manual reset (MR) that can be used to force a system reset.

The TPS3760-Q1 is available in a 4.1mm×1.9mm SOT 14-pin package. TPS3760-Q1 operates over –40°C to +125°C TA.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3842-Q1 ACTIVE Automotive, 42V, small size undervoltage or overvoltage supervisor with programmable delay Lower Iq and smaller package
TPS3762-Q1 ACTIVE Automotive 65-V window supervisor with ultra-low quiescent current and built-in self-test Improved accuracy, window function with built-in self-test and latch

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS3760-Q1 High Voltage Supervisor with Programmable Sense and Reset Delay Function for Automotive datasheet (Rev. B) PDF | HTML Mar 10, 2026
Application note Common Applications of Wide VIN Overvoltage and Undervoltage Supervisors PDF | HTML Sep 19, 2023
Application brief Using Voltage Supervisors in High Voltage Applications (Rev. B) PDF | HTML Feb 20, 2023
Functional safety information TPS3760-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 25, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3760EVM — TPS3760 evaluation module for 65-V overvoltage or undervoltage supervisor with sense, IQ and delay

The TPS3760 evaluation module (EVM) is a platform for developing the TPS3760 voltage supervisor. TPS3760 offers operation up to 65 V while maintaining low quiescent current, and offers adjustable voltage thresholds, adjustable reset and sense time delays and configurable manual reset.

TPS3760EVM (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

TPS37-ADJ-CALC — TPS37, TPS38, and TPS3760 adjustable-resistor and time-delay calculator

Adjustable External Threshold Resistor and Time Delay Calculator
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian
WSON (DSK) 10 Ultra Librarian
— (—)

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos