Home Power management DC/DC switching regulators DC/DC converters

TPS543320

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 7 Vout (min) (V) 0.5 Features Adjustable current limit, Enable, Forced PWM, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging Control mode ACM/AECM Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 94
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 7 Vout (min) (V) 0.5 Features Adjustable current limit, Enable, Forced PWM, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable EMI & noise features Low parasitic Hotrod packaging Control mode ACM/AECM Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 94
VQFN-HR (RPY) 14 7.5 mm² (2.5 mm × 3 mm)
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Integrated 25-mΩ and 13.9-mΩ MOSFETs
  • Input voltage range: 4 V to 18 V
  • Output voltage range: 0.5 V to 7 V
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5-V, ±0.5% voltage reference accuracy over full temperature range
  • Selectable soft-start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
  • Monotonic start-up into pre-biased outputs
  • Selectable current limits to support 3-A and 2-A operation
  • Enable with adjustable input undervoltage lockout
  • Power-good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • Pin-to-pin compatible with TPS543820 and TPS543620
  • –40°C to 150°C operating junction temperature
  • 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Integrated 25-mΩ and 13.9-mΩ MOSFETs
  • Input voltage range: 4 V to 18 V
  • Output voltage range: 0.5 V to 7 V
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5-V, ±0.5% voltage reference accuracy over full temperature range
  • Selectable soft-start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
  • Monotonic start-up into pre-biased outputs
  • Selectable current limits to support 3-A and 2-A operation
  • Enable with adjustable input undervoltage lockout
  • Power-good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • Pin-to-pin compatible with TPS543820 and TPS543620
  • –40°C to 150°C operating junction temperature
  • 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch

The TPS543320 is a high-efficiency 18-V, 3-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. The device is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm × 3-mm HotRod™ VQFN package, which coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

The TPS543320 is a high-efficiency 18-V, 3-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. The device is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm × 3-mm HotRod™ VQFN package, which coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS543620 ACTIVE 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down converter Pin-to-pin version with 6-A output current
TPS543820 ACTIVE 4-V to 18-V, 8-A synchronous SWIFT™ step-down converter Pin-to-pin version with 8-A output current
Similar functionality to the compared device.
TPSM843320 ACTIVE 4-V to 18-V input, advanced current mode, 3-A synchronous SWIFT™ step-down power module Module version featuring an integrated inductor

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS543320EVM — 4-V to 18-V, 3-A synchronous SWIFT™ step-down converter evaluation module

The TPS543620EVM is an evaluation module (EVM) for the TPS543620. The TPS543620 is a synchronous buck converter, integrating both power MOSFETs with low drain to source resistance to minimize solution size and provide high-efficiency at full load. The TPS543620 uses fixed frequency advanced (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS543320 PSpice Transient Model

SLUM788.ZIP (338 KB) - PSpice model
Supported products & hardware
Simulation model

TPS543320 SIMPLIS Transient and Average Model

SLVMDI6.ZIP (1116 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

SLURAZ9 — TPS543320 TPS543620 TPS543820 Calculator Tool and Schematic Checklist

Supported products & hardware
Reference design

TIPA-050005 — Non-isolated point-of-load solutions for Tiger Lake in PC applications

Advanced processors and platforms such as the Intel® Tiger Lake micro-architecture need point-of-load (POL) solutions for memory, low-power CPU rails, and 3.3V and 5V rail requirements from an array of rechargeable batteries, or a 12V input bus. 

 

This power-supply design highlights the latest (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPY) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos