TPS544A28
- 4V to 16V input voltage range without external bias
- 2.7V to 16V input voltage range with external bias
- 3.1V to 4.5V external VCC bias support
- 8.5mΩ and 3.0mΩ MOSFETs (VVCC = 3.3V)
- 12A continuous output current
- PMBus 1.4 compliant
- Optimized 19-pin WQFN-HR package for efficiency and thermal performance
- 1% output voltage accuracy with internal feedback, TJ = –40°C to +150°C
- 0.4V to 5.5V output voltage range
- Differential remote sense
- D-CAP4 with ultra-fast load-step response supports all ceramic output capacitors
- User programmable NVM
- Selectable auto-skip Eco-mode for high light-load efficiency
- Programmable valley current limit
- 500kHz, 600kHz, 800kHz, 1.0MHz, 1.2MHz, 1.4MHz selectable switching frequency
- Programmable soft-start time
- Prebiased start-up capability
- Open-drain power-good output
- Overvoltage and undervoltage fault protection
- 3mm × 3mm (0.4mm pin pitch) and 3mm × 3.5mm (0.5 pin pitch) 19-pin QFN packages
- Pin-to-pin compatible with 20A TPS544B28
The TPS544A28 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network.
The TPS544A28 device has differential remote sense, high-performance integrated MOSFETs, ±7.5% current telemetry accuracy ≥ 6A, and supports ±0.5% output voltage accuracy with internal feedback, VOSL = 1 or 0.5, and TJ = 0°C to +85°C. The device features accurate load and line regulation and Eco-mode or Forced Continuous Conduction Mode (FCCM) operation.
The PMBus interface with 1MHz clock support gives a convenient, standardized digital interface for device configuration as well as output voltage, output current, and die temperature telemetry. Pinstrap options allow for the configuration of the overcurrent limit, fault response, internal or external feedback, output voltage selection, and switching frequency. Internal NVM is also available to store a variety of the PMBus parameters.
The TPS544A28 device is a lead-free device. The device is RoHS compliant without exemption.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS544A28 4V to 16V Input, 12A , Remote Sense Synchronous Buck Converter With PMBus® datasheet | PDF | HTML | 02 Jul 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS544B28EVM — TPS544B28 evaluation module
The TPS544B28EVM is designed to provide a quick setup to evaluate TPS544B28 in a VAN package and gain familiarity with the device. The TPS544B28EVM is designed for a nominal 12V bus and to produce a regulated 1V output at up to 20A of load current. The TPS544B28EVM is designed to demonstrate PMBus® (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN-HR (VAN) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.