Home Power management DC/DC switching regulators DC/DC converters

TPS548C26

ACTIVE

4-V to 16-V, 35-A synchronous D-CAP+™ buck converter

Product details

Rating Catalog Topology Buck Iout (max) (A) 35 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features UVLO Fixed Control mode D-CAP+ Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0079 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 35 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features UVLO Fixed Control mode D-CAP+ Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0079 Duty cycle (max) (%) 80
WQFN-FCRLF (RXX) 37 30 mm² 6 x 5
  • Integrated 4.0-mΩ and 1.0-mΩ MOSFETs for 35-A continuous current operation
  • Supports external 5-V bias improving efficiency and enabling 2.7-V minimum input voltage
  • 0.8-V to 5.5-V output voltage range
  • Precision voltage reference and differential remote sense for high output accuracy
    • ±0.5% VOUT tolerance from 0°C to 85°C TJ
    • ±1% VOUT tolerance from –40°C to 125°C TJ
  • D-CAP+™ control topology with fast transient response, supporting all ceramic output capacitors
  • Selectable internal loop compensation through SS pin
  • Selectable cycle-by-cycle valley current limit
  • Selectable operation frequency 0.6 MHz to 1.2 MHz with DCM or FCCM operation
  • Safe start-up into pre-biased outputs
  • Programmable soft-start time from 1 ms to 8 ms
  • Open-drain power-good output (PG)
  • Overcurrent, overvoltage, undervoltage, overtemperature protections with selectable hiccup or latch-off response
  • 5-mm × 6-mm, 37-pin WQFN-FCRLF package
  • TPS544C26 SVID/I2C converter in the same package available
  • Integrated 4.0-mΩ and 1.0-mΩ MOSFETs for 35-A continuous current operation
  • Supports external 5-V bias improving efficiency and enabling 2.7-V minimum input voltage
  • 0.8-V to 5.5-V output voltage range
  • Precision voltage reference and differential remote sense for high output accuracy
    • ±0.5% VOUT tolerance from 0°C to 85°C TJ
    • ±1% VOUT tolerance from –40°C to 125°C TJ
  • D-CAP+™ control topology with fast transient response, supporting all ceramic output capacitors
  • Selectable internal loop compensation through SS pin
  • Selectable cycle-by-cycle valley current limit
  • Selectable operation frequency 0.6 MHz to 1.2 MHz with DCM or FCCM operation
  • Safe start-up into pre-biased outputs
  • Programmable soft-start time from 1 ms to 8 ms
  • Open-drain power-good output (PG)
  • Overcurrent, overvoltage, undervoltage, overtemperature protections with selectable hiccup or latch-off response
  • 5-mm × 6-mm, 37-pin WQFN-FCRLF package
  • TPS544C26 SVID/I2C converter in the same package available

The TPS548C26 device is a highly integrated buck converter with D-CAP+ control topology for the fast transient response. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS548C26 device has true differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.8-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft-start time. Overcurrent, overvoltage, undervoltage, overtemperature protections are provided with selectable hiccup or latch-off response.

The TPS548C26 device is a lead-free device and is RoHS compliant without exemption.

The TPS548C26 device is a highly integrated buck converter with D-CAP+ control topology for the fast transient response. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS548C26 device has true differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.8-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft-start time. Overcurrent, overvoltage, undervoltage, overtemperature protections are provided with selectable hiccup or latch-off response.

The TPS548C26 device is a lead-free device and is RoHS compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS548D26 ACTIVE 4-V to 16-V, 40-A synchronous D-CAP+™ step-down converter Higher current (40A)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS548C26 4-V to 16-V Input, 35-A Synchronous Buck Converter with Differential Remote Sense datasheet PDF | HTML 02 Mar 2023
Application note Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C) PDF | HTML 09 Oct 2024
Application brief Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML 23 Sep 2024
Certificate TPS548C26EVM EU RoHS Declaration of Conformity (DoC) 01 Nov 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548C26EVM — TPS548C26 evaluation module for 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter

The TPS548C26 evaluation module (EVM) accepts an 8 V to 16 V input and can deliver an output current up to 35 A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space. The high-side and low-side MOSFETs are incorporated inside the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS548C26 SIMPLIS Transient and Average Model

SLVMDZ8.ZIP (779 KB) - SIMPLIS Model
Calculation tool

TPS548C26-CALC Excel design calculator tool and schematic checklist

Excel design calculator and schematic checklist tool for TPS548C26 DC/DC converter
Supported products & hardware

Supported products & hardware

Products
DC/DC converters
  • TPS548C26 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RXX) 37 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos