Home Power management DC/DC switching regulators DC/DC converters

TPS548A20

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS548A23 ACTIVE 4V to 16V, 12A synchronous step-down converter Higher efficiency in a smaller package
TPS548B23 ACTIVE 4V to 16V, 20A synchronous step-down converter Higher efficiency in a smaller package

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00135 Duty cycle (max) (%) 50
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, UVLO adjustable Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00135 Duty cycle (max) (%) 50
VQFN-CLIP (RVE) 28 15.75 mm² (4.5 mm × 3.5 mm)
  • Integrated SWIFT™ 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3™ Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode™ for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH™ Design Center
  • Integrated SWIFT™ 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3™ Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode™ for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH™ Design Center

The TPS548A20 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS548A20 is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

The TPS548A20 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS548A20 is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS549A20 ACTIVE 1.5-V to 20-V, 15-A synchronous SWIFT™ buck converter with PMBus Upgraded PMBus converter with light load efficiency and voltage margining.
Pin-for-pin with same functionality to the compared device.
TPS53515 ACTIVE 1.5-V to 18-V, 12-A synchronous SWIFT™ buck converter Lower current part with light load efficiency and over-current protection.
TPS53513 ACTIVE 1.5-V to 18-V, 8-A synchronous SWIFT™ buck converter Lower current part with light load efficiency.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548A20EVM-737 — TPS548A20 DCAP3 High Efficiency 15A Synchronous Buck Converter Evaluation Module

The TPS548A20EVM-737 is designed to help the user easily evaluate and test the operation and functionality of the TPS548A20 buck converter. The EVM converts a 1.5-V to 20-V input voltage to a regulated 1.2-V output voltage that delivers up to 15 A in a 4.5-mm x 3.5-mm QFN package. This board (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.

Supported products & hardware
Simulation model

TPS548A20 PSpice Transient Model

SLUM498.ZIP (117 KB) - PSpice model
Supported products & hardware
Calculation tool

SLURB04 — TPS548A20 and TPS549A20 Excel Calculator and Layout Checklist

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-CLIP (RVE) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos