Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS62A2N4-Q1

PREVIEW

Automotive, 2.75V to 6V, 4A step-down converter in a 2.1 mm x 2.1 mm wettable-flanks QFN package

Product details

Rating Automotive Topology Buck Iout (max) (A) 4 Vin (max) (V) 6 Vin (min) (V) 2.75 Vout (max) (V) 3.6 Vout (min) (V) 0.4 Features Adjustable loop compensation, Enable, Fast load transient support, Forced PWM, Frequency synchronization, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO Fixed, Wettable flanks package EMI features Spread Spectrum Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003
Rating Automotive Topology Buck Iout (max) (A) 4 Vin (max) (V) 6 Vin (min) (V) 2.75 Vout (max) (V) 3.6 Vout (min) (V) 0.4 Features Adjustable loop compensation, Enable, Fast load transient support, Forced PWM, Frequency synchronization, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO Fixed, Wettable flanks package EMI features Spread Spectrum Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003
WQFN-FCRLF (RZX) 13 See data sheet
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Family of 1A, 2A, 3A, and 4A devices
  • Input voltage range: 2.75V to 6V
  • Output voltage from 0.4V to 3.6V
  • Switching frequency from 1.5MHz to 4MHz
    • External synchronization through the MODE/SYNC pin
  • Fast transient response with COT control
    • Quasi-fixed switching frequency during steady-state operation
    • 16 internal compensation settings to reduce output capacitance
  • Low RDS(on) MOSFETS: 23mΩ and 15mΩ
  • Minimum on-time of 30ns (maximum) at VIN = 5V
  • Selectable forced PWM mode through the MODE/SYNC pin
  • Programmable spread spectrum clocking
  • Adjustable soft-start, soft-stop timings
  • Power-good output with window comparator
  • Active output discharge
    • Supports programmable soft-stop feature
  • 2.1mm × 2.1mm WQFN package with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Family of 1A, 2A, 3A, and 4A devices
  • Input voltage range: 2.75V to 6V
  • Output voltage from 0.4V to 3.6V
  • Switching frequency from 1.5MHz to 4MHz
    • External synchronization through the MODE/SYNC pin
  • Fast transient response with COT control
    • Quasi-fixed switching frequency during steady-state operation
    • 16 internal compensation settings to reduce output capacitance
  • Low RDS(on) MOSFETS: 23mΩ and 15mΩ
  • Minimum on-time of 30ns (maximum) at VIN = 5V
  • Selectable forced PWM mode through the MODE/SYNC pin
  • Programmable spread spectrum clocking
  • Adjustable soft-start, soft-stop timings
  • Power-good output with window comparator
  • Active output discharge
    • Supports programmable soft-stop feature
  • 2.1mm × 2.1mm WQFN package with wettable flanks

The TPS62A20x-Q1 or TPS62A2Nx-Q1 series are families of pin-to-pin compatible, high-efficiency, synchronous step-down DC-DC converters capable of delivering continuous output currents of 1A, 2A, 3A, and 4A. Using a constant on-time (COT) control topology, these devices provide fast transient response while maintaining quasi-fixed switching frequency operation during steady-state conditions.

To enhance loop performance, the devices offer 16 selectable internal compensation settings, enabling higher bandwidth and reducing output capacitance. Integrated low RDS(on) MOSFETs support continuous output up to 4A even at high ambient temperatures.

The switching frequency is adjustable from 1.5MHz to 4MHz and supports synchronization to an external clock. In PFM/PWM mode, the device automatically enters power-save mode at light loads to achieve high efficiency across the full load range. The device maintains the output voltage accuracy within ±0.8% in PWM mode for VOUT ≥ 0.5V. The soft-start feature provides controlled power-up and limits inrush current, while the soft-stop feature enables coordinated power-down sequencing.

The TPS62A20x-Q1 or TPS62A2Nx-Q1 series are families of pin-to-pin compatible, high-efficiency, synchronous step-down DC-DC converters capable of delivering continuous output currents of 1A, 2A, 3A, and 4A. Using a constant on-time (COT) control topology, these devices provide fast transient response while maintaining quasi-fixed switching frequency operation during steady-state conditions.

To enhance loop performance, the devices offer 16 selectable internal compensation settings, enabling higher bandwidth and reducing output capacitance. Integrated low RDS(on) MOSFETs support continuous output up to 4A even at high ambient temperatures.

The switching frequency is adjustable from 1.5MHz to 4MHz and supports synchronization to an external clock. In PFM/PWM mode, the device automatically enters power-save mode at light loads to achieve high efficiency across the full load range. The device maintains the output voltage accuracy within ±0.8% in PWM mode for VOUT ≥ 0.5V. The soft-start feature provides controlled power-up and limits inrush current, while the soft-stop feature enables coordinated power-down sequencing.

Download View video with transcript Video
Request more information

The full data sheet and additional design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS62A20x-Q1 and TPS62A2Nx-Q1: 2.75V to 6V Input, 1A, 2A, 3A, 4A Automotive, Fast Transient, Synchronous Step-Down Converter datasheet PDF | HTML 10 Nov 2025
Functional safety information TPS62A204-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 12 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A204QEVM-116 — TPS62A204-Q1 evaluation module

TPS62A204QEVM-116 is an evaluation board for the TPS62A20XQ family of automotive, synchronous step-down buck converters optimized for high efficiency and compact design size. TPS62A204QEVM-116 delivers an output current up to 4A. This EVM can be used for TPS62A20x-Q1 as well as for the (...)
User guide: PDF | HTML
Not available on TI.com
Design tool

TPS62A2XX-Q1-DESIGN TPS62A2XX-Q1 design resources

TPS62A2I4-Q1 and TPS62A2N4-Q1 full datasheet and design resources
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZX) 13 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos