SLVRBJ5 — TPS7H5003-SP Buck Converter Calculator
Supported products & hardware
Products
AC/DC controllers
- TPS7H5003-SP — Radiation-hardened QMLV and QMLP, 2MHz PWM controller with synchronous rectification
The TPS7H500x-SP family of high speed radiation-hardness-assured PWM controllers. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2MHz. Each device offers programmable slope compensation and soft-start.
The TPS7H500x-SP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SP series is available in both a 22-pin CFP ceramic package and a 24-pin TSSOP plastic package.
For additional terms or required resources, click any title below to view the detail page where available.
TPS7H5003EVM-CVAL is an evaluation module (EVM) that demonstrates how the TPS7H5003-SP controller can be operated in open loop and provides a test platform to operate the product.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| CFP (HFT) | 22 | Ultra Librarian |
| DIESALE (KGD) | — | |
| TSSOP (PW) | 24 | Ultra Librarian |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.