Home Power management LED drivers Backlight LED drivers

TPS92360

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS923610 ACTIVE 24.5V, 1.8A synchronous boost LED driver with 0.1% ratio PWM-controlled analog dimming Newer Device with market 1st synchronous boost topology
NEW TPS923611 ACTIVE 30V, 1.8A synchronous boost LED driver with 0.1% ratio PWM-controlled analog dimming Newer Device with market 1st synchronous boost topology

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • 2.7-V to 5.5-V input voltage
  • Integrated 40-V, 1.8-A MOSFET
  • Drives LED string up to 38 V
  • 1.2-A minimum switch current limit
  • 1.2-MHz switching frequency
  • 204-mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency
  • 2.7-V to 5.5-V input voltage
  • Integrated 40-V, 1.8-A MOSFET
  • Drives LED string up to 38 V
  • 1.2-A minimum switch current limit
  • 1.2-MHz switching frequency
  • 204-mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency

With a 40-V rated integrated switch FET, the TPS92360 is a boost converter that drives LEDs in series. The boost converter has a 40-V, 1.8-A internal MOSFET with minimum 1.2-A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204 mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS92360 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS92360 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS92360 is available in a space-saving 5-pin SC70 package.

With a 40-V rated integrated switch FET, the TPS92360 is a boost converter that drives LEDs in series. The boost converter has a 40-V, 1.8-A internal MOSFET with minimum 1.2-A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204 mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS92360 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS92360 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS92360 is available in a space-saving 5-pin SC70 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS61169 ACTIVE TPS61169 38-V high-current Boost WLED driver High efficiency single channel 38-V high-current boost WLED driver
Same functionality with different pin-out to the compared device.
TPS61160A ACTIVE White LED driver with PWM brightness control in 2mm x 2mm Package. up to 10 LEDs in Series White LED driver with PWM brightness control in 2mm x 2mm package, 26-V open LED protection
TPS61165 ACTIVE High brightness white LED driver in 2mm x 2mm QFN Package High VIN single channel 38-V high-current boost WLED driver
TPS61161A ACTIVE White LED driver with PWM brightness control in 2mm x 2mm WSON Package. up to 10 LEDs in Series White LED driver with PWM brightness control in 2mm x 2mm package. 38-V open LED protection

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS92360 38-V 1.2-A Single Channel LED Backlight Driver datasheet PDF | HTML Mar 8, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-010932 — 24-VAC power stage reference design with battery backup

This reference design provides a high efficiency power stage solution for smart thermostats and other gateway building automation end equipment using a 24 VAC power source. This power stage takes a 24-VAC input and produces a 5 V and 3.3 V output rail, which can power additional point-of-load (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos