Home Power management Gate drivers Isolated gate drivers

UCC21222-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
UCC21330-Q1 ACTIVE Automotive, 4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime Improved CMTI, faster VDD startup

Product details

Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 700 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, Programmable dead time Output VCC/VDD (min) (V) 9.2 Output VCC/VDD (max) (V) 18 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 8 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Basic Power switch IGBT, MOSFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 700 Transient isolation voltage (VIOTM) (VPK) 4242 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, Programmable dead time Output VCC/VDD (min) (V) 9.2 Output VCC/VDD (max) (V) 18 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 8 TI functional safety category Functional Safety-Capable
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Junction temperature range –40°C to 150°C
  • 4A peak source, 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 8V VDD UVLO
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Junction temperature range –40°C to 150°C
  • 4A peak source, 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 8V VDD UVLO
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing

The UCC21222-Q1 device is an isolated dual channel gate driver with programmable dead time and a wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, IGBT, and GaN transistors.

The UCC21222-Q1 device can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. A 5ns delay matching performance allows two outputs to be paralleled, doubling the drive strength for heavy load conditions without risk of internal shoot-through.

The input side is isolated from the two output drivers by a 3.0kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Resistor programmable dead time gives the capability to adjust dead time for system constraints to improve efficiency and prevent output overlap. Other protection features include a disable feature to shut down both outputs simultaneously when DIS is set high, an integrated deglitch filter that rejects input transients shorter than 5ns, and negative voltage handling for up to –2V spikes for 200ns on input and output pins. All supplies have UVLO protection.

The UCC21222-Q1 device is an isolated dual channel gate driver with programmable dead time and a wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, IGBT, and GaN transistors.

The UCC21222-Q1 device can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. A 5ns delay matching performance allows two outputs to be paralleled, doubling the drive strength for heavy load conditions without risk of internal shoot-through.

The input side is isolated from the two output drivers by a 3.0kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Resistor programmable dead time gives the capability to adjust dead time for system constraints to improve efficiency and prevent output overlap. Other protection features include a disable feature to shut down both outputs simultaneously when DIS is set high, an integrated deglitch filter that rejects input transients shorter than 5ns, and negative voltage handling for up to –2V spikes for 200ns on input and output pins. All supplies have UVLO protection.

Download View video with transcript Video

Request more information

The functional safety manual and functional safety FIT rate, FMD and pin FMA report are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet UCC21222-Q1 Automotive 4A, 6A, 3kVRMS Isolated Dual-Channel Gate Driver with Dead Time datasheet (Rev. B) PDF | HTML Apr 2, 2024
* User guide Gate Drive Voltage vs. Efficiency Apr 25, 2019
Certificate UCC2122x & UCC2133x CQC Certificate (D Package - TIEMA) Oct 14, 2026
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AB) Oct 2, 2026
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) Sep 24, 2026
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026
Functional safety information UCC21222-Q1 and UCC21330-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML Jan 30, 2025
Application note Impact of Narrow Pulse Widths in Gate Driver Circuits (Rev. A) PDF | HTML Jan 25, 2024
Certificate UCC2122x CQC Certificate (D Package - TAI) PDF | HTML Aug 16, 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML Dec 16, 2021
Application brief External Gate Resistor Selection Guide (Rev. A) Feb 28, 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) Feb 28, 2020
White paper Driving the future of HEV/EV with high-voltage solutions (Rev. B) May 16, 2018
Application note Isolation Glossary (Rev. A) Sep 19, 2017
Technical article Are you on-board? Demystifying EV charging systems PDF | HTML Jul 31, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21220EVM-009 — UCC21220 4-A, 6-A 3.0-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module

UCC21220EVM-009 is designed for evaluating UCC21220, which is a 3.0-kVRMS Isolated Dual-Channel Gate Driver with 4.0-A source and 6.0-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC21222-Q1 PSpice Transient Model

SLUM622.ZIP (57 KB) - PSpice model
Supported products & hardware
Simulation model

UCC21222-Q1 Unencrypted PSpice Transient Model

SLUM623.ZIP (3 KB) - PSpice model
Supported products & hardware
Calculation tool

UCC212XX-3XX-5XX-CALC — Dual Channel Schematic Review Template

Dual Channel Schematic Review Template
Supported products & hardware
Reference design

PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos