Home Power management Gate drivers Isolated gate drivers

UCC23513-Q1

ACTIVE

Product details

Number of channels 1 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500, 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Automotive Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12 TI functional safety category Functional Safety-Capable
Number of channels 1 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500, 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Automotive Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12 TI functional safety category Functional Safety-Capable
SOIC (DWY) 6 53.82 mm² (4.68 mm × 11.5 mm)
  • AEC-Q100 qualified for automotive applications
  • 5.7-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 4.5-A source / 5.3-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 8-V (B) or 12-V VCC UVLO Options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Functional Safety-Capable
  • Safety-related certifications:
    • 8000-VPK reinforced isolation per DIN V VDE V0884-11: 2017-01 (In Progress)
    • 5.7-kVRMS isolation for 1 minute per UL 1577
  • AEC-Q100 qualified for automotive applications
  • 5.7-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 4.5-A source / 5.3-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 8-V (B) or 12-V VCC UVLO Options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Functional Safety-Capable
  • Safety-related certifications:
    • 8000-VPK reinforced isolation per DIN V VDE V0884-11: 2017-01 (In Progress)
    • 5.7-kVRMS isolation for 1 minute per UL 1577

The UCC23513-Q1 driverare opto-compatible, single-channel, isolated gate drivers for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 5.7-kVRMS isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23513-Q1 can drive both low side and high side power FETs and bring significant performance and reliability upgrades over opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. High performance and reliability makes them ideal for use in automotivemotor drives such as the traction inverter, on-board chargers, DC charging stations, and automotive HVAC and heating systems. The higher operating temperature opens up opportunities for applications not supported by traditional optocouplers.

The UCC23513-Q1 driverare opto-compatible, single-channel, isolated gate drivers for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 5.7-kVRMS isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23513-Q1 can drive both low side and high side power FETs and bring significant performance and reliability upgrades over opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. High performance and reliability makes them ideal for use in automotivemotor drives such as the traction inverter, on-board chargers, DC charging stations, and automotive HVAC and heating systems. The higher operating temperature opens up opportunities for applications not supported by traditional optocouplers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC23511-Q1 ACTIVE Automotive, 1.5A/2A single-channel opto-compatible reinforced isolated gate driver Pin-to-pin option with 1-A output drive capability

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet UCC23513-Q1 4-A Source, 5-A Sink, 5.7-kVRMS Reinforced, Opto-Compatible, Single-Channel Isolated Gate Driver datasheet (Rev. B) PDF | HTML Mar 9, 2021
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) Sep 24, 2026
Certificate UCC23513 CQC Certificate of Product Certification PDF | HTML Aug 16, 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML Dec 16, 2021
Functional safety information UCC23x1x-Q1, Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Feb 18, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC23513EVM-014 — UCC23513 3-A, 5-kVrms, single channel isolated gate driver with opto-compatible input EVM

UCC23513EVM-014 evaluation module is designed for evaluation of TI's 5-kVRMS isolated single-channel gate driver with opto compatible input, UCC23513. The input is current driven, requiring between 7 mA and 16 mA for device turn-on, and can be reverse biased for turn-off. The device is capable of (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (DWY) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos