Home Power management Gate drivers Low-side drivers

UCC27324-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
UCC27444-Q1 ACTIVE Automotive, 20V VDD, 4A/4A dual-channel low-side gate driver with -5V input capability and enable Newer generation with increased VDD range

Product details

Number of channels 2 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Features Dual Non-inverting Outputs, Hysteretic Logic Operating temperature range (°C) -40 to 125 Rise time (ns) 20 Fall time (ns) 15 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Automotive Driver configuration Non-Inverting
Number of channels 2 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Features Dual Non-inverting Outputs, Hysteretic Logic Operating temperature range (°C) -40 to 125 Rise time (ns) 20 Fall time (ns) 15 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Automotive Driver configuration Non-Inverting
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for Automotive Applications
  • Industry-Standard Pinout
  • High Current Drive Capability of ±4 A at the Miller Plateau Region
  • Efficient Constant Current Sourcing Even at Low Supply Voltages
  • TTL and CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • Supply Voltage of 4 V to 15 V
  • Supply Current of 0.3 mA
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Rated From T J = –40°C to 125°C
  • TrueDrive™ Output Architecture Using Bipolar and CMOS Transistors in Parallel
  • Qualified for Automotive Applications
  • Industry-Standard Pinout
  • High Current Drive Capability of ±4 A at the Miller Plateau Region
  • Efficient Constant Current Sourcing Even at Low Supply Voltages
  • TTL and CMOS-Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • Supply Voltage of 4 V to 15 V
  • Supply Current of 0.3 mA
  • Dual Outputs Can Be Paralleled for Higher Drive Current
  • Rated From T J = –40°C to 125°C
  • TrueDrive™ Output Architecture Using Bipolar and CMOS Transistors in Parallel

The UCC27324-Q1 high-speed dual-MOSFET driver can deliver large peak currents into capacitive loads. Using a design that inherently minimizes shoot-through current, these drivers deliver 4 A of current where it is needed most, at the Miller plateau region during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

The device is offered in a standard SOIC-8 (D) package.

The UCC27324-Q1 high-speed dual-MOSFET driver can deliver large peak currents into capacitive loads. Using a design that inherently minimizes shoot-through current, these drivers deliver 4 A of current where it is needed most, at the Miller plateau region during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

The device is offered in a standard SOIC-8 (D) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC27624-Q1 ACTIVE Automotive, 30V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and low propagation delay Newer generation with enhanced performance (Wider VDD and increased drive current)

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27423-4-5-Q1EVM — UCC2742xQ1 Dual 4-A High-Speed Low-Side MOSFET Drivers With Enable Evaluation Module (EVM)

The UCC2742xQ1 EVM is a high-speed dual MOSFET evaluation module that provides a test platform for a quick and easy startup of the UCC2742xQ1 driver. Powered by a single 4V to 15V external supply, and featuring a comprehensive set of test points and jumpers. All of the devices have separate input (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLURB25 — UCC2732X Schematic Review Template

Supported products & hardware
Calculation tool

SLURB26 — UCC2732X and UCC3732X Schematic Review Template

Supported products & hardware
Reference design

TIDM-SOLAR-DCDC — C2000™ MCU solar DC/DC converter with Maximum Power Point Tracking (MPPT) reference design

This design is a digitally-controlled, solar DC/DC converter with maximum power point tracking (MPPT), for use in central or string solar inverters. The design acts as a front-end MPPT DC/DC converter for the TIDM-SOLAR-ONEPHINV, a grid-tied, single phase, DC/AC inverter. Together, they form a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos