Home Power management Gate drivers Low-side drivers

UCC27614-Q1

ACTIVE

Automotive 30V VDD, 10A/10A single-channel low-side driver with 4V UVLO and low propagation delay

Product details

Number of channels 1 Power switch IGBT, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 26 Features Enable pin, UVLO Operating temperature range (°C) -40 to 125 Rise time (ns) 0.5 Fall time (ns) 4 Propagation delay time (µs) 0.017 Channel input logic CMOS, TTL Input negative voltage (V) -10 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 26 Features Enable pin, UVLO Operating temperature range (°C) -40 to 125 Rise time (ns) 0.5 Fall time (ns) 4 Propagation delay time (µs) 0.017 Channel input logic CMOS, TTL Input negative voltage (V) -10 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Single
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm) WSON (DSG) 8 4 mm² (2 mm × 2 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 10A sink 10A source output currents
  • Input and enable pins capable of withstanding up to –10V
  • Absolute maximum VDD voltage: 30V
  • Wide VDD operating range from 4.5V to 26V with UVLO
  • Available in 2mm x 2mm SON8 package
  • Typical 17.5ns propagation delay
  • EN (enable) pin in SOIC8 and VSSOP8 package
  • IN– pin can be used for enable and disable functionality in SON8 package
  • VDD independent input thresholds (TTL compatible)
  • Can be used as inverting or noninverting driver
  • Operating junction temperature range of –40°C to 150°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 10A sink 10A source output currents
  • Input and enable pins capable of withstanding up to –10V
  • Absolute maximum VDD voltage: 30V
  • Wide VDD operating range from 4.5V to 26V with UVLO
  • Available in 2mm x 2mm SON8 package
  • Typical 17.5ns propagation delay
  • EN (enable) pin in SOIC8 and VSSOP8 package
  • IN– pin can be used for enable and disable functionality in SON8 package
  • VDD independent input thresholds (TTL compatible)
  • Can be used as inverting or noninverting driver
  • Operating junction temperature range of –40°C to 150°C

The UCC27614-Q1 is a single channel, high-speed, low-side gate driver capable of effectively driving MOSFET, IGBT, SiC, and GaN power switches. The UCC27614-Q1 has a typical peak drive strength of 10A, which reduces the rise and fall times of the power switches, lowering switching losses and increasing efficiency. The small propagation delay of the UCC27614-Q1 yields better power stage efficiency by improving dead-time optimization, pulse width utilization, control loop response, and transient performance of the system.

The UCC27614-Q1 can handle –10V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. An independent enable signal allows the power stage to be controlled independent of the main control logic. The gate driver can quickly shut off the power stage if there is a fault in the system (which requires the power train to be turned off). The enable function also improves system robustness. Many high-frequency switching power supplies exhibit high frequency noise at the gate of the power device, which can get injected into the output pin of the gate driver and can cause the driver to malfunction. The UCC27614-Q1 performs well in such conditions due to its transient reverse current and reverse voltage capability.

The strong internal pulldown MOSFET holds the output low if the VDD voltage is below the specified UVLO threshold. This active pulldown feature further improves system robustness. The 10A drive current of the UCC27614-Q1 in the 2mm × 2mm package improves system power density. This small package also enables optimum gate driver placement and improved layout.

The UCC27614-Q1 is a single channel, high-speed, low-side gate driver capable of effectively driving MOSFET, IGBT, SiC, and GaN power switches. The UCC27614-Q1 has a typical peak drive strength of 10A, which reduces the rise and fall times of the power switches, lowering switching losses and increasing efficiency. The small propagation delay of the UCC27614-Q1 yields better power stage efficiency by improving dead-time optimization, pulse width utilization, control loop response, and transient performance of the system.

The UCC27614-Q1 can handle –10V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. An independent enable signal allows the power stage to be controlled independent of the main control logic. The gate driver can quickly shut off the power stage if there is a fault in the system (which requires the power train to be turned off). The enable function also improves system robustness. Many high-frequency switching power supplies exhibit high frequency noise at the gate of the power device, which can get injected into the output pin of the gate driver and can cause the driver to malfunction. The UCC27614-Q1 performs well in such conditions due to its transient reverse current and reverse voltage capability.

The strong internal pulldown MOSFET holds the output low if the VDD voltage is below the specified UVLO threshold. This active pulldown feature further improves system robustness. The 10A drive current of the UCC27614-Q1 in the 2mm × 2mm package improves system power density. This small package also enables optimum gate driver placement and improved layout.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC27332-Q1 ACTIVE Automotive 20V VDD, 9A/9A single-channel driver and enable Performance optimized for systems with lesser spec requirements

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27614EVM — UCC27614 evaluation module for single-channel 30-V, 10-A high-speed low-side gate driver

The UCC27614 evaluation module (EVM) is designed for evaluation of TI's 30-V, 10-A single-channel 2 × 2 gate driver. This EVM is targeted to evaluate the driver IC against datasheet parameters. The driver IC may evaluated against various capacitive and resistive loads. The EVM may be setup in (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC27614 SIMPLIS Model

SLUM794.ZIP (74 KB) - SIMPLIS model
Supported products & hardware
Simulation model

UCC27614 Unencrypted PSpice Model

SLUM885.ZIP (18 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos