可提供此产品的更新版本
功能与比较器件相同但引脚有所不同。
BQ27441-G1
- Single Series Cell Li-Ion Battery Fuel Gauge
- Resides on System Board
- Supports Embedded or Removable Batteries
- Powered Directly from Battery with Integrated LDO
- Supports a Low-Value External Sense Resistor
(10 mΩ)
- Battery Fuel Gauging Based on Patented Impedance
Track™ Technology- Reports Remaining Capacity and State-of-Charge
(SOC) with Smoothing Filter - Automatically Adjusts for Battery Aging, =
Self-discharge, Temperature, and Rate Changes - Battery State-of-Health (Aging) Estimation
- Reports Remaining Capacity and State-of-Charge
- Microcontroller Peripheral Supports:
- 400-kHz I2C Serial Interface
- Configurable SOC Interrupt or Battery
Low Digital Output Warning - Internal Temperature Sensor or
Host-Reported Temperature
The Texas Instruments bq27441-G1 fuel gauge is a microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires minimal user configuration and system microcontroller firmware development.
The bq27441-G1 battery fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).
Battery fuel gauging with the bq27441-G1 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 12-pin, 2.50 mm × 4.00 mm, small outline no-lead (SON) package is ideal for space-constrained applications.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | bq27441-G1 System-Side Impedance Track Fuel Gauge 数据表 (Rev. C) | PDF | HTML | 2014-12-19 | ||
| 应用手册 | 化合物 ID 选择工具 (GPC) 简易指南 | PDF | HTML | PDF | HTML | 2026-10-7 | ||
| 应用手册 | bq2750x 系列中的 Impedance Track™ 电池电量监测算法的 理论及实现 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022-11-21 | |
| 应用手册 | Achieving The Successful Learning Cycle | PDF | HTML | 2018-6-19 | |||
| 应用手册 | Gauge Communication | 2017-1-12 | ||||
| 应用手册 | Enhanced Resolution Gauging for Low Current Applications Using Scaling | 2016-10-26 | ||||
| 用户指南 | bq27441-G1 Technical Reference Manual (Rev. A) | 2014-5-6 | ||||
| 用户指南 | Quick Start Guide for bq27441-G1 | 2013-8-13 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BOOSTXL-BATPAKMKII — 电量箱 MKII 电池 BoosterPack 插件模块
Fuel Tank MKII BoosterPack™ 插件模块是初代 Fuel Tank BoosterPack 模块的下一代设计。该模块集成了 TI 下一代电池监控 IC 及其他新特性,提升了使用便捷性。它可使 TI LaunchPad™ 开发套件通过随附的可充电锂聚合物电池供电,支持移动应用的开发与评估。
Fuel Tank MKII BoosterPack 插件模块内置锂聚合物电池充电器与电量计,可提供电池的关键参数(包括温度、充电状态、容量等)。该 BoosterPack 模块配备一节锂聚合物电池,可通过开关断开,并通过板载微型 USB 接口充电。
此 BoosterPack (...)
BQ27441EVM-G1A — BQ27441 评估板
BQ27441EVM-G1B — BQ27441 评估板
BQSTUDIO — Battery Management Studio (bqStudio) 软件
Battery Management Studio (bqStudio) 提供一整套稳健的工具来帮助您评估、配置、测试 TI 电池管理产品以及利用其进行设计或以其他方式对其加以利用。这包括提供对寄存器和数据内存的完全访问,其中包括支持实时查看、绘制和记录轻松连接以发送命令、控制低级通信和 I/O,以及自动和指导支持配置、校准、执行学习周期以及生成有用的文件以将器件投入生产。
bqStudio 不支持 bq20xxx 和 bq30xxx 等旧产品。可从相应的产品页面下载特定的评估软件。您为 bqStudio 下载的最新化学物质更新程序也需要更新版 bqStudio。
BOOSTXL-BATPAKMKII-SW
BQ27XXXSW-LINUX — 用于 BQ27XXX 的 Linux 驱动程序
The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
(...)
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
BQ-BATTERY-PROGRAMMER-SW 软件开发套件 (SDK) 是一组强大的软件命令行工具,可在对使用 TI 电池管理产品的电池包进行编程、测试或组装的过程中提供帮助。该软件中的可执行文件支持用于 EV2300 通信收发器的 MKST-3P-ALT-EV2300 MKS Technology 替代产品。可执行文件可与单个站配合使用,但可以通过使用 MKS Technology Inc. 提供的其他软件和 GUI 扩展到多个站。本软件不支持多个站。
每个下载中有多个可执行文件,通常每个平台一个。还支持 BQ20xxx 和 BQ30xxx 等较旧的产品。提供了使用 C++ 编程语言 (...)
TIDA-00251 — 系统端阻抗跟踪电池电量计
TIDA-00251 参考设计是一款易于配置的微控制器外设,可为单节锂离子电池提供系统级电量监测功能。该器件只需极少的用户配置,且无需开发系统微控制器固件。该设计采用温度、电压和电流来确定锂离子可充电电池的充电状态和运行状况。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VSON (DRZ) | 12 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。