BQ27441EVM-G1B
BQ27441 评估板
BQ27441EVM-G1B
概述
BQ27441EVM-G1B 评估模块是适用于 bq27441-G1B 的完整评估系统。该 EVM 包含一个 bq27441-G1B 电路模块,以及一个外部检测电阻。bq27441-G1B 应与充电电压为 4.3V 或 4.35V 的电池搭配使用。使用此 EVM 需要配备用于电量监测计接口的 EV2400 PC 接口板(可单独订购)、PC USB 电缆,以及基于 Windows™ 的 PC 软件。该电路模块包含一个 bq27441-G1B 集成电路,以及用于监测和预测系统侧电量监测计解决方案容量的所有其他板载元件。该电路模块直接连接电池组两端。借助 EV2400 接口板和软件,用户可以:(1) 读取 bq27441-G1B 数据寄存器。(2) 为不同配置的芯片组编程。(3) 记录循环数据,以便进一步评估。(4) 对 bq27441-G1B 解决方案在不同充电和放电条件下的整体功能进行评估。最新的基于 Windows™ 的 PC 软件可从德州仪器 (TI) 网站的产品文件夹中下载。
特性
- 已组装的电路模块,便于快速设置和评估。
- 可用于数据记录和分析的可下载软件。
电池电量监测
立即订购并开发
BQ27441EVM-G1B — 系统端 Impedance Track™ 电池电量监测计评估模块
BQ27441EVM-G1B — 系统端 Impedance Track™ 电池电量监测计评估模块
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
评估板
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
评估板
文档
Software manifest
发布信息
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | bq27441EVM Pack-Side Impedance Track Fuel Gauge (Rev. A) | 2014-7-31 | |||
| 证书 | BQ27441EVM-G1B EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | Quick Start Guide for bq27441-G1 | 2013-8-13 |