DP83816
- IEEE 802.3 Compliant, PCI V2.2 Media Access
Controller (MAC) and Bus Interface Unit (BIU)
Supports Traditional Data Rates of 10 Mb/s
Ethernet and 100 Mb/s Fast Ethernet (Through
Internal PHY) - Bus Master – Burst Sizes of up to 128 Dwords
(512 Bytes) - BIU Compliant With PC 97 and PC 98 Hardware
Design Guides, PC 99 Hardware Design Guide
Draft, ACPI v1.0, PCI Power Management
Specification v1.1, OnNow Device Class Power
Management Reference Specification – Network
Device Class v1.0a - Wake on LAN (WoL) Support Compliant With
PC98, PC99, SecureOn, and OnNow, Including
Directed Packets, Magic Packet™ VLAN Packets,
ARP Packets, Pattern Match Packets, and PHY
Status Change - Clkrun Function for PCI Mobile Design Guide
- Virtual LAN (VLAN) and Long Frame Support
- Support for IEEE 802.3× Full-Duplex Flow Control
- Extremely Flexible Rx Packet Filtration Including:
Single Address Perfect Filter With MSb Masking,
Broadcast, 512 Entry Multicast and Unicast Hash
Table, Deep Packet Pattern Matching for up to
Four Unique Patterns - Statistics Gathered for Support of RFC 1213
(MIB II), RFC 1398 (Ether-Like MIB), IEEE 802.3
LME, Reducing CPU Overhead for Management - Internal 2KB Transmit and 2KB Receive Data
FIFOs - Serial EEPROM Port With Auto-Load of
Configuration Data From EEPROM at Power On - Flash or PROM Interface for Remote Boot Support
- Fully Integrated IEEE 802.3 3.3-V CMOS Physical
Layer - IEEE 802.3 10BASE-T Transceiver With Integrated
Filters IEEE 802.3u 100BASE-TX Transceiver - Fully integrated ANSI X3.263 Compliant TP-PMD
Physical Sublayer With Adaptive Equalization and
Baseline Wander Compensation - IEEE 802.3u Auto-Negotiation – Advertised
Features Configurable Through EEPROM - Full-Duplex Support for 10- and 100-Mb/s Data
Rates - Single 25-MHz Reference Clock
- 144-pin LQFP Package
- Low-Power 3.3-V CMOS Design With Typical
Consumption of 383 mW Operating, 297 mW
During WoL, and 53 mW During Sleep Mode - IEEE 802.3u MII for Connecting Alternative
External Physical Layer Devices - 3.3-V Signaling With 5-V Tolerant I/O
The DP83816 device is a single-chip 10/100 Mb/s ethernet controller for the PCI bus. It is targeted at low-cost, high-volume PC motherboards, adapter cards, and embedded systems. The DP83816 device fully implements the V2.2 33-MHz PCI bus interface for host communications with power management support. Packet descriptors and data are transferred via bus-mastering, reducing the burden on the host CPU. The DP83816 device can support full-duplex 10/100 Mb/s transmission and reception with minimum interframe gap.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Integrated PCI Ethernet Media Access Contrlr & Phy Layer (MacPhyter-II) 数据表 (Rev. E) | 2015年 12月 31日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点