DS90CF364
- 20 to 65 MHz shift clock support
- Programmable Transmitter (DS90C363) strobe select (Rising or Falling edge strobe)
- Single 3.3V supply
- Chipset (TX + RX) power consumption < 250 mW (typ)
- Power-down mode (< 0.5 mW total)
- Single pixel per clock XGA (1024×768) ready
- Supports VGA, SVGA, XGA and higher addressability
- Up to 170 Megabyte/sec bandwidth
- Up to 1.3 Gbps throughput
- Narrow bus reduces cable size and cost
- 290 mV swing LVDS devices for low EMI
- PLL requires no external components
- Low profile 48-lead TSSOP package
- Falling edge data strobe Receiver
- Compatible with TIA/EIA-644 LVDS standard
- ESD rating > 7 kV
- Operating Temperature: −40°C to +85°C
All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments. TRI-STATE is a trademark of Texas Instruments.
The DS90C363 transmitter converts 21 bits of CMOS/TTL data into three LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fourth LVDS link. Every cycle of the transmit clock 21 bits of input data are sampled and transmitted. The DS90CF364 receiver converts the LVDS data streams back into 21 bits of CMOS/TTL data. At a transmit clock frequency of 65 MHz, 18 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 455 Mbps per LVDS data channel. Using a 65 MHz clock, the data throughput is 170 Mbyte/sec. The Transmitter is offered with programmable edge data strobes for convenient interface with a variety of graphics controllers. The Transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge Transmitter will inter-operate with a Falling edge Receiver (DS90CF364) without any translation logic.
This chipset is an ideal means to solve EMI and cable size problems associated with wide, high speed TTL interfaces.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | DS90C363/F364 3.3V Prog LVDS Trnsmit 18Bit FPD 65MHz/LVDS Rcvr 18Bit FPD 85MHz 数据表 (Rev. C) | 2013-4-12 | |||
| 应用手册 | High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs | 2018-11-9 | ||||
| 应用手册 | How to Map RGB Signals to LVDS/OpenLDI(OLDI) Displays (Rev. A) | 2018-6-29 | ||||
| 应用手册 | AN-1032 An Introduction to FPD-Link (Rev. C) | 2017-8-8 | ||||
| 应用手册 | Receiver Skew Margin for Channel Link I and FPD Link I Devices | PDF | HTML | 2016-1-13 | |||
| 应用手册 | TFT Data Mapping for Dual Pixel LDI Application - Alternate A - Color Map | 2004-5-15 | ||||
| 应用手册 | AN-1056 STN Application Using FPD-Link | 2004-5-14 | ||||
| 应用手册 | AN-1085 FPD-Link PCB and Interconnect Design-In Guidelines | 2004-5-14 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
FLINK3V8BT-85 — 用于 FPD 链接系列串行器和解串器 LVDS 器件的评估套件
FPD-Link evaluation kit contains a Transmitter (Tx) board, a Receiver (Rx) board along with interfacing cables. This kit will demonstrate the chipsets interfacing from test equipment or a graphics controller using Low Voltage Differential Signaling (LVDS) to a receiver board.
The Transmitter board (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (DGG) | 48 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。