DS90CR287
- 20 to 85 MHz Shift Clock Support
- 50% Duty Cycle on Receiver Output Clock
- 2.5 / 0 ns Set & Hold Times on TxINPUTs
- Low Power Consumption
- ±1V Common-Mode Range (around +1.2V)
- Narrow Bus Reduces Cable Size and Cost
- Up to 2.38 Gbps Throughput
- Up to 297.5 Mbytes/sec Bandwidth
- 345 mV (typ) Swing LVDS Devices for Low EMI
- PLL Requires no External Components
- Rising Edge Data Strobe
- Compatible with TIA/EIA-644 LVDS Standard
- Low Profile 56-Lead TSSOP Package
The DS90CR287 transmitter converts 28 bits of LVCMOS/LVTTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted.
The DS90CR288A receiver converts the four LVDS data streams back into 28 bits of LVCMOS/LVTTL data. At a transmit clock frequency of 85 MHz, 28 bits of TTL data are transmitted at a rate of 595 Mbps per LVDS data channel. Using a 85 MHz clock, the data throughput is 2.38 Gbit/s (297.5 Mbytes/sec).
This chipset is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | DS90CR287/DS90CR288A 3.3V Rising Edge Data Strobe LVDS 28-Bit Channel Link 85MHz 数据表 (Rev. G) | 2013-3-5 | |||
| 应用手册 | High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs | 2018-11-9 | ||||
| 应用手册 | Receiver Skew Margin for Channel Link I and FPD Link I Devices | PDF | HTML | 2016-1-13 | |||
| 应用手册 | Improving the Robustness of Channel Link Designs with Channel Link II Ser/Des (Rev. A) | 2013-4-26 | ||||
| 设计指南 | Channel Link I Design Guide | 2007-3-29 | ||||
| 应用手册 | Multi-Drop Channel-Link Operation | 2004-10-4 | ||||
| 应用手册 | CHANNEL LINK Moving and Shaping Information In Point-To-Point Applications | 1998-10-5 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
FLINK3V8BT-85 — 用于 FPD 链接系列串行器和解串器 LVDS 器件的评估套件
FPD-Link evaluation kit contains a Transmitter (Tx) board, a Receiver (Rx) board along with interfacing cables. This kit will demonstrate the chipsets interfacing from test equipment or a graphics controller using Low Voltage Differential Signaling (LVDS) to a receiver board.
The Transmitter board (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (DGG) | 56 | Ultra Librarian |
| NFBGA (NZC) | 64 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。