主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM2574

正在供货

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TLVM13620 正在供货 采用 4mm x 6mm x 1.8mm 封装的 3.6V 至 36V 输入、1V 至 6V 输出、2A 降压模块 Save board space, simplify design and speed time to market with an integrated-inductor power module.
LMR54406 正在供货 4V 至 36V、0.6A、80-µA Iq 同步降压 SIMPLE SWITCHER® 电源转换器 Next-generation synchronous buck converter with lower IQ in SOT-23 package.
TPSM365R6 正在供货 3-65V 输入 1-13V 输出 0.6A 同步降压转换器电源模块 Smaller design with an integrated-inductor power module.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 37 Vout (min) (V) 3.3 Features Enable, Overcurrent protection Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 37 Vout (min) (V) 3.3 Features Enable, Overcurrent protection Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 98
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm) SOIC (NPA) 14 92.8372375 mm² (8.9915 mm × 10.325 mm)
  • New product available: TPS560430, 36-V, 600-mA synchronous step-down converter
  • 3.3-V, 5-V, 12-V, 15-V, and adjustable output versions
  • Adjustable version output voltage range: 1.23 V to 37 V (57 V for HV version) ±4% maximum over line and load conditions
  • Specified 0.5-A output current
  • Wide input voltage range: 40 V, up to 60 V for HV Version
  • Requires only four external components
  • 52-kHz Fixed-frequency internal oscillator
  • TTL shutdown capability, low-power standby mode
  • High efficiency
  • Uses readily available standard inductors
  • Thermal shutdown and current-limit protection
  • Create a custom design using the LM2574 with the WEBENCH® Power Designer
  • New product available: TPS560430, 36-V, 600-mA synchronous step-down converter
  • 3.3-V, 5-V, 12-V, 15-V, and adjustable output versions
  • Adjustable version output voltage range: 1.23 V to 37 V (57 V for HV version) ±4% maximum over line and load conditions
  • Specified 0.5-A output current
  • Wide input voltage range: 40 V, up to 60 V for HV Version
  • Requires only four external components
  • 52-kHz Fixed-frequency internal oscillator
  • TTL shutdown capability, low-power standby mode
  • High efficiency
  • Uses readily available standard inductors
  • Thermal shutdown and current-limit protection
  • Create a custom design using the LM2574 with the WEBENCH® Power Designer

The LM2574xx series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2574xx series offers a high-efficiency replacement for popular three-terminal linear regulators. Because of its high efficiency, the copper traces on the printed-circuit board (PCB) are normally the only heat sinking needed.

A standard series of inductors optimized for use with the LM2574 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50-µA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

The TPS560430 is a newer generation buck converter, being functionally equivalent to LM2574. It offers reduced BOM cost, increased efficiency, and reduced solution size. See the Device Comparison Table to compare specifications. Start WEBENCH Design with TPS560430.

The LM2574xx series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2574xx series offers a high-efficiency replacement for popular three-terminal linear regulators. Because of its high efficiency, the copper traces on the printed-circuit board (PCB) are normally the only heat sinking needed.

A standard series of inductors optimized for use with the LM2574 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50-µA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

The TPS560430 is a newer generation buck converter, being functionally equivalent to LM2574. It offers reduced BOM cost, increased efficiency, and reduced solution size. See the Device Comparison Table to compare specifications. Start WEBENCH Design with TPS560430.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS560430 正在供货 4V 至 36V 0.6A 同步降压 SIMPLE SWITCHER® 电源转换器 Next-generation 36-V, 600-mA buck regulator with high-efficiency sleep mode..

技术文档

未找到结果。请清除搜索并重试。
查看全部 23
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM2574/LM2574HV SIMPLE SWITCHER® 0.5-A Step-Down Voltage Regulator 数据表 (Rev. F) 2020-4-17
技术文章 如何利用直流/直流转换器提高系统可靠性并简化设计 PDF | HTML PDF | HTML 2026-10-16
应用手册 半导体和 IC 封装热指标 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024-4-24
应用手册 Switching regulator fundamentals (Rev. C) PDF | HTML 2019-2-5
技术文章 Quantifying the value of wide VIN PDF | HTML 2016-6-15
技术文章 DC/DC converter datasheets – System losses demystified PDF | HTML 2016-4-25
技术文章 The importance of accurate switching frequency and current limit when selecting bu PDF | HTML 2016-4-19
技术文章 DC/DC converter datasheets – System efficiency demystified PDF | HTML 2016-4-18
技术文章 Advantages of leaded packages in robust industrial designs PDF | HTML 2016-3-8
应用手册 Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014-9-12
应用手册 AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 2013-4-24
应用手册 AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 2013-4-23
应用手册 AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 2013-4-23
应用手册 AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 2013-4-23
应用手册 AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 2013-4-23
应用手册 AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013-4-23
应用手册 AN-1197 Selecting Inductors for Buck Converters (Rev. B) 2013-4-23
应用手册 AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 2013-4-23
应用手册 AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 2013-4-23
应用手册 Buck Converters Provide a Battery Charger and System Power 2007-3-21
应用手册 Input and Output Capacitor Selection 2005-9-19
更多文献资料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005-7-12
应用手册 AN-643 EMI/RFI Board Design (Rev. B) 2004-5-3

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

SWITCHERSMADESIMPLE-SW — Switchers Made Simple® Software

Note: The Switchers Made Simple design computations have been incorporated into Texas Instruments' award winning WEBENCH Power Designer Online Design Tool. Please use TI's WEBENCH Power Designer online tools for new designs. The WEBENCH Design Tool also includes:

  • Visual design optimization for (...)
支持的产品和硬件
仿真模型

LM2574 PSpice Transient Model

SNVMB20.ZIP (41 KB) - PSpice 模型
支持的产品和硬件
仿真模型

LM2574 Unencrypted PSpice Transient Model

SNVMB19.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (P) 8 Ultra Librarian
SOIC (NPA) 14 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频