LM26
- Internal Comparator With Pin Programmable 2°C
or 10°C Hysteresis - No External Components Required
- Open-Drain or Push-Pull Digital Output; Supports
CMOS Logic Levels - Internal Temperature Sensor With VTEMP Output
Pin - VTEMP Output Allows After-Assembly System
Testing - Internal Voltage Reference and DAC for Trip-Point
Setting - Currently Available in 5-pin SOT-23 Plastic
Package - Excellent Power Supply Noise Rejection
- UL Recognized Component
- Key Specifications
- Power Supply Voltage 2.7 V to 5.5 V
- Power Supply Current
40 µA (Maximum) 16 µA (Typical) - Hysteresis Temperature 2°C or 10°C (Typical)
The LM26 is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of −55°C to 110°C in 1°C increments. The LM26 has one digital output (OS/OS/US/US), one digital input (HYST) and one analog output (VTEMP). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown (OS) it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin. A VTEMP analog output provides a voltage that is proportional to temperature and has a −10.82 mV/°C output slope.
Available parts are detailed in the Device Comparison Table. For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM26 is currently available in a 5-lead SOT-23 package.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | LM26 SOT-23, ±3°C Accurate, Factory-Preset Thermostat 数据表 (Rev. S) | PDF | HTML | 2015年 9月 29日 | ||
| 用户指南 | LM26EVAL-XPA LM26 Eval Kit Manual | 2012年 1月 26日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23 (DBV) | 5 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点