磁传感器
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Type
Rating
Package size (L x W) (mm)
Package type
Pin count
Package area (mm^2)
Images
Subcategory
Status
TMCS1123-Q1New
TMCS1127-Q1New
TMCS1133-Q1New
TMCS1126-Q1New
Latch
SOT-23, TO-92
3
6.08, 6.9204
2.92 x 2.37,
4 x 1.52
4 x 1.52
-40 to 125
Catalog
$0.105 | 1ku
AMR angle sensor, Differential Outputs, Quadrature
VSSOP
8
14.7
3 x 4.9
-40 to 150
Automotive
$0.890 | 1ku
AMR angle sensor, Differential Outputs
VSSOP
8
14.7
3 x 4.9
-40 to 150
Automotive
$0.890 | 1ku
Omnipolar switch, Unipolar switch
SOT-23
3
6.9204
2.92 x 2.37
-40 to 125
Automotive
$0.139 | 1ku
Omnipolar switch
SOT-23, X2SON
3, 4
1.54, 6.9204
1.4 x 1.1,
2.92 x 2.37
2.92 x 2.37
-40 to 125
Catalog
$0.057 | 1ku
Ratiometric bipolar
SOT-23, TO-92
3
6.08, 6.9204
2.92 x 2.37,
4 x 1.52
4 x 1.52
-40 to 150
Automotive
$0.260 | 1ku
Ratiometric unipolar
SOT-23, TO-92
3
6.08, 6.9204
2.92 x 2.37,
4 x 1.52
4 x 1.52
-40 to 150
Automotive
$0.260 | 1ku
Ratiometric PWM output
SOT-23, TO-92
3
6.08, 6.9204
2.92 x 2.37,
4 x 1.52
4 x 1.52
-40 to 125
Catalog
$0.220 | 1ku
Ratiometric unipolar
SOT-23, TO-92
3
6.08, 6.9204
2.92 x 2.37,
4 x 1.52
4 x 1.52
-40 to 125
Catalog
$0.220 | 1ku
Ratiometric bipolar
SOT-23, TO-92
3
6.08, 6.9204
2.92 x 2.37,
4 x 1.52
4 x 1.52
-40 to 125
Catalog
$0.220 | 1ku
Latch
DSBGA, SOT-23, TO-92, X2SON
3, 4
0.64, 1.54, 6.08, 6.9204
0.8 x 0.8,
1.4 x 1.1,
2.92 x 2.37,
4 x 1.52
1.4 x 1.1,
2.92 x 2.37,
4 x 1.52
-40 to 135
Catalog
$0.099 | 1ku
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Type
Enabled
Type
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
50
of
60
Page
1
of
2