温度传感器和控制 IC
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Remote channels (#)
Features
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Subcategory
Local sensor accuracy (max)
Supply voltage (min) (V)
Supply voltage (max) (V)
Remote sensor accuracy (max)
Status
-40 to 125
0.1
Catalog
PICOSTAR
4
0.3355
0.61 x 0.55
1.4
5.5
$0.350 | 1ku
—
0
ALERT, NIST traceable, One-shot conversion
—
-40 to 150
1.2
Catalog
SOIC
7
29.4
4.9 x 6
2.3
5.5
$0.950 | 1ku
—
—
Basic isolation
Functional Safety-Capable
-40 to 125
0.5
Catalog
X2SON
5
0.64
0.8 x 0.8
1.4
3.6
$0.187 | 1ku
—
0
ALERT, NIST traceable, One-shot conversion
—
-40 to 150
1.5
Automotive
SOIC
7
29.4
4.9 x 6
2.3
5.5
$1.235 | 1ku
—
—
Basic isolation
Functional Safety-Capable
-55 to 150
0.08
Catalog
DSBGA
6
1.4136
0.95 x 1.488
1.7
5.5
$2.250 | 1ku
—
0
ALERT, EEPROM, NIST traceable, One-shot conversion
—
-55 to 150
0.2, 0.9
Catalog
WSON
8
6.25
2.5 x 2.5
1.7
5.5
$0.699 | 1ku
—
0
2-kb EEPROM, 64-bit unique ID, GPIO, NIST traceable, SHA-256 Authentication
Functional Safety-Capable
-55 to 150
0.2, 0.3
Catalog
VSSOP, WSON
8
6.25, 14.7
2.5 x 2.5,
3 x 4.9
3 x 4.9
1.7
5.5
$1.069 | 1ku
—
0
2-kb EEPROM, 64-bit unique ID, ALERT, GPIO, NIST traceable
Functional Safety-Capable
-40 to 125
0.2
Automotive
WSON
8
6.25
2.5 x 2.5
1.62
5.5
$1.249 | 1ku
—
0
ALERT, NIST traceable
Functional Safety-Compliant
-55 to 175
0.3, 0.8
Catalog
SOT-SC70
6
4.2
2 x 2.1
1.62
5.5
$0.412 | 1ku
—
0
ALERT, CRC, NIST traceable, One-shot conversion, Slew Rate Warning
—
-55 to 175
0.8
Automotive
SOT-23
6
8.12
2.9 x 2.8
1.62
5.5
$0.480 | 1ku
—
0
Continuous Conversion, Shutdown
Functional Safety-Capable
-55 to 175
0.25
Automotive
SOT-23, SOT-SC70
6
4.2, 8.12
2 x 2.1,
2.9 x 2.8
2.9 x 2.8
1.62
5.5
$0.861 | 1ku
—
0
ALERT, CRC, NIST traceable, One-shot conversion, Slew Rate Warning
Functional Safety-Capable
-40 to 125
0.2, 1
Catalog
PICOSTAR
4
0.5776
0.76 x 0.76
1.08
1.98
$0.290 | 1ku
—
0
0.15mm Package Height, Slew Rate Warning
—
-40 to 125
0.5
Catalog
DSBGA
6
1.099584
1.328 x 0.828
1.7
1.98
$0.525 | 1ku
—
0
Error Check, JEDEC JESD30201
—
-55 to 150
2.5
HiRel Enhanced Product
SOT-SC70
5
4.2
2 x 2.1
2.7
5.5
$1.800 | 1ku
—
0
Industry standard pinout
—
-55 to 130
—
Automotive
SOT-5X3
6
2.56
1.6 x 1.6
1.62
5.5
$0.300 | 1ku
—
—
Built-in hysteresis
Functional Safety-Capable
-40 to 125
1.5
Automotive
SOT-23
3
6.9204
2.92 x 2.37
3.1
5.5
$0.137 | 1ku
—
0
Industry standard pinout
Functional Safety-Capable
-40 to 150
1.5
Automotive
SOT-23, SOT-SC70
3, 5
4.2, 6.9204
2 x 2.1,
2.92 x 2.37
2.92 x 2.37
2.3
5.5
$0.117 | 1ku
—
0
Industry standard pinout
Functional Safety-Capable
-40 to 170
2
Automotive
SOT-5X3, TO-92, X1SON
2
0.6, 1.28, 6.08
1 x 0.6,
1.6 x 0.8,
4 x 1.52
1.6 x 0.8,
4 x 1.52
5.5
—
$0.046 | 1ku
—
—
—
Functional Safety-Capable
-40 to 150
2
Catalog
SOT-5X3, TO-92, X1SON
2
0.6, 1.28, 6.08
1 x 0.6,
1.6 x 0.8,
4 x 1.52
1.6 x 0.8,
4 x 1.52
5.5
—
$0.038 | 1ku
—
—
—
—
-40 to 125
1
Catalog
DSBGA, PICOSTAR
4
0.5776, 0.847364, 1
0.76 x 0.76,
1 x 1,
1.142 x 0.742
1 x 1,
1.142 x 0.742
1.4
3.6
$0.160 | 1ku
—
0
Daisy chain
Functional Safety-Capable
-55 to 150
0.1, 0.2
Catalog
DSBGA, WSON
6
1.4136, 4
0.95 x 1.488,
2 x 2
2 x 2
1.8
5.5
$0.800 | 1ku
—
0
ALERT, EEPROM, NIST traceable, One-shot conversion
—
-10 to 125
1, 1.2, 2
Catalog
SOT-23, SOT-SC70
3, 5
4.2, 6.9204
2 x 2.1,
2.92 x 2.37
2.92 x 2.37
3.1
5.5
$0.089 | 1ku
—
0
Industry standard pinout
—
-55 to 125
1
Catalog
SOIC, SOT-5X3, VSSOP, WSON
6, 8
2.56, 4, 14.7, 29.4
1.6 x 1.6,
2 x 2,
3 x 4.9,
4.9 x 6
2 x 2,
3 x 4.9,
4.9 x 6
1.62, 1.7
3.6, 5.5
$0.150 | 1ku
—
0
ALERT, NIST traceable, One-shot conversion
—
-40 to 150
1, 1.2, 2
Catalog
SOT-23, SOT-SC70
3, 5
4.2, 6.9204
2 x 2.1,
2.92 x 2.37
2.92 x 2.37
2.3
5.5
$0.089 | 1ku
—
0
Industry standard pinout
—
-55 to 125
0.2, 0.3
Catalog
WSON
6
4
2 x 2
1.9
5.5
$0.700 | 1ku
—
0
ALERT, EEPROM, NIST traceable, One-shot conversion
—
-40 to 125
2
Automotive
SOT-23
6
8.12
2.9 x 2.8
2.7
5.5
$0.782 | 1ku
—
0
One-shot conversion
Functional Safety-Capable
-40 to 125
—
Automotive, Catalog
SOT-23
5
8.12
2.9 x 2.8
2.7
5.5
$0.156 | 1ku
—
—
Built-in hysteresis
—
-40 to 125
1.45
Automotive
SOT-23-THN
6
8.12
2.9 x 2.8
2.7
5.5
$0.719 | 1ku
—
0
ALERT, One-shot conversion, UL recognized
—
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Local sensor accuracy (max)
Enabled
Local sensor accuracy (max)
Rating
Enabled
Rating
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Remote sensor accuracy (max)
Enabled
Remote sensor accuracy (max)
Remote channels (#)
Enabled
Remote channels (#)
Features
Enabled
Features
TI functional safety category
Enabled
TI functional safety category
Status
Enabled
Status
1
to
50
of
197
Page
1
of
4