主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM2621

正在供货

1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流

产品详情

Rating Catalog Topology Boost Vin (max) (V) 14 Vin (min) (V) 1.2 Vout (max) (V) 14 Vout (min) (V) 1.24 Switch current limit (typ) (A) 2.85 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00008 Duty cycle (max) (%) 80
Rating Catalog Topology Boost Vin (max) (V) 14 Vin (min) (V) 1.2 Vout (max) (V) 14 Vout (min) (V) 1.24 Switch current limit (typ) (A) 2.85 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00008 Duty cycle (max) (%) 80
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Small VSSOP8 Package (Half the Footprint of
    Standard 8-Pin SOIC Package)
  • 1.09-mm Package Height
  • Up to 2-MHz Switching Frequency
  • 1.2-V to 14-V Input Voltage
  • 1.24-V to 14-V Adjustable Output Voltage
  • Up to 1A Load Current
  • 0.17-Ω Internal MOSFET
  • Up to 90% Regulator Efficiency
  • 80-µA Typical Operating Current
  • < 2.5-µA Specified Supply Current In Shutdown
  • Small VSSOP8 Package (Half the Footprint of
    Standard 8-Pin SOIC Package)
  • 1.09-mm Package Height
  • Up to 2-MHz Switching Frequency
  • 1.2-V to 14-V Input Voltage
  • 1.24-V to 14-V Adjustable Output Voltage
  • Up to 1A Load Current
  • 0.17-Ω Internal MOSFET
  • Up to 90% Regulator Efficiency
  • 80-µA Typical Operating Current
  • < 2.5-µA Specified Supply Current In Shutdown

The LM2621 is a high efficiency, step-up DC-DC switching regulator for battery-powered and low input voltage systems. It accepts an input voltage between 1.2 V and 14 V and converts it into a regulated output voltage. The output voltage can be adjusted between 1.24 V and 14 V. It has an internal 0.17-Ω N-Channel MOSFET power switch. Efficiencies up to 90% are achievable using the LM2621.

The high switching frequency (adjustable up to 2 MHz) of the LM2621 allows for tiny surface mount inductors and capacitors. Because of the unique constant-duty-cycle gated oscillator topology very high efficiencies are realized over a wide load range. The supply current is reduced to 80 µA because of the BiCMOS process technology. In the shutdown mode, the supply current is less than 2.5 µA.

The LM2621 is available in a VSSOP-8 package. This package uses half the board area of a standard 8-pin SOIC and has a height of just 1.09 mm.

The LM2621 is a high efficiency, step-up DC-DC switching regulator for battery-powered and low input voltage systems. It accepts an input voltage between 1.2 V and 14 V and converts it into a regulated output voltage. The output voltage can be adjusted between 1.24 V and 14 V. It has an internal 0.17-Ω N-Channel MOSFET power switch. Efficiencies up to 90% are achievable using the LM2621.

The high switching frequency (adjustable up to 2 MHz) of the LM2621 allows for tiny surface mount inductors and capacitors. Because of the unique constant-duty-cycle gated oscillator topology very high efficiencies are realized over a wide load range. The supply current is reduced to 80 µA because of the BiCMOS process technology. In the shutdown mode, the supply current is less than 2.5 µA.

The LM2621 is available in a VSSOP-8 package. This package uses half the board area of a standard 8-pin SOIC and has a height of just 1.09 mm.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
LM2623 正在供货 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流 Operates with input voltages as low as 0.8 V.
功能与比较器件相同但引脚有所不同。
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature
功能与比较器件相似。
LM2733 正在供货 采用 SOT-23 封装、具有 40V 内部 FET 开关的 0.6/1.6MHz 升压转换器 1-A, 40-V Switch boost regulator in SOT-23.
LM27313 正在供货 具有 30V 内部 FET 开关并采用 SOT-23 封装的 1.6MHz 升压转换器 Fixed frequency with smaller package.
TPS61170 正在供货 采用 2x2mm QFN 封装的 1.2A 开关 38V 高压升压转换器 1.2 A Switch, high voltage boost converter in 2 x 2 mm QFN package.
LM3224 正在供货 615kHz/1.25MHz 升压 PWM 直流/直流转换器 Wider switch voltage, fixed frequency.

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM2621 Low Input Voltage, Step-Up DC-DC Converter 数据表 (Rev. D) PDF | HTML 2015-12-3

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM2621EVAL — 低输入电压,升压 DC-DC 评估模块

Low Input Voltage, Step-Up DC-DC

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
计算工具

FLYBUCK-FLYBACK-DESIGN-CALC — Flybuck / Flyback Calculator

该工具可帮助电源工程师根据规范选择合适的隔离式 DC-DC 拓扑。根据所选的拓扑,计算器还会针对设计推荐合适的 IC。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频