LM2936Q-Q1

正在供货

具有反向电压保护功能的汽车类 50mA、电池供电运行 (60V)、低压降稳压器

产品详情

Rating Automotive Vin (max) (V) 60 Vin (min) (V) 5.5 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 500 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.015 Features Reverse voltage protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 60 Vin (min) (V) 5.5 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.3, 5 Noise (µVrms) 500 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 0.015 Features Reverse voltage protection Thermal resistance θJA (°C/W) 51 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Operating Input Voltage: 5.5 V to 40 V
  • Ultralow Quiescent Current (IQ ≤ 15 μA for IOUT = 100 μA)
  • Fixed 3-V, 3.3-V or 5-V With 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • Reverse Battery Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40-V Operating Voltage Limit
  • Shutdown Pin Available with LM2936QBM Package
  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
  • Operating Input Voltage: 5.5 V to 40 V
  • Ultralow Quiescent Current (IQ ≤ 15 μA for IOUT = 100 μA)
  • Fixed 3-V, 3.3-V or 5-V With 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • Reverse Battery Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • 40-V Operating Voltage Limit
  • Shutdown Pin Available with LM2936QBM Package

The LM2936Q ultralow quiescent-current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936Q is ideally suited for automotive and other battery-operated systems. The LM2936Q retains all of the features that are common to low-dropout regulators including a low dropout PNP pass device, short-circuit protection, reverse battery protection, and thermal shutdown. The LM2936Q has a 40-V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936Q is available in
8-pin SOIC and VSSOP packages, a 4-pin SOT–223 package, as well as a 3-pin TO-252 surface mount package.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2936Q ultralow quiescent-current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936Q is ideally suited for automotive and other battery-operated systems. The LM2936Q retains all of the features that are common to low-dropout regulators including a low dropout PNP pass device, short-circuit protection, reverse battery protection, and thermal shutdown. The LM2936Q has a 40-V maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936Q is available in
8-pin SOIC and VSSOP packages, a 4-pin SOT–223 package, as well as a 3-pin TO-252 surface mount package.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS7A16A-Q1 正在供货 非电池电源 (60V)、具有电源正常指示功能的汽车类 100mA、超低 IQ、低压降稳压器 This product has lower noise, lower IQ and is a smaller sized solution.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM2936Q Ultralow Quiescent Current LDO Voltage Regulator 数据表 (Rev. D) PDF | HTML 2016年 3月 30日
功能安全信息 LP2936-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2024年 8月 27日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM2936Q PSpice Model (Rev. A)

SNVM347A.ZIP (64 KB) - PSpice Model
仿真模型

LM2936Q Unencrypted PSpice Model

SNOM623.ZIP (3 KB) - PSpice Model
仿真模型

LM2936QBM_5P0 PSpice Transient Model

SNVMAQ1.ZIP (62 KB) - PSpice Model
仿真模型

LM2936QBM_5P0 Unencrypted PSpice Transient Model (Rev. A)

SNVMAQ0A.ZIP (2 KB) - PSpice Model
参考设计

PMP31073 — 1.44kW 六相交错升压转换器参考设计

此参考设计展示了由 LM5122-Q1 控制的交错升压转换器,其工作电压范围为 9.0V 至 16.0V,输出电压为 24.0V,最大负载电流为 60.0A(每相 10.0A)。
测试报告: PDF
参考设计

TIDA-00223 — 同轴 D 类放大器上汽车音频 I2S 的参考设计

该参考设计基于 I²S/TDM 技术,是一种低成本、易于使用的替代方案,可替代光纤/模拟铜线,用于连接汽车(音频)控制面板与输出级/功率放大器。它支持 I²S I和 TDM,能够将数字音频信号传输到 16 个独立的扬声器通道,每个通道在 4Ω 负载下输出功率为 80W。它还支持通过 I²C 与控制单元或处理器进行双向通信,传输介质可为单根屏蔽双绞线 (STP) 或同轴电缆。此外,TIDA-00223 参考设计包含电源模块,可实现快速部署,并满足现代汽车所需的所有保护和诊断要求。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
SOT-223 (DCY) 4 Ultra Librarian
TO-252 (NDP) 3 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频