Rating
Catalog
Topology
Buck
Iout (max) (A)
100
Vin (max) (V)
65
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
0.6
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable
EMI features
Spread Spectrum
Duty cycle (max) (%)
99
Iq (typ) (A)
0.0000165
Number of phases
2
TI functional safety category
Functional Safety-Capable
Operating temperature range (°C)
-40 to 150
Rating
Catalog
Topology
Buck
Iout (max) (A)
100
Vin (max) (V)
65
Vin (min) (V)
3.5
Vout (max) (V)
55
Vout (min) (V)
0.6
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable
EMI features
Spread Spectrum
Duty cycle (max) (%)
99
Iq (typ) (A)
0.0000165
Number of phases
2
TI functional safety category
Functional Safety-Capable
Operating temperature range (°C)
-40 to 150