主页 电源管理 多通道 IC (PMIC)

LP2998

正在供货

具有关断引脚的 1.5A DDR 终端稳压器

产品详情

Product type DDR Vin (min) (V) 1.35 Vin (max) (V) 5.5 Vout (min) (V) 0.656 Vout (max) (V) 0.698 Features Shutdown Pin for S3 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.32 DDR memory type DDR, DDR2, DDR3, DDR3L
Product type DDR Vin (min) (V) 1.35 Vin (max) (V) 5.5 Vout (min) (V) 0.656 Vout (max) (V) 0.698 Features Shutdown Pin for S3 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.32 DDR memory type DDR, DDR2, DDR3, DDR3L
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Test Guidance with the following results
    (SO PowerPAD-8):
    • Device HBM ESD Classification Level H1C
    • Junction Temperature Range –40°C to 125°C
  • 1.35 V Minimum VDDQ
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Low External Component Count
  • Thermal Shutdown
  • AEC-Q100 Test Guidance with the following results
    (SO PowerPAD-8):
    • Device HBM ESD Classification Level H1C
    • Junction Temperature Range –40°C to 125°C
  • 1.35 V Minimum VDDQ
  • Source and Sink Current
  • Low Output Voltage Offset
  • No External Resistors Required
  • Linear Topology
  • Suspend to Ram (STR) Functionality
  • Low External Component Count
  • Thermal Shutdown

The LP2998 linear regulator is designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for termination of DDR-SDRAM and DDR2 memory. The device also supports DDR3 and DDR3L VTT bus termination with VDDQ min of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5 A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2998 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2998 is an active low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but, VREF will remain active. A power savings advantage can be obtained in this mode through lower quiescent current.

The LP2998 linear regulator is designed to meet JEDEC SSTL-2 and JEDEC SSTL-18 specifications for termination of DDR-SDRAM and DDR2 memory. The device also supports DDR3 and DDR3L VTT bus termination with VDDQ min of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5 A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2998 also incorporates a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2998 is an active low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but, VREF will remain active. A power savings advantage can be obtained in this mode through lower quiescent current.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LP2998/LP2998-Q1 DDR Termination Regulator 数据表 (Rev. K) PDF | HTML 2014年 8月 20日
应用手册 DDR VTT Power Solutions: A Competitive Analysis (Rev. A) 2020年 7月 9日
应用手册 Limiting DDR Termination Regulators’ Inrush Current 2016年 8月 23日
应用手册 AN-1254 DDR-SDRAM Termination Simplified Using a Linear Regulator (Rev. A) 2013年 5月 6日
应用手册 Pwr Ref Design f/'C6472 12-Vin Digital Pwr Controllers and LDOs 2010年 4月 28日
应用手册 Power Two Xilinx(TM) LX240 Virtex-6(TM) Devices 2010年 4月 20日
应用手册 Power Ref Design for TMS320C6472 5Vin DC/DC Converters (1x C6472) 2010年 3月 31日
应用手册 'C6472 12Vin Flexible Pwr Design Using DCDC Controllers and LDOs (8x C6472) 2010年 3月 26日
应用手册 Power Reference Design for the 'C6472, 12V DCDC Controllers, and LDOs 2010年 3月 26日
应用手册 TMS320C6472 5V Input Pwr Design, Integrated FET DC/DC Converters and Controllers 2010年 3月 26日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LP2998EVAL — 用于 LP2998 的评估板

The LP2998 evaluation board is designed to provide the design Engineer with a fully functional prototype system in which to evaluate the LP2998 in both a static environment and with a complete memory system.

用户指南: PDF
TI.com 上无现货
仿真模型

LP2998 PSPICE Transient Model (Rev. B)

SNVM695B.ZIP (48 KB) - PSpice Model
仿真模型

LP2998 TINA-TI Transient Reference Design

SNVMB49.TSC (599 KB) - TINA-TI Reference Design
仿真模型

LP2998 TINA-TI Transient Spice Model

SNVMB48.ZIP (39 KB) - TINA-TI Spice Model
仿真模型

LP2998 Unencrypted PSpice Model

SNVMAF5.ZIP (7 KB) - PSpice Model
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

该参考设计展示了各种电源架构,这些架构可为需要 >1A 负载电流和高效率的应用处理器模块生成多个电压轨。所需的电源通过来自背板的 5V、12V 或 24V 直流输入生成。电源通过带集成 FET 的直流/直流转换器生成并且使用带集成电感器的电源模块以减小尺寸。此设计采用 HotRod™ 封装类型,适用于需要低 EMI 的应用,也非常适合设计时间受限的应用。其他功能包括 DDR 端接稳压器、输入电源 OR-ing、电压时序控制、过载保护电子保险丝以及电压和负载电流监控。该设计可以用于处理器、数字信号处理器和现场可编程门阵列。该设计已依照 CISPR22 标准针对辐射发射进行了测试,符合 A (...)
原理图: PDF
参考设计

PMP10600 — Xilinx® Zynq®7000 系列 (XC7Z015) 5W 电源解决方案参考设计

PMP10600.1 参考设计提供为 Xilinx® Zynq® 7000 系列 (XC7Z015) FPGA 供电所需的所有电源轨。   该设计使用多个 LMZ3 系列模块、LDO 及一个 DDR 终端稳压器。  它还有一个用于上电和断电时序控制的 LM3880。  此设计使用 12V 输入。
测试报告: PDF
原理图: PDF
参考设计

PMP10601 — Xilinx® Zynq® 7000 系列 (XC7Z015) 电源解决方案,8W - 参考设计

PMP10601 参考设计提供为 Xilinx® Zynq® 7000 系列 (XC7Z015) FPGA 供电所需的所有电源轨。   此设计使用多个 LMZ3 系列模块、LDO 及 DDR 终端稳压器提供为 FPGA 供电所需的所有电源轨。  它还有一个用于上电和断电时序控制的 LM3880。  此设计使用 12V 输入。
测试报告: PDF
原理图: PDF
参考设计

PMP9766 — 具有主动电芯均衡功能的超级电容器备用电源参考设计

此参考设计描述了一种备用电源电路,该电路通过使用降压-升压转换器和两个堆叠的超级电容器来解决电源中断的瞬时保护问题。该实施方案基于完全集成的 TPS63020 降压/升压转换器电路,可实现较小的总解决方案尺寸。该设计还提供了有源电池平衡电路。此配置已通过完整测试报告及操作说明进行测试。
测试报告: PDF
原理图: PDF
参考设计

PMP10630 — Xilinx Kintex UltraScale XCKU040 FPGA 电源解决方案,6W 参考设计

PMP10630 参考设计是一款适用于 Xilinx® Kintex® UltraScale™ XCKU040 FPGA 的完整高密度电源解决方案。此设计使用 SIMPLE SWITCHER® 模块和 LDO 的最佳组合,在 36mm x 43mm(1.4 英寸 x 1.7 英寸)的小型解决方案尺寸内提供所有必要的电压轨。该设计包括用于为内核轨供电的 LMZ31704 LMZ3 系列模块以及三个 LMZ21700/1 Nano 系列模块。此设计使用 LM3880 序列发生器管理正确的电源时序,它还具有一个采用 LP2998 DDR 终端稳压器的可选 DDR3 存储器电源。该参考设计采用 (...)
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频