LP8555
- Dual High-Efficiency DC/DC Boost Converters
- 2.7-V to 20-V VDD Range
- 12 50-mA High-Precision LED Current
Sinks With 12-Bit Brightness Control - Adaptive LED Current Sink Headroom
Controls for Maximum System Efficiency - LED String Count Auto-Detection
- Phase-Shifted PWM Mode for Reduced Audible
Noise - PWM Input Duty-Cycle and/or I2C-Register
Brightness Control - Hybrid PWM and Current Dimming for Higher LED
Drive Optical Efficiency - Flexible CABC Support
- EPROM, I2C-Register, or External Resistors
for Configuration - Improved Boost EMI Performance with Slew-Rate Control,
Spread Spectrum, and Phase-Shifted Switching - Extensive Fault Detection Schemes
The LP8555 is a high efficiency LED driver with integrated dual DC-DC boost converters. It has 12 high-precision current sinks that can be controlled by a PWM input signal, an I2C master, or both.
Dual-boost configuration of LP8555 shares the load to two inductors and allows thinner overall solution size and better efficiency compared to single-boost solutions. 12 LED strings allows driving high number of LEDs with optimal efficiency since boost conversion ratio can be kept low.
The boost converter has adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions.
The LED string auto-detect function enables use of the same device in systems with 2 to 12 LED strings for the maximum design flexibility. Proprietary Hybrid PWM and Current dimming mode enables additional system power savings. Phase-shift PWM allows reduced audible noise and smaller boost output capacitors. Flexible CABC support combines brightness level selections based on the PWM input and I2C commands.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP8555 High-Efficiency LED Backlight Driver for Tablet PCs 数据表 | PDF | HTML | 2014年 2月 21日 | ||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
应用手册 | Some Guidelines and Tips for the LED Driver Application | 2019年 8月 14日 | ||||
用户指南 | Using the LP8555 Evaluation Module | 2014年 2月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LP8555EVM — 高效 LED 背光驱动器评估模块
The Texas Instruments LP8555EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device. The LP8555EVM uses the LP8555 to drive up to 12 LED strings for LCD backlighting with high efficiency. Information about output voltage and current ratings of LP8555EVM can (...)
LP8550SW-LINUX — 适用于 LP8550 的 Linux 驱动程序
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- lp8550
- lp8551
- lp8552
- (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
DSBGA (YFQ) | 36 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点