LP8727
- USB Multiplexing Switches
- High-Speed USB on USB and UART Inputs
- Negative Voltage Rail on Audio Inputs
- Internal LDO for ID Detection and MIC Bias
- Compatible with USB Charging Specification Rev. 1.1
- DSS Input for Default Switch Connection
- Low-Power MIC Standby Mode
- Linear Charge with Single Input
- 28 OVP on VBUS Input
- High-Current Mode for Production Test
- Thermal Regulation
- Over-Voltage Protected LDO for USB Transceivers and PMU Wakeup
- UVLO (Undervoltage Lock Out)
- Interrupt Request to Reduce SW Polling
- USB / ID Detection
- SEND / END Button Detection
- Mic Removal
- OVLO / UVLO on VBUS
- Charger Status
- Thermal Shutdown Protection
- I2C-compatible Serial Interface
- 25-Bump 0.4 mm Pitch Thin DSBGA Package
All trademarks are the property of their respective owners.
The LP8727 is designed to provide automatic multiplexing switches between Micro/Mini USB connector and USB, UART and Audio paths in cellular phone applications. It also contains a single-input Li-Ion battery charger and an overvoltage-protected LDO. Programming is handled via an I2C-compatible Serial Interface allowing control of charger, multiplexing switches, and reading status information of the device.
The multiplexing switches on USB and UART support high-speed USB, and Audio inputs can be driven to negative voltage rail. The LP8727 is compatible with USB charging specifications rev 1.1 from USB IF.
The Li-Ion charger requires few external components and integrates the power FET. Charging is thermally regulated to obtain the most efficient charging rate for a given ambient temperature. It has Overvoltage Protection (OVP) circuit at the charger input protects the PMU from input voltages up to +28V, eliminating the need for any external protection circuitry.
An overvoltage-protected LDO which can supply up to 50 mA is designed for powering up a low-voltage USB transceiver or waking up a PMU (Power Management Unit) when an external power source (either USB VBUS or wall adapter) is connected to the USB connector.
The LP8727 PMU is available in 25-bump 0.4 mm pitch thin DSBGA package (2.015 mm x 2.015 mm).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP8727 Micro/Mini USB Interface with Integrated 28V Charger 数据表 (Rev. A) | 2013年 5月 3日 | |||
应用手册 | 高速接口布局指南 (Rev. J) | PDF | HTML | 英语版 (Rev.J) | PDF | HTML | 2023年 3月 23日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LP8727SW-LINUX — 用于 LP8727 的 Linux 驱动程序
Linux mainline status
Available in Linux Mainline: Yes
Available through git.ti.com: N/A
Supported (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
DSBGA (YFQ) | 25 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点