LP87522-Q1

正在供货

具有集成开关的汽车类 10A、三相 + 单相、两输出降压转换器

产品详情

Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 2 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 9 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Step-down DC/DC Iout (typ) (A) 1, 9
Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 2 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 9 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Step-down DC/DC Iout (typ) (A) 1, 9
VQFN-HR (RNF) 26 18 mm² 4.5 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 10 A
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 10 A
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP8752x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8752x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8752x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

The LP8752x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8752x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8752x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

下载 观看带字幕的视频 视频
申请了解更多信息

可提供失效模式、影响和诊断分析 (FMEDA)、安全分析报告和安全手册等功能安全信息。立即申请

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LP87524-Q1 正在供货 具有集成开关的汽车级 10A、单相、四路输出降压转换器 Quad output phase configuration of LP8752x-Q1 family.
LP87562-Q1 正在供货 具有集成开关的汽车类多相 12A + 4A 降压转换器 This product has a higher maximum output current (16-A).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LP8752x-Q1 10-A Buck Converter With Integrated Switches 数据表 PDF | HTML 2018年 3月 15日
用户指南 LP8752x-Q1 配置指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 10月 15日
应用简报 FlexPower PMIC 设备的优势 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 5月 19日
用户指南 LP87522E-Q1 Technical Reference Manual PDF | HTML 2021年 2月 16日
应用手册 使用 LP87522E-Q1 和 LP873244-Q1 的 AC8015 电源设计 PDF | HTML 英语版 PDF | HTML 2020年 10月 30日
应用手册 How to Design Flexible Processor Power Systems Using PMICs (Rev. B) 2020年 1月 27日
用户指南 LP87522B-Q1 Technical Reference Manual 2019年 10月 1日
应用手册 Stability Considerations for LP8756x-Q1 and LP8752x-Q1 PDF | HTML 2019年 6月 4日

设计与开发

电源解决方案

了解包含 LP87522-Q1 的解决方案。TI 提供适用于 TI 和非 TI 片上系统 (SoC)、处理器、微控制器、传感器和现场可编程门阵列 (FPGA) 的电源解决方案。

评估板

LP87562Q1EVM — 具有集成开关的双路输出 12A + 4A 降压转换器评估模块

LP87562Q1EVM 展示了德州仪器 (TI) 的集成电路 LP87562-Q1。

LP87562-Q1 是一款高性能多相位降压转换器,专为满足汽车应用中最新应用处理器的电源管理要求而设计。该器件包含 4 个降压直流/直流转换器内核,这些内核配置为一个三相降压转换器和单相降压转换器。LP87562-Q1 可以驱动高达 12A+4A 的负载电流,并且集出色的解决方案尺寸和效率于一体。该器件可经由 PC 和提供的 GUI 进行控制。

可以对此 EVM 进行编程,以匹配 LP87562或 LP87522系列的任何配置。

用户指南: PDF
TI.com 上无现货
仿真模型

LP87522-Q1 PSpice Transient Model (Rev. A)

SNVMB01A.ZIP (301 KB) - PSpice Model
仿真模型

LP8756-Q1 and LP8752-Q1 SIMPLIS Model

SNVMBU8.ZIP (42 KB) - SIMPLIS Model
计算工具

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

PMIC 效率估算器工具 (PEET GUI) 是一个图形用户界面,可根据设计条件轻松评估 PMIC 直流/直流稳压器的效率。PEET GUI 可用于单独配置每个直流/直流稳压器,并以图形和表格两种格式提供实时效率和功耗数据。
原理图

LP8756x and LP8752x Design Checklist

SNVR480.ZIP (116 KB)
封装 引脚 CAD 符号、封装和 3D 模型
VQFN-HR (RNF) 26 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频