LP87523-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Input Voltage: 2.8 V to 5.5 V
- Output Voltage: 0.6 V to 3.36 V
- Four High-Efficiency Step-Down DC/DC Converter Cores:
- Maximum Output Current: 10 A
- Switching Frequency: 2 MHz
- Spread-Spectrum Mode and Phase Interleaving
- Configurable General Purpose I/O (GPIOs)
- I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
- Interrupt Function With Programmable Masking
- Programmable Power-Good Signal (PGOOD)
- Output Short-Circuit and Overload Protection
- Overtemperature Warning and Protection
- Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
The LP8752x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.
The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8752x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.
The LP8752x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

Request more information
Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP8752x-Q1 10-A Buck Converter With Integrated Switches 数据表 | PDF | HTML | 2018年 3月 15日 | ||
用户指南 | LP875230E Technical Reference Manual | PDF | HTML | 2024年 1月 30日 | |||
用户指南 | LP875230D-Q1 Technical Reference Manual | PDF | HTML | 2023年 4月 26日 | |||
应用手册 | 使用 LP875230C-Q1 和 LP87565V-Q1 的 Semidrive X9H 电 源设计 | PDF | HTML | 英语版 | PDF | HTML | 2022年 6月 29日 | |
用户指南 | LP875230C-Q1 Technical Reference Manual | PDF | HTML | 2021年 9月 2日 | |||
应用简报 | FlexPower PMIC 设备的优势 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2021年 5月 19日 | ||
应用手册 | How to Design Flexible Processor Power Systems Using PMICs (Rev. B) | 2020年 1月 27日 | ||||
应用手册 | Stability Considerations for LP8756x-Q1 and LP8752x-Q1 | PDF | HTML | 2019年 6月 4日 | |||
用户指南 | LP87523J-Q1 Technical Reference Manual | 2019年 3月 28日 | ||||
用户指南 | LP8752x-Q1 Configuration Guide | 2018年 10月 11日 |
设计和开发
电源解决方案
了解包含 LP87523-Q1 的解决方案。TI 提供适用于 TI 和非 TI 片上系统 (SoC)、处理器、微控制器、传感器和现场可编程门阵列 (FPGA) 的电源解决方案。
LP87563Q1EVM — 具有集成开关的三路输出 8A + 4A + 4A 降压转换器评估模块
LP87563Q1EVM 展示了德州仪器 (TI) 的集成电路 LP87563-Q1。
LP87563-Q1 是一款高性能多相位降压转换器,专为满足汽车应用中最新应用处理器的电源管理要求而设计。该器件包含四个降压直流/直流转换器内核,这些内核配置为一个双相降压转换器和两个单相降压转换器。LP87563-Q1 可以驱动高达 8A + 4A + 4A 的负载电流,集出色的解决方案尺寸和效率于一体。该器件可通过 PC 和提供的 GUI 进行控制。
可以对此 EVM 进行编程,以匹配 LP87563 或 LP87523 系列的任何配置。
TIDEP-01002 — 成本经优化的数字仪表组汽车参考设计,配备 Jacinto™ 汽车处理器
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN-HR (RNF) | 26 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。