产品详情

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 5 Fault protection (V) -35 to 40 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 5 Fault protection (V) -35 to 40 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Communicate Without Errors on Normal or Reversed-Wire Bus Lines
  • Up to 5 Mbps Signaling
  • Industrial Temperature Range: –40°C to 85°C
  • Symmetric Polarity Receiver
  • Receiver Hysteresis > 100 mV
  • Connect up to 32 Nodes Plus Parallel Terminators on one Bus, or Connect
    up to 200 Nodes on an Unterminated Bus
  • Transient Protection
    • ±12 kV Human Body Model on Bus Pins
    • ±25 V Repetitive Transient Pulse on Bus Pins
  • Additional Reliability Features:
    • Bus Standoff From –35 V to 40 V
    • Driver Output Short-Circuit Current Limit
    • Automatic Thermal Shutdown and Recovery
  • Complies with ANSI/TIA-4963 Standard

  • Communicate Without Errors on Normal or Reversed-Wire Bus Lines
  • Up to 5 Mbps Signaling
  • Industrial Temperature Range: –40°C to 85°C
  • Symmetric Polarity Receiver
  • Receiver Hysteresis > 100 mV
  • Connect up to 32 Nodes Plus Parallel Terminators on one Bus, or Connect
    up to 200 Nodes on an Unterminated Bus
  • Transient Protection
    • ±12 kV Human Body Model on Bus Pins
    • ±25 V Repetitive Transient Pulse on Bus Pins
  • Additional Reliability Features:
    • Bus Standoff From –35 V to 40 V
    • Driver Output Short-Circuit Current Limit
    • Automatic Thermal Shutdown and Recovery
  • Complies with ANSI/TIA-4963 Standard

The SN65HVD96 is specifically designed to meet the requirements for a transceiver which operates with no errors if the twisted-pair signal wires are connected normally or reversed. This allows for error free operation in applications where the signal wires may become inadvertently reversed during installation or maintenance. This feature is corrected internally so no intervention from the controller or operator is required. The SN65HVD96 complies with the requirements of ANSI/TIA-4963, Electrical Characteristics of Reversible Balanced Voltage Digital Interface Circuits.

Similar to RS-485, these transceivers can be used for point-to-point, multi-drop, or multi-point networks. Sympol devices are not backwards compatible with, but are an upgrade to, existing RS-485 networks. The pin-out is identical to the industry-standard SN75176 transceiver, allowing direct upgrade from RS-485 to SymPol. Current-limited differential outputs protect in case of driver contention on a party-line bus. High receiver input impedance allows connection of at least 32 nodes. Several fault tolerant features are integrated into the device to protect from operational hazards. Current limiting on the driver outputs protects against short-circuit faults, and operates independently on each driver output. An automatic thermal shutdown protects the driver circuits against over temperature conditions. The receiver output enters a deterministic failsafe state if the bus connection is left disconnected or if the bus wires are shorted together.

The small outline integrated circuit (SOIC) package saves board space compared to equivalent discrete implementations. These devices are fully characterized for operation over the industrial temperature range of –40°C to 85°C.

The SN65HVD96 is specifically designed to meet the requirements for a transceiver which operates with no errors if the twisted-pair signal wires are connected normally or reversed. This allows for error free operation in applications where the signal wires may become inadvertently reversed during installation or maintenance. This feature is corrected internally so no intervention from the controller or operator is required. The SN65HVD96 complies with the requirements of ANSI/TIA-4963, Electrical Characteristics of Reversible Balanced Voltage Digital Interface Circuits.

Similar to RS-485, these transceivers can be used for point-to-point, multi-drop, or multi-point networks. Sympol devices are not backwards compatible with, but are an upgrade to, existing RS-485 networks. The pin-out is identical to the industry-standard SN75176 transceiver, allowing direct upgrade from RS-485 to SymPol. Current-limited differential outputs protect in case of driver contention on a party-line bus. High receiver input impedance allows connection of at least 32 nodes. Several fault tolerant features are integrated into the device to protect from operational hazards. Current limiting on the driver outputs protects against short-circuit faults, and operates independently on each driver output. An automatic thermal shutdown protects the driver circuits against over temperature conditions. The receiver output enters a deterministic failsafe state if the bus connection is left disconnected or if the bus wires are shorted together.

The small outline integrated circuit (SOIC) package saves board space compared to equivalent discrete implementations. These devices are fully characterized for operation over the industrial temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
SN65HVD3082E 正在供货 半双工 RS-485 收发器 Equivalent RS485 Transceiver without cross wire immunity

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SymPol Transceiver. 数据表 (Rev. B) 2011年 10月 26日
应用手册 Using SN65HVD96 to Create a Power Over Data and Polarity Immunity Solution 2013年 1月 16日
应用手册 SymPol Transceivers are Immune to Cross-wire Faults 2010年 10月 26日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SN65HVD96EVM — 用于 SN65HVD96 的评估模块

此 EVM 使设计人员可以评估 TI SymPol 收发器器件。可以用总线终端块连接多个电路板以模拟简单的总线系统设计。

用户指南: PDF
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-01171 — 交流耦合 RS-485 参考设计

TIDA-01171 参考设计可在交流耦合链路上实现 RS-485 通信,即使在数据速率极低的情况下也可实现此用途。  即使节点之间存在较大的接地电势差,此参考设计也能实现节点通信。  采用交流耦合还有助于为收发器提供总线故障保护,否则总线故障可能会导致高压电源出现直接短路。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00862 — RS-485 双线制全双工参考设计

该设计利用总线争用,通过一对导线而非四根导线实现全双工 RS-485 通信。通过在总线线路上增加小阻值串联电阻器来限制电流,可以使用三态差分总线,还可以使用 SN65HVD96 SymPol 收发器来检测总线争用状态。简单的数字逻辑和模拟滤波技术使 2 个收发器能够同时驱动和相互接收,无需另外增加 2 条总线导线。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频