SN74AUP1G74

正在供货

产品详情

Number of channels 1 Technology family AUP Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 160 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 0.9 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Technology family AUP Input type Standard CMOS Output type Push-Pull Clock frequency (max) (MHz) 160 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 0.9 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZP) 8 2.8125 mm² (— mm × — mm) X2SON (DQE) 8 1.4 mm² (1.4 mm × 1 mm) VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm) DSBGA (YFP) 8 1.8 mm² (— mm × — mm) UQFN (RSE) 8 2.25 mm² (1.5 mm × 1.5 mm)
  • Available in the Texas Instruments NanoStar Package
  • Low Static-Power Consumption: ICC = 0.9 μA Maximum
  • Low Dynamic-Power Consumption: Cpd = 5.5 pF Typical at 3.3 V
  • Low Input Capacitance: Ci = 1.5 pF Typical
  • Low Noise – Overshoot and Undershoot < 10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 5 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • NanoStar Is a trademark of Texas Instruments. All other trademarks are the property of their respective owners

  • APPLICATIONS
    • Servers
    • LED Displays
    • Network Switches
    • Telecom Infrastructure
    • Motor Drivers
    • I/O Expanders
  • Available in the Texas Instruments NanoStar Package
  • Low Static-Power Consumption: ICC = 0.9 μA Maximum
  • Low Dynamic-Power Consumption: Cpd = 5.5 pF Typical at 3.3 V
  • Low Input Capacitance: Ci = 1.5 pF Typical
  • Low Noise – Overshoot and Undershoot < 10% of VCC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 5 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • NanoStar Is a trademark of Texas Instruments. All other trademarks are the property of their respective owners

  • APPLICATIONS
    • Servers
    • LED Displays
    • Network Switches
    • Telecom Infrastructure
    • Motor Drivers
    • I/O Expanders
  • The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in ).

    The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in ).

    下载 观看带字幕的视频 视频

    您可能感兴趣的相似产品

    open-in-new 比较替代产品
    功能与比较器件相同且具有相同引脚。
    SN74LVC2G74-Q1 正在供货 汽车类具有清零和预设功能的单路上升沿 D 级触发器 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
    SN74LVC1G74 正在供货 具有清零和预置端的单路正边沿触发式 D 型触发器 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
    SN74AUC1G74 正在供货 具有清零和预设功能的单路正边沿 D 类触发器 Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA
    SN74LVC2G74 正在供货 具有清零和预设功能的单路正边沿 D 类触发器 Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA

    技术文档

    未找到结果。请清除搜索并重试。
    查看全部 3
    顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
    * 数据表 SN74AUP1G74 Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop With Clear and Preset 数据表 (Rev. D) PDF | HTML 2015-12-29
    应用简报 了解施密特触发器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025-5-5
    应用手册 Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 2022-12-15

    设计与开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    评估板

    5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

    灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
    用户指南: PDF
    支持的产品和硬件
    有库存
    限制:
    ??asset.out-of-stock-ti_zh_CN??
    无货
    评估板

    5-8-NL-LOGIC-EVM — 支持 5 至 8 引脚 DPW、DQE、DRY、DSF、DTM、DTQ 和 DTT 封装的通用逻辑和转换 EVM

    通用 EVM 旨在支持采用 DTT、DRY、DPW、DTM、DQE、DQM、DSF 或 DTQ 封装的任何逻辑或转换器件。电路板设计可实现灵活的评估。

    用户指南: PDF | HTML
    支持的产品和硬件
    有库存
    限制:
    ??asset.out-of-stock-ti_zh_CN??
    无货
    参考设计

    TIDA-00377 — 采用 MOSFET 的自供电交流固态继电器参考设计

    采用 MOSFET 的自供电交流固态继电器参考设计是一种单继电器替代方法,可实现高效的电源管理,是恒温器应用中标准机式电继电器的低功耗替代品。该 SSR 参考设计通过 24V 交流电源线路自供电,从而消除了恒温器电池的额外功耗。MOSFET 可快速开关,从而在不影响负载的情况下实现自充电。
    支持的产品和硬件
    参考设计

    TIDA-00616 — 适用于有刷直流电机控制的能量收集 LaunchPad BoosterPack 参考设计

    用于有刷直流电机控制的能量收集 LaunchPad 旨在使用太阳能为锂离子电池或锂聚合物电池充电,然后使用稳压器将次级系统电源提供给 TI LaunchPad 和任何连接到 LaunchPad 的周边设备。BoosterPack 使用了一个板载纳米计时器和集成了 45mΩ 的极低导通阻抗的 MOSFET 的双 H 桥电机驱动器,适用于低功耗自动应用。

    支持的产品和硬件
    参考设计

    TIDA-00751 — 具有电隔离功能的固态继电器 24V 交流开关参考设计

    固态继电器 24V 交流开关参考设计是一种单继电器替代方法,可实现高效的电源管理,适用于标准机电继电器的低功耗替代产品。  断开模式下向系统控制器提供能量,接通模式下则可以快速进行切换,足以确保在机电继电器无法运行的情况下使用备用电池充电。  内部变压器具有隔离性能,电压倍增器则确保有足够的电流来控制系统其余部分中的其他继电器。

    支持的产品和硬件
    参考设计

    TIDA-01064 — 采用 MOSFET 的低 BOM 成本交流固态继电器参考设计

    采用 MOSFET 的低 BOM 成本交流固态继电器参考设计是一种继电器替代方法,可实现高效的电源管理,用于在恒温器应用中以低功耗方式替代标准机电式继电器。此 SSR 参考设计是自供电固态继电器的基础型号,可为低成本恒温器提供低 BOM 成本解决方案。

    支持的产品和硬件
    参考设计

    TIDM-SERVODRIVE — 工业伺服驱动器和交流逆变器驱动器参考设计

    DesignDRIVE 开发套件是直接连接三相 ACI 或 PMSM 电机的完整工业驱动器参考设计。通过此单一平台中包含的控制、电源和通信组合技术可创建众多驱动拓扑。  此平台包含多个位置传感器接口、多种电流检测技术、热侧分区选项以及安全和工业以太网的扩展。

    支持的产品和硬件
    封装 引脚 CAD 符号、封装和 3D 模型
    DSBGA (YZP) 8 Ultra Librarian
    X2SON (DQE) 8 Ultra Librarian
    VSSOP (DCU) 8 Ultra Librarian
    DSBGA (YFP) 8 Ultra Librarian
    UQFN (RSE) 8 Ultra Librarian

    订购和质量

    支持和培训

    可获得 TI 工程师技术支持的 TI E2E™ 论坛

    所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

    如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

    视频