SRC4392
- Two-Channel Asynchronous Sample Rate Converter (SRC)
- Dynamic Range with –60dB Input (A-Weighted): 144dB typical
- Total Harmonic Distortion and Noise (THD+N) with Full-Scale Input: –140dB typical
- Supports Audio Input and Output Data Word Lengths Up to 24 Bits
- Supports Input and Output Sampling Frequencies Up to 216kHz
- Automatic Detection of the Input-to-Output Sampling Ratio
- Wide Input-to-Output Conversion Range:
16:1 to 1:16 Continuous - Excellent Jitter Attenuation Characteristics
- Digital De-Emphasis Filtering for 32kHz, 44.1kHz, and 48kHz Input Sampling Rates
- Digital Output Attenuation and Mute Functions
- Output Word Length Reduction
- Status Registers and Interrupt Generation for Sampling Ratio and Ready Flags
- Digital Audio Interface Transmitter (DIT)
- Supports Sampling Rates Up to 216kHz
- Includes Differential Line Driver and
CMOS Buffered Outputs - Block-Sized Data Buffers for Both Channel Status and User Data
- Status Registers and Interrupt Generation for Flag and Error Conditions
- User-Selectable Serial Host Interface: SPI or Philips I2C™
- Provides Access to On-Chip Registers and Data Buffers
U.S. Patent No. 7,262,716
- Digital Audio Interface Receiver (DIR)
- PLL Lock Range Includes Sampling Rates from 20kHz to 216kHz
- Includes Four Differential Input Line Receivers and an Input Multiplexer
- Bypass Multiplexer Routes Line Receiver Outputs to Line Driver and Buffer Outputs
- Block-Sized Data Buffers for Both Channel Status and User Data
- Automatic Detection of Non-PCM Audio Streams (DTS CD/LD and IEC 61937 formats)
- Audio CD Q-Channel Sub-Code Decoding and Data Buffer
- Status Registers and Interrupt Generation for Flag and Error Conditions
- Low Jitter Recovered Clock Output
- Two Audio Serial Ports (Ports A and B)
- Synchronous Serial Interface to External Signal Processors, Data Converters, and Logic
- Slave or Master Mode Operation with Sampling Rates up to 216kHz
- Supports Left-Justified, Right-Justified, and Philips I2S™ Data Formats
- Supports Audio Data Word Lengths Up to
24 Bits
- Four General-Purpose Digital Outputs
- Multifunction Programmable Via Control Registers
- Extensive Power-Down Support
- Functional Blocks May Be Disabled Individually When Not In Use
- Operates From +1.8V Core and +3.3V I/O Power Supplies
- Packages:
- QFN-40
- Small TQFP-48 Package, Compatible with the SRC4382 and DIX4192
The SRC4392 is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The SRC4392 combines a high-performance, two-channel, asynchronous sample rate converter (SRC) with a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks.
The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports, DIT, and SRC may be operated at sampling rates up to 216kHz. The DIR lock range includes sampling rates from 20kHz to 216kHz.
The SRC4392 is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. Status registers provide access to a variety of flag and error bits, which are derived from the various function blocks. An open drain interrupt output pin is provided, and is supported by flexible interrupt reporting and mask options via control register settings. A master reset input pin is provided for initialization by a host processor or supervisory functions.
The SRC4392 requires a +1.8V core logic supply, in addition to a +3.3V supply for powering portions of the DIR, DIT, and line driver and receiver functions. A separate logic I/O supply supports operation from +1.65V to +3.6V, providing compatibility with low voltage logic interfaces typically found on digital signal processors and programmable logic devices. The SRC4392 is available in a QFN-40 and a lead-free, TQFP-48 package. The TQFN-48 is pin- and register-compatible with the Texas Instruments SRC4382 and DIX4192 products.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Two-Channel, Asynchronous Sample Rate Converter with Integrated Digital Audio . 数据表 (Rev. D) | 2012年 12月 18日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PP-SALB2-EVM — PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2)
此电路板支持:TAS2555YZEVM、TAS2557EVM 和 TAS2559EVM。
智能放大器扬声器特性鉴定板与配套的 TI 智能放大器和 PurePath Console 软件配合使用时,可让用户测量扬声器偏移、温度和其他参数,以便与 TI 智能放大器产品配合使用。 整个解决方案提供了易用的分步流程,可指导您完成整个扬声器特性描述过程。 表征完成后,扬声器参数随后会自动加载到 PurePath Console,因此可以开始进行微调,通过扬声器保护实现出色音质。
SRC4392EVM-PDK — SRC4392 评估模块 (EVM) 和 USB 主板
SRC4392EVM-PDK 提供了用于评估德州仪器 (TI) SRC4392 器件的功能和性能的模块化解决方案。该 PDK 包含一个主板 (DAIMB) 及一个子板 (SRC4392EVM)。这些电路板相互插入,可提供使用台式计算机分析 SRC4392 器件的完整解决方案。该模块化设计允许将常用功能集成到 DAIMB 主板上,而器件特定的功能则集成到子板 EVM 上。
TAS3251EVM — TAS3251 175W 立体声/350W 单声道超高清数字输入 D 类评估模块
TAS3251 超高清音频评估模块展示德州仪器 (TI) 的 TAS3251 集成电路。TAS3251 是一款数字输入、高性能 D 类音频放大器,可实现真正的高端音质和 D 类效率。该数字前端采用支持集成 DSP 的高性能 Burr-Brown™ DAC,可实现高级音频处理,包括 SmartAmp 和 SmartEQ。该单芯片解决方案的集成减少了总体系统解决方案的尺寸和成本。该 DSP 受 TI PurePath™ 控制台图形调优软件支持,可以快速轻松地调优和控制扬声器。D 类功率级具有高级集成式反馈和专有的高速栅极驱动器错误校正功能,可在音频频带内实现超低失真和噪声。该器件以 AD (...)
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00874 — 具有数字输入和处理功能的高保真 175W D 类音频放大器参考设计
TIDA-00403 — 使用 TLV320AIC3268 miniDSP CODEC 进行超声波距离测量的参考设计
TIDA-00385 — 用于便携和智能手机应用的高保真音频耳机回放
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TQFP (PFB) | 48 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。