TL750M

正在供货

750mA、26V、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS7B88-Q1 正在供货 具有快速瞬态响应的汽车类 500mA、40V 低压降 (LDO) 线性稳压器 500-mA, pin-to-pin option in the TO-252 package offering improved noise/PSRR performance, better accuracy and lower-IQ
功能与比较器件相似
TPS7B86-Q1 正在供货 具有电源正常状态指示功能的汽车级 500mA、40V、超低 IQ、低压降 (LDO) 线性稳压器 Higher voltage range

产品详情

Rating Catalog Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 0.75 Output options Fixed Output Vout (max) (V) 12 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12 Noise (µVrms) 500 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 26 Vin (min) (V) 6 Iout (max) (A) 0.75 Output options Fixed Output Vout (max) (V) 12 Vout (min) (V) 5 Fixed output options (V) 5, 8, 10, 12 Noise (µVrms) 500 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Low Dropout Voltage, Less Than 0.6 V at 750 mA
  • Low Quiescent Current
  • 60-V Load-Dump Protection
  • Overvoltage Protection
  • Internal Thermal-Overload Protection
  • Internal Overcurrent-Limiting Circuitry

  • Low Dropout Voltage, Less Than 0.6 V at 750 mA
  • Low Quiescent Current
  • 60-V Load-Dump Protection
  • Overvoltage Protection
  • Internal Thermal-Overload Protection
  • Internal Overcurrent-Limiting Circuitry

The TL750M series devices are low-dropout positive voltage regulators specifically designed for battery-powered systems. The TL750M devices incorporate onboard overvoltage and current-limiting protection circuitry to protect the devices and the regulated system. The devices are fully protected against 60-V load-dump and reverse-battery conditions. Extremely low quiescent current, even during full-load conditions, makes the TL750M series ideal for standby power systems.

The TL750M offers 5-V, 8-V, 10-V, and 12-V options. The devices are characterized for operation over the virtual junction temperature range 0°C to 125°C.

The TL750M series devices are low-dropout positive voltage regulators specifically designed for battery-powered systems. The TL750M devices incorporate onboard overvoltage and current-limiting protection circuitry to protect the devices and the regulated system. The devices are fully protected against 60-V load-dump and reverse-battery conditions. Extremely low quiescent current, even during full-load conditions, makes the TL750M series ideal for standby power systems.

The TL750M offers 5-V, 8-V, 10-V, and 12-V options. The devices are characterized for operation over the virtual junction temperature range 0°C to 125°C.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM2940-N 正在供货 1A、26V、高 PSRR、低压降稳压器 Higher voltage range
功能与比较器件相似
LM78M 正在供货 适用于 5V 系统的 500mA、35V 线性稳压器 Higher voltage range

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TL750M Series Low-Dropout Voltage Regulator 数据表 (Rev. N) 2010年 8月 19日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训