产品详情

CPU 32-/64-bit Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) 0 to 90
CPU 32-/64-bit Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) 0 to 90
NFBGA (ZWT) 361 256 mm² 16 x 16
  • Get started today with production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology. Also available are various O/S Board Support Packages and software updates. All codecs are available for FREE evaluation. REQUEST FREE SOFTWARE!
  • High-Performance Digital Media Processor (DM6431)
    • 3.33-ns Instruction Cycle Time
    • 300-MHz C64x+™ Clock Rate
    • Eight 32-Bit C64x+ Instructions/Cycle
    • 2400 MIPS
    • Fully Software-Compatible With C64x
    • Commercial and Automotive (Q or S suffix) Grades
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2 Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 × 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 × 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Additional C64x+™ Enhancements
      • Protected Mode Operation
      • Exceptions Support for Error Detection and Program Redirection
      • Hardware Support for Modulo Loop Auto-Focus Module Operation
      • C64x+ Instruction Set Features
        • Byte-Addressable (8-/16-/32-/64-Bit Data)
        • 8-Bit Overflow Protection
        • Bit-Field Extract, Set, Clear
        • Normalization, Saturation, Bit-Counting
        • VelociTI.2 Increased Orthogonality
        • C64x+ Extensions
          • Compact 16-bit Instructions
          • Additional Instructions to Support Complex Multiplies
  • C64x+ L1/L2 Memory Architecture
    • 256K-Bit (32K-Byte) L1P Program RAM/Cache [Flexible Allocation]
    • 512K-Bit (64K-Byte) L1D Data RAM/Cache [Flexible Allocation]
    • 512K-Bit (64K-Byte) L2 Unified Mapped RAM/Cache [Flexible Allocation]
  • Supports Little Endian Mode Only
  • Video Processing Subsystem (VPSS), VPFE Only
    • Front End Provides:
      • CCD and CMOS Imager Interface
      • BT.601/BT.656 Digital YCbCr 4:2:2 (10-Bit) Interface
      • Glueless Interface to Common Video Decoders
  • External Memory Interfaces (EMIFs)
    • 16-Bit DDR2 SDRAM Memory Controller With 128M-Byte Address Space (1.8-V I/O)
      • Supports up to 266-MHz (data rate) bus and interfaces to DDR2-400 SDRAM
    • Asynchronous 8-Bit Wide EMIF (EMIFA) With up to 64M-Byte Address Reach
      • Flash Memory Interfaces
        • NOR (8-Bit-Wide Data)
        • NAND (8-Bit-Wide Data)
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Two 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One 64-Bit Watch Dog Timer
  • One UART With RTS and CTS Flow Control
  • Master/Slave Inter-Integrated Circuit (I2C Bus™)
  • One Multichannel Buffered Serial Port (McBSP0)
    • I2S and TDM
    • AC97 Audio Codec Interface
    • SPI
    • Standard Voice Codec Interface (AIC12)
    • Telecom Interfaces - ST-Bus, H-100
    • 128 Channel Mode
  • Multichannel Audio Serial Port (McASP0)
    • Four Serializers and SPDIF (DIT) Mode
  • High-End CAN Controller (HECC)
  • 10/100 Mb/s Ethernet MAC (EMAC)
    • IEEE 802.3 Compliant
    • Supports Media Independent Interface (MII)
    • Management Data I/O (MDIO) Module
  • Three Pulse Width Modulator (PWM) Outputs
  • On-Chip ROM Bootloader
  • Individual Power-Savings Modes
  • Flexible PLL Clock Generators
  • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
  • Up to 111 General-Purpose I/O (GPIO) Pins (Multiplexed With Other Device Functions)
  • Packages:
    • 361-Pin Pb-Free PBGA Package (ZWT Suffix), 0.8-mm Ball Pitch
    • 376-Pin Plastic BGA Package (ZDU Suffix), 1.0-mm Ball Pitch
  • 0.09-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V and 1.8-V I/O, 1.2-V Internal (-3/-3Q/-3S)
  • Applications:
    • Digital Media
    • Networked Media Encode
    • Video Imaging

All trademarks are the property of their respective owners.

  • Get started today with production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology. Also available are various O/S Board Support Packages and software updates. All codecs are available for FREE evaluation. REQUEST FREE SOFTWARE!
  • High-Performance Digital Media Processor (DM6431)
    • 3.33-ns Instruction Cycle Time
    • 300-MHz C64x+™ Clock Rate
    • Eight 32-Bit C64x+ Instructions/Cycle
    • 2400 MIPS
    • Fully Software-Compatible With C64x
    • Commercial and Automotive (Q or S suffix) Grades
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2 Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 × 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 × 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Additional C64x+™ Enhancements
      • Protected Mode Operation
      • Exceptions Support for Error Detection and Program Redirection
      • Hardware Support for Modulo Loop Auto-Focus Module Operation
      • C64x+ Instruction Set Features
        • Byte-Addressable (8-/16-/32-/64-Bit Data)
        • 8-Bit Overflow Protection
        • Bit-Field Extract, Set, Clear
        • Normalization, Saturation, Bit-Counting
        • VelociTI.2 Increased Orthogonality
        • C64x+ Extensions
          • Compact 16-bit Instructions
          • Additional Instructions to Support Complex Multiplies
  • C64x+ L1/L2 Memory Architecture
    • 256K-Bit (32K-Byte) L1P Program RAM/Cache [Flexible Allocation]
    • 512K-Bit (64K-Byte) L1D Data RAM/Cache [Flexible Allocation]
    • 512K-Bit (64K-Byte) L2 Unified Mapped RAM/Cache [Flexible Allocation]
  • Supports Little Endian Mode Only
  • Video Processing Subsystem (VPSS), VPFE Only
    • Front End Provides:
      • CCD and CMOS Imager Interface
      • BT.601/BT.656 Digital YCbCr 4:2:2 (10-Bit) Interface
      • Glueless Interface to Common Video Decoders
  • External Memory Interfaces (EMIFs)
    • 16-Bit DDR2 SDRAM Memory Controller With 128M-Byte Address Space (1.8-V I/O)
      • Supports up to 266-MHz (data rate) bus and interfaces to DDR2-400 SDRAM
    • Asynchronous 8-Bit Wide EMIF (EMIFA) With up to 64M-Byte Address Reach
      • Flash Memory Interfaces
        • NOR (8-Bit-Wide Data)
        • NAND (8-Bit-Wide Data)
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Two 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One 64-Bit Watch Dog Timer
  • One UART With RTS and CTS Flow Control
  • Master/Slave Inter-Integrated Circuit (I2C Bus™)
  • One Multichannel Buffered Serial Port (McBSP0)
    • I2S and TDM
    • AC97 Audio Codec Interface
    • SPI
    • Standard Voice Codec Interface (AIC12)
    • Telecom Interfaces - ST-Bus, H-100
    • 128 Channel Mode
  • Multichannel Audio Serial Port (McASP0)
    • Four Serializers and SPDIF (DIT) Mode
  • High-End CAN Controller (HECC)
  • 10/100 Mb/s Ethernet MAC (EMAC)
    • IEEE 802.3 Compliant
    • Supports Media Independent Interface (MII)
    • Management Data I/O (MDIO) Module
  • Three Pulse Width Modulator (PWM) Outputs
  • On-Chip ROM Bootloader
  • Individual Power-Savings Modes
  • Flexible PLL Clock Generators
  • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
  • Up to 111 General-Purpose I/O (GPIO) Pins (Multiplexed With Other Device Functions)
  • Packages:
    • 361-Pin Pb-Free PBGA Package (ZWT Suffix), 0.8-mm Ball Pitch
    • 376-Pin Plastic BGA Package (ZDU Suffix), 1.0-mm Ball Pitch
  • 0.09-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V and 1.8-V I/O, 1.2-V Internal (-3/-3Q/-3S)
  • Applications:
    • Digital Media
    • Networked Media Encode
    • Video Imaging

All trademarks are the property of their respective owners.

The TMS320C64x+™ DSPs (including the TMS320DM6431 device) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The DM6431 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform. The C64x™ DSPs support added functionality and have an expanded instruction set from previous devices.

Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively.

With performance of up to 2400 million instructions per second (MIPS) at a clock rate of 300 MHz, the C64x+ core offers solutions to high-performance DSP programming challenges. The DSP core possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x+ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units–two multipliers for a 32-bit result and six arithmetic logic units (ALUs). The eight functional units include instructions to accelerate the performance in video and imaging applications. The DSP core can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 1200 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 2400 MMACS. For more details on the C64x+ DSP, see the TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (literature number SPRU732).

The DM6431 also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The DM6431 core uses a two-level cache-based architecture. The Level 1 program memory/cache (L1P) consists of 32K-byte (KB) memory space that can be configured as mapped memory or direct mapped cache. The Level 1 data/memory memory/cache (L1D) consists of a 64KB memory space that can be configured as mapped memory or 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 64KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or a combination of both.

The peripheral set includes: 1 configurable video port; a 10/100 Mb/s Ethernet MAC (EMAC) with a management data input/output (MDIO) module; an inter-integrated circuit (I2C) Bus interface; a multichannel buffered serial port (McBSP0); a multichannel audio serial port (McASP0) with 4 serializers; 2 64-bit general-purpose timers each configurable as 2 independent 32-bit timers; 1 64-bit watchdog timer; up to 111-pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 1 UART with hardware handshaking support; 3 pulse width modulator (PWM) peripherals; 1 high-end controller area network (CAN) controller [HECC]; and 2 glueless external memory interfaces: an asynchronous external memory interface (EMIFA) for slower memories/peripherals, and a higher speed synchronous memory interface for DDR2.

The DM6431 device includes a Video Processing Subsystem (VPSS) with a Video Processing Front-End (VPFE) input used for video capture.

The Video Processing Front-End (VPFE) is comprised of a CCD Controller (CCDC). The CCDC is capable of interfacing to common video decoders, CMOS sensors, and Charge Coupled Devices (CCDs).

The Ethernet Media Access Controller (EMAC) provides an efficient interface between the DM6431 and the network. The DM6431 EMAC support both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex mode, with hardware flow control and quality of service (QOS) support.

The Management Data Input/Output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system.

The I2C port allows DM6431 to easily control peripheral devices and/or communicate with host processors.

The high-end controller area network (CAN) controller [HECC] module provides a network protocol in a harsh environment to communicate serially with other controllers, typically in automotive applications.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

The DM6431 has a complete set of development tools. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C64x+™ DSPs (including the TMS320DM6431 device) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The DM6431 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform. The C64x™ DSPs support added functionality and have an expanded instruction set from previous devices.

Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively.

With performance of up to 2400 million instructions per second (MIPS) at a clock rate of 300 MHz, the C64x+ core offers solutions to high-performance DSP programming challenges. The DSP core possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x+ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units–two multipliers for a 32-bit result and six arithmetic logic units (ALUs). The eight functional units include instructions to accelerate the performance in video and imaging applications. The DSP core can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 1200 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 2400 MMACS. For more details on the C64x+ DSP, see the TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (literature number SPRU732).

The DM6431 also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The DM6431 core uses a two-level cache-based architecture. The Level 1 program memory/cache (L1P) consists of 32K-byte (KB) memory space that can be configured as mapped memory or direct mapped cache. The Level 1 data/memory memory/cache (L1D) consists of a 64KB memory space that can be configured as mapped memory or 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 64KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or a combination of both.

The peripheral set includes: 1 configurable video port; a 10/100 Mb/s Ethernet MAC (EMAC) with a management data input/output (MDIO) module; an inter-integrated circuit (I2C) Bus interface; a multichannel buffered serial port (McBSP0); a multichannel audio serial port (McASP0) with 4 serializers; 2 64-bit general-purpose timers each configurable as 2 independent 32-bit timers; 1 64-bit watchdog timer; up to 111-pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 1 UART with hardware handshaking support; 3 pulse width modulator (PWM) peripherals; 1 high-end controller area network (CAN) controller [HECC]; and 2 glueless external memory interfaces: an asynchronous external memory interface (EMIFA) for slower memories/peripherals, and a higher speed synchronous memory interface for DDR2.

The DM6431 device includes a Video Processing Subsystem (VPSS) with a Video Processing Front-End (VPFE) input used for video capture.

The Video Processing Front-End (VPFE) is comprised of a CCD Controller (CCDC). The CCDC is capable of interfacing to common video decoders, CMOS sensors, and Charge Coupled Devices (CCDs).

The Ethernet Media Access Controller (EMAC) provides an efficient interface between the DM6431 and the network. The DM6431 EMAC support both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex mode, with hardware flow control and quality of service (QOS) support.

The Management Data Input/Output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system.

The I2C port allows DM6431 to easily control peripheral devices and/or communicate with host processors.

The high-end controller area network (CAN) controller [HECC] module provides a network protocol in a harsh environment to communicate serially with other controllers, typically in automotive applications.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

The DM6431 has a complete set of development tools. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

下载 观看带字幕的视频 视频
TI 不提供设计支持

TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 53
类型 标题 下载最新的英语版本 日期
* 数据表 TMS320DM6431 Digital Media Processor 数据表 (Rev. C) 2008年 6月 6日
* 勘误表 TMS320DM6437/35/33/31 DMP Silicon Errata (Revs. 1.3 1.2 1.1 & 1.0) (Rev. E) 2011年 8月 12日
应用手册 Plastic Ball Grid Array [PBGA] Application Note (Rev. B) 2015年 8月 13日
用户指南 TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 2012年 8月 21日
用户指南 TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 2012年 8月 21日
应用手册 Using the TMS320DM643x Bootloader (Rev. E) 2012年 3月 23日
应用手册 Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
用户指南 TMS320C6000 Programmer's Guide (Rev. K) 2011年 7月 11日
用户指南 TMS320DM643x DMP Inter-Integrated Circuit (I2C) Module User's Guide (Rev. E) 2011年 3月 25日
用户指南 TMS320DM643x DMP DDR2 Memory Controller User's Guide (Rev. C) 2011年 1月 12日
用户指南 TMS320DM643x DMP EMAC/MDIO User's Guide (Rev. C) 2010年 12月 23日
用户指南 TMS320DM643x DMP Video Processing Front End (VPFE) User's Guide (Rev. D) 2010年 8月 25日
用户指南 TMS320DM643x DMP Pulse-Width Modulator (PWM) User's Guide (Rev. B) 2010年 8月 5日
用户指南 TMS320C64x+ DSP Megamodule Reference Guide (Rev. K) 2010年 8月 3日
用户指南 TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (Rev. J) 2010年 7月 30日
应用手册 TMS320DM643x Power Consumption Summary (Rev. C) 2010年 5月 10日
用户指南 TMS320C6000 Assembly Language Tools v 7.0 User's Guide (Rev. S) 2010年 3月 18日
用户指南 TMS320C6000 Optimizing Compiler v 7.0 User's Guide (Rev. Q) 2010年 3月 18日
用户指南 TMS320DM643x DMP Universal Asynchronous Receiver/Transmitter (UART) UG (Rev. C) 2009年 12月 16日
应用手册 常用对象文件格式 (COFF) 2009年 4月 15日
用户指南 TMS320DM643x DMP Asynchronous External Memory Interface (EMIF) UG (Rev. B) 2009年 2月 24日
用户指南 TMS320C64x+ DSP Cache User's Guide (Rev. B) 2009年 2月 11日
应用手册 12Vin DM643x Power using Integrated-FET DC/DC Converters and LDO 2008年 10月 9日
应用手册 5Vin DM643x Power using DC/DC Controllers and LDO 2008年 10月 9日
应用手册 5Vin DM643x Power using Integrated-FET DC/DC Converters and LDO 2008年 10月 9日
应用手册 5Vin DM643x Power using a PMIC (Multi-output DC/DC Converter) 2008年 10月 9日
应用手册 Migrating from EDMA v2.0 to EDMA v3.0 TMS320C64X DSP (Rev. A) 2008年 8月 21日
应用手册 Understanding the Davinci Preview Engine (Rev. A) 2008年 7月 23日
应用手册 Understanding TI's PCB Routing Rule-Based DDR Timing Specification (Rev. A) 2008年 7月 17日
应用手册 Implementing DDR2 PCB Layout on the TMS320DM643x DMSoC (Rev. A) 2008年 6月 26日
应用手册 How to Use the EDMA3 Driver on a TMS320DM643x Device (Rev. A) 2008年 6月 16日
用户指南 TMS320C6000 Assembly Language Tools v 6.1 User's Guide (Rev. Q) 2008年 5月 15日
用户指南 TMS320C6000 Optimizing Compiler v 6.1 User's Guide (Rev. O) 2008年 5月 15日
用户指南 TMS320C64x+ DSP Image/Video Processing Library (v2.0) Programmer's Reference (Rev. A) 2008年 5月 5日
用户指南 TMS320DM643x DMP General-Purpose Input/Output (GPIO) User's Guide (Rev. B) 2008年 3月 18日
用户指南 TMS320DM643x DMP Multichannel Audio Serial Port (McASP) User's Guide (Rev. D) 2008年 3月 13日
用户指南 TMS320C64x+ DSP Little-Endian Library Programmer's Reference (Rev. B) 2008年 3月 6日
用户指南 TMS320DM643x DMP Enhanced DMA (EDMA) Controller User's Guide (Rev. A) 2008年 3月 3日
用户指南 TMS320DM643x DMP DSP Subsystem Reference Guide (Rev. E) 2008年 2月 5日
应用手册 How to Use the VPBE and VPFE Driver on the TMS320DM643x Devices (Rev. A) 2007年 11月 14日
用户指南 TMS320DM643x DMP Multichannel Buffered Serial Port (McBSP) User's Guide (Rev. C) 2007年 9月 17日
应用手册 TMS320DM643x Pin Multiplexing Utility 2007年 7月 6日
用户指南 TMS320DM643x DMP Peripherals Overview Reference Guide (Rev. A) 2007年 6月 25日
应用手册 Thermal Considerations for the DM64xx, DM64x, and C6000 Devices 2007年 5月 20日
用户指南 TMS320DM643x DMP High-End CAN Controller (HECC) User's Guide (Rev. A) 2007年 5月 15日
产品概述 TMS320C6000 DSP TCP/IP Stack Software (Rev. C) 2007年 4月 4日
产品概述 DaVinci Technology - Digital Video Innovation Product Bulletin (Rev. D) 2007年 2月 13日
更多文献资料 Overview of DaVinci™ TMS320DM643x Digital Media Portfolio (Rev. B) 2007年 2月 13日
应用手册 DaVinci Technology Background and Specifications (Rev. A) 2007年 1月 4日
用户指南 TMS320DM643x DMP 64-Bit Timer User's Guide 2006年 12月 18日
用户指南 TMS320C64x+ DSP Big-Endian Library Programmer's Reference 2006年 3月 10日
用户指南 TMS320C64x+ Image/Video Processing Library Programmer's Reference 2006年 3月 10日
应用手册 Migrating from TMS320C64x to TMS320C64x+ (Rev. A) 2005年 10月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能非常出色的产品,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。请注意,它不支持串行线调试 (SWD)。

所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 ARM 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的跟踪,需要 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (480Mbps) (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
调试探针

LB-3P-TRACE32-DSP — 适用于数字信号处理器 (DSP) 的 Lauterbach TRACE32 调试和跟踪系统

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

来源:Lauterbach GmbH
应用软件和框架

TMDMFP — 多媒体框架产品 (MFP) - 编解码器引擎,框架组件和 xDAIS

Multimedia Framework Products (MFP)

A major advantage of programmable DSPs over fixed-function devices is their ability to accelerate multiple multimedia functions in a single device. TI multimedia framework products are designed to enable users to easily share a DSP between algorithms by handling (...)

用户指南: PDF
驱动程序或库

SPRC122 C62x/C64x Fast Run-Time Support Library

The C62x/64x FastRTS Library is an optimized, floating-point function library for C programmers using either TMS320C62x or TMS320C64x devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By replacing the current (...)

支持的产品和硬件

支持的产品和硬件

产品
音频和雷达 DSP SoC
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6455-EP C6455 定点 DSP(增强型产品) SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6412 C64x 定点 DSP- 高达 720MHz、McBSP、McASP、I2cC、以太网 TMS320C6414 C64x 定点 DSP - 高达 720MHz、McBSP TMS320C6414T C64x 定点 DSP - 高达 1GHz、McBSP TMS320C6415 C64x 定点 DSP - 高达 720MHz、McBSP、PCI TMS320C6415T C64x 定点 DSP - 高达 850MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6416T C64x 定点 DSP - 高达 850MHz、McBSP、PCI、VCP/TCP TMS320C6421 C64x+ 定点 DSP - 高达 600MHz、8 位 EMIFA、16 位 DDR2、SDRAM TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424 C64x+ 定点 DSP - 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2、SDRAM TMS320C6424Q C64x+ 定点 DSP - 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 频率高达 1.2GHz、具有 64 位 EMIFA、32 位和 16 位 DDR2、1Gbps 以太网的定点 DSP TMS320C6457 通信基础设施数字信号处理器
多媒体和工业网络 SoC
TMS320C6474 多核数字信号处理器 TMS320DM640 视频/成像定点数字信号处理器 TMS320DM641 视频/成像定点数字信号处理器 TMS320DM642 视频/成像定点数字信号处理器 TMS320DM6431 数字媒体处理器 TMS320DM6433 数字媒体处理器 TMS320DM6435 数字媒体处理器 TMS320DM6437 数字媒体处理器 TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6443 达芬奇数字媒体片上系统 TMS320DM6446 达芬奇数字媒体片上系统
汽车驾驶辅助 SoC
TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP
驱动程序或库

TELECOMLIB — 用于 TMS320C64x+ 和 TMS320C55x 处理器的电信和媒体库 - FAXLIB、VoLIB 和 AEC/AER

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
仿真模型

DM6431 ZDU BSDL Model

SPRM225.ZIP (10 KB) - BSDL Model
仿真模型

DM6431 ZDU IBIS Model (Rev. B)

SPRM237B.ZIP (267 KB) - IBIS Model
仿真模型

DM6431 ZWT BSDL Model

SPRM224.ZIP (9 KB) - BSDL Model
仿真模型

DM6431 ZWT IBIS Model (Rev. B)

SPRM236B.ZIP (267 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
NFBGA (ZWT) 361 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频