产品详情

CPU 32-/64-bit Rating Military Operating temperature range (°C) -55 to 125
CPU 32-/64-bit Rating Military Operating temperature range (°C) -55 to 125
CFCBGA (GLP) 429 729 mm² (— mm × — mm)
  • High-Performance Fixed-Point Digital Signal
    Processor (DSP) SMJ320C62x™
    • 5-ns Instruction Cycle Time
    • 200-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1600 Million Instructions per Second (MIPS)
  • 429-Pin Ball Grid Array (BGA) Package (GLP
    Suffix)
  • VelociTI™ Advanced Very-Long-Instruction-Word
    (VLIW) C62x DSP Core
    • Eight Highly-Independent Functional Units:
      • Six Arithmetic Logic Units (ALUs) (32-/40-
        Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit
      General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 7Mb On-Chip SRAM
    • 3Mb Internal Program/Cache (96K 32-Bit
      Instructions)
    • 4Mb Dual-Access Internal Data (512KB)
    • Organized as Two 256KB Blocks for Improved
      Concurrency
  • Flexible Phase-Locked-Loop (PLL) Clock
    Generator
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories:
      SDRAM or SBSRAM
    • Glueless Interface to Asynchronous Memories:
      SRAM and EPROM
    • 52MB Addressable External Memory Space
  • Four-Channel Bootloading Direct-Memory-Access
    (DMA) Controller With an Auxiliary Channel
  • 32-Bit Expansion Bus − Glueless/Low-Glue
  • Glueless/Low-Glue Interface to Popular
    Synchronous or Asynchronous Microprocessor
    Buses
  • Master/Slave Functionality
  • Glueless Interface to Synchronous FIFOs and
    Asynchronous Peripherals
  • Three Multichannel Buffered Serial Ports
    (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA
      Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral Interface (SPI) Compatible
      (Motorola®)
  • Two 32-Bit General-Purpose Timers
  • IEEE-1149.1 (JTAG(2)) Boundary-Scan-
    Compatible
  • 0.15-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.5-V Internal

All trademarks are the property of their respective owners.

  • High-Performance Fixed-Point Digital Signal
    Processor (DSP) SMJ320C62x™
    • 5-ns Instruction Cycle Time
    • 200-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1600 Million Instructions per Second (MIPS)
  • 429-Pin Ball Grid Array (BGA) Package (GLP
    Suffix)
  • VelociTI™ Advanced Very-Long-Instruction-Word
    (VLIW) C62x DSP Core
    • Eight Highly-Independent Functional Units:
      • Six Arithmetic Logic Units (ALUs) (32-/40-
        Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit
      General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 7Mb On-Chip SRAM
    • 3Mb Internal Program/Cache (96K 32-Bit
      Instructions)
    • 4Mb Dual-Access Internal Data (512KB)
    • Organized as Two 256KB Blocks for Improved
      Concurrency
  • Flexible Phase-Locked-Loop (PLL) Clock
    Generator
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories:
      SDRAM or SBSRAM
    • Glueless Interface to Asynchronous Memories:
      SRAM and EPROM
    • 52MB Addressable External Memory Space
  • Four-Channel Bootloading Direct-Memory-Access
    (DMA) Controller With an Auxiliary Channel
  • 32-Bit Expansion Bus − Glueless/Low-Glue
  • Glueless/Low-Glue Interface to Popular
    Synchronous or Asynchronous Microprocessor
    Buses
  • Master/Slave Functionality
  • Glueless Interface to Synchronous FIFOs and
    Asynchronous Peripherals
  • Three Multichannel Buffered Serial Ports
    (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA
      Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral Interface (SPI) Compatible
      (Motorola®)
  • Two 32-Bit General-Purpose Timers
  • IEEE-1149.1 (JTAG(2)) Boundary-Scan-
    Compatible
  • 0.15-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.5-V Internal

All trademarks are the property of their respective owners.

The SMJ320C6203 device is part of the SMJ320C62x fixed-point DSP generation in the SMJ320C6000 DSP platform. The C62x DSP devices are based on the high-performance, advanced VelociTI VLIW architecture developed by TI, making these DSPs an excellent choice for multichannel and multifunction applications.

The SMJ320C62x DSP offers cost-effective solutions to high-performance DSP-programming challenges. The SMJ320C6203 has a performance capability of up to 1600 MIPS at a clock rate of 200 MHz. The C6203 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly-independent functional units.

The eight functional units provide six ALUs for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6203 can produce two multiply-accumulates (MACs) per cycle for a total of 400 million MACs per second (MMACS). The C6203 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals. The C6203 device program memory consists of two blocks, with a 256KB block configured as memory-mapped program space, and the other 128KB block user-configurable as cache or memory-mapped program space. Data memory for the C6203 consists of two 256KB blocks of RAM.

The C6203 device has a powerful and diverse set of peripherals. The peripheral set includes three McBSPs, two general-purpose timers, a 32-bit expansion bus that offers ease of interface to synchronous or asynchronous industry-standard host bus protocols, and a glueless 32-bit EMIF capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The C62x devices have a complete set of development tools that includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows debugger interface for visibility into source code execution.

The SMJ320C6203 device is part of the SMJ320C62x fixed-point DSP generation in the SMJ320C6000 DSP platform. The C62x DSP devices are based on the high-performance, advanced VelociTI VLIW architecture developed by TI, making these DSPs an excellent choice for multichannel and multifunction applications.

The SMJ320C62x DSP offers cost-effective solutions to high-performance DSP-programming challenges. The SMJ320C6203 has a performance capability of up to 1600 MIPS at a clock rate of 200 MHz. The C6203 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly-independent functional units.

The eight functional units provide six ALUs for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6203 can produce two multiply-accumulates (MACs) per cycle for a total of 400 million MACs per second (MMACS). The C6203 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals. The C6203 device program memory consists of two blocks, with a 256KB block configured as memory-mapped program space, and the other 128KB block user-configurable as cache or memory-mapped program space. Data memory for the C6203 consists of two 256KB blocks of RAM.

The C6203 device has a powerful and diverse set of peripherals. The peripheral set includes three McBSPs, two general-purpose timers, a 32-bit expansion bus that offers ease of interface to synchronous or asynchronous industry-standard host bus protocols, and a glueless 32-bit EMIF capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The C62x devices have a complete set of development tools that includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows debugger interface for visibility into source code execution.

下载 观看带字幕的视频 视频
TI 不提供设计支持

TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SMJ320C6203 Fixed-Point Digital Signal Processor 数据表 (Rev. A) PDF | HTML 2016-5-24
* 勘误表 TMS320C6203, TMS320C6203B DSPs Silicon Errata (Silicon Rev. 1.x, 2.x, 3.0, 3.1) (Rev. L) 2004-2-16
* SMD SMJ320C6203 SMD 5962-00510 2016-6-21
应用手册 Introduction to TMS320C6000 DSP Optimization 2011-10-6
更多文献资料 SMJ320C6203GLPM20/5962-0051001QXA (Rev. A) 2002-5-3
更多文献资料 Military C6000 DSPs (Rev. A) 2000-5-8

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

LB-3P-TRACE32-DSP — 适用于数字信号处理器 (DSP) 的 Lauterbach TRACE32 调试和跟踪系统

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

来源:Lauterbach GmbH
支持的产品和硬件
驱动程序或库

AEC-AER — 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件
驱动程序或库

C64X-DSPLIB — Download TMS320C64x DSP Library

TMS320C6000 数字信号处理器库 (DSPLIB) 是一款平台优化型 DSP 函数库,适用于 C 编程器。它包括 C 语言可调用的通用信号处理例程,通常用于计算密集型的实时应用中。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,DSPLIB 可以显著缩短应用开发时间。

请参阅基准测试:DSP 内核基准测试

支持的产品和硬件
驱动程序或库

C67X-DSPLIB — Download TMS320C67x DSP Library

TMS320C6000 数字信号处理器库 (DSPLIB) 是一款平台优化型 DSP 函数库,适用于 C 编程器。它包括 C 语言可调用的通用信号处理例程,通常用于计算密集型的实时应用中。使用这些例程可实现比等效标准 ANSI C 语言代码更高的性能。通过使用源代码提供即用型 DSP 函数,DSPLIB 可以显著缩短应用开发时间。

请参阅基准测试:DSP 内核基准测试

支持的产品和硬件
驱动程序或库

FAXLIB — 用于 C66x、C64x+ 和 C55x 处理器的传真库 (FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件
驱动程序或库

SPRC122 — C62x/C64x Fast Run-Time Support Library

C62x/64x FastRTS Library 是优化型浮点函数库,适用于使用 TMS320C62x 或 TMS320C64x 器件的 C 语言编程器。这些例程通常用于计算密集型实时应用,最佳执行速度是这些应用的关键。通过将当前的浮点库 (RTS) 函数替换为 FastRTS Library,可以在不重写现有代码的情况下大大加快执行速度。

该版本还包括 FastRTS Library 中可用函数子集的 C 语言实施。C 代码可让用户内联这些函数并获得更高性能。

特性

单精度和双精度数学函数单精度和双精度转换函数
浮点加法将浮点值转换为 32 位带符号整数值
将 32 位带符号整数值转换为浮点值
(...)
支持的产品和硬件
驱动程序或库

VOLIB — 用于 C66x、C64x+ 和 C55x 处理器的音频库 (VoLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件
仿真模型

SMJ320C6203 GLP BSDL Model

SGUM004.ZIP (4 KB) - BSDL 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
CFCBGA (GLP) 429 Ultra Librarian

订购和质量

支持和培训

视频