主页 电源管理 以太网供电 (PoE) IC 供电设备

TPS23750

正在供货

具有反激式直流/直流控制器的 3 级 PoE PD

产品详情

PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Vin (max) (V) 67 Vin (min) (V) 0 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 600 Features Error amplifier, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Vin (max) (V) 67 Vin (min) (V) 0 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 600 Features Error amplifier, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Complete 802.3af PoE Interface
    • Features derived from the TPS2375
    • 100 V, 0.6 Internal Pass MOSFET
    • Standard and Legacy UVLO Choices
    • Fixed 140 mA Inrush Limit
  • Primary Side DC/DC Converter Control
    • Minimum External Component Count
    • Current Mode Control
    • Isolated and Non-Isolated Topologies
    • Programmable Operating Frequency
    • Current Sense Leading-edge Blanking
    • 50% Duty Cycle Limiting
    • Voltage Output Error Amplifier
  • Internal PoE and Converter Sequencing
  • Industry-Standard 20 Lead Package
  • Industrial Temperature Range, -40°C to 85°C
  • APPLICATIONS
    • All PoE PD Devices Including:
      • Wireless Access Points
      • VoIP Phones
      • Security Cameras

PowerPAD is a trademark of Texas Instruments.

  • Complete 802.3af PoE Interface
    • Features derived from the TPS2375
    • 100 V, 0.6 Internal Pass MOSFET
    • Standard and Legacy UVLO Choices
    • Fixed 140 mA Inrush Limit
  • Primary Side DC/DC Converter Control
    • Minimum External Component Count
    • Current Mode Control
    • Isolated and Non-Isolated Topologies
    • Programmable Operating Frequency
    • Current Sense Leading-edge Blanking
    • 50% Duty Cycle Limiting
    • Voltage Output Error Amplifier
  • Internal PoE and Converter Sequencing
  • Industry-Standard 20 Lead Package
  • Industrial Temperature Range, -40°C to 85°C
  • APPLICATIONS
    • All PoE PD Devices Including:
      • Wireless Access Points
      • VoIP Phones
      • Security Cameras

PowerPAD is a trademark of Texas Instruments.

The TPS23750 integrates the functionality of the TPS2375 with a primary side dc/dc PWM controller. The designer can create a front-end solution for PoE-PD applications with minimum external components. The TPS23770 is identical to the TPS23750 with the exception of the undervoltage lockout turn-on voltage, which is compatible with legacy systems.

The PoE front end has all the necessary IEEE 802.3af functions including detection, classification, undervoltage lockout and inrush control. The PoE input switch is integrated within the TPS23750.

The dc/dc controller section is designed to support flyback, forward, and nonsynchronous low-side switch buck topologies.

The external switching MOSFET and current sense resistor provide flexibility in topology, power level, and current limit. The full-featured dc/dc controller includes programmable soft start, hiccup type fault limiting, 50% maximum duty cycle, programmable constant switching frequency, and a true voltage-output error amplifier. Additional protection features provide for robust designs.

The TPS23750 integrates the functionality of the TPS2375 with a primary side dc/dc PWM controller. The designer can create a front-end solution for PoE-PD applications with minimum external components. The TPS23770 is identical to the TPS23750 with the exception of the undervoltage lockout turn-on voltage, which is compatible with legacy systems.

The PoE front end has all the necessary IEEE 802.3af functions including detection, classification, undervoltage lockout and inrush control. The PoE input switch is integrated within the TPS23750.

The dc/dc controller section is designed to support flyback, forward, and nonsynchronous low-side switch buck topologies.

The external switching MOSFET and current sense resistor provide flexibility in topology, power level, and current limit. The full-featured dc/dc controller includes programmable soft start, hiccup type fault limiting, 50% maximum duty cycle, programmable constant switching frequency, and a true voltage-output error amplifier. Additional protection features provide for robust designs.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
TPS23758 正在供货 具有非光电同步反激式直流/直流控制器的 IEEE 802.3at PoE PD This product utilizes a primary side regulated synchronous rectified flyback topology and integrates the switching FET.
TPS23755 正在供货 具有非光电反激式直流/直流控制器的 IEEE 802.3at PoE PD This product utilizes a primary side regulated diode rectified flyback topology and integrates the switching FET.

技术文档

未找到结果。请清除搜索并重试。
查看全部 13
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Integrated 100-V IEEE 802.3af PD and DC/DC Controller 数据表 (Rev. B) 2008-2-7
应用手册 PoE PD 原理图审查指南 英语版 PDF | HTML 2022-1-3
应用手册 PoE Powered Devices Debug Guidelines PDF | HTML 2021-7-19
选择指南 电源管理指南 2018 2018-7-31
应用手册 Lightning Surge Considerations for PoE Powered Devices 2015-4-30
EVM 用户指南 TPS23750 Flyback-Converter Evaluation Board - HPA108. (Rev. D) 2011-3-31
应用手册 Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) 2009-2-9
应用手册 Designing an EMI Compliant PoE with Isolated Flyback 2008-5-20
应用手册 Practical Guidelines EMI Compliant PoE 2008-3-27
更多文献资料 TPS23750PWP Test Report 2008-2-19
用户指南 TPS23750 High Efficiency 5V at 2.2A PoE PD Reference Design 2006-3-7
用户指南 TPS23750 PMP1360 12V at 1A PoE PD Reference Design 2006-3-7
应用手册 Wall Adapter Powers IEEE 802.3af Powered Device 2006-2-1

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS23750EVM-107 — TPS23750 评估模块降压

The TPS23750EVM-107 evaluation module implements an IEEE 802.3af-compliant class-3 power interface and a non-isolated DC/DC switching converter using the Texas Instruments TPS23750 powered device (PD) controller in a typical power-over-Ethernet (PoE) configuration.

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS23750EVM-108 — TPS23750 评估模块反向

The TPS23750EVM-108 evaluation module implements an IEEE 802.3af-compliant class-3 power interface and a DC/DC switching converter using the Texas Instruments TPS23750 powered device (PD) controller in a typical power-over-Ethernet (PoE) configuration.

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
计算工具

SLUC480 — PoE PD Efficiency Calculator

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 20 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频