主页 电源管理 USB 电源开关和充电端口控制器

TPS2501

正在供货

高电平有效且具有反向阻断功能的 0.13-1.4A 可调节具有恒定频率升压转换器的 ILIMIT 1.8-5.25V、80mΩ USB 电源开关

产品详情

Product type Adjustable current limit, Power switch, Switch with boost Rating Catalog Continuous current (max) (A) 1.4 Current limit (A) 0.13 to 1.4 Number of switches 1 Enable Active High Vin (max) (V) 5.25 Vin (min) (V) 1.8 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
Product type Adjustable current limit, Power switch, Switch with boost Rating Catalog Continuous current (max) (A) 1.4 Current limit (A) 0.13 to 1.4 Number of switches 1 Enable Active High Vin (max) (V) 5.25 Vin (min) (V) 1.8 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
VSON (DRC) 10 9 mm² 3 x 3
  • Integrated Synchronous Boost Converter and USB Current-Limit Power Switch
  • Light-Load, High-Efficiency Eco-mode™ Control Scheme (TPS2500)
    or Constant Frequency (TPS2501)
  • 1.8-V to 5.25-V Input Voltage (2.2-V Minimum Start-Up Voltage)
  • Adjustable USB Current Limit
    • 130 mA to 1400 mA (Typical)
  • Accurate 20% Current Limit at 1.4-A Setting
  • Powers up to Two Standard USB Ports
  • Auxiliary 5.1-V Output
  • Fast Overcurrent-Response Time – 5 µs Typical
  • Small 3-mm × 3-mm × 0.9-mm SON-10 Package
  • 15-kV / 8-kV System-Level ESD Capable
  • UL Listed - File No. E169910
  • APPLICATIONS
    • Portable Applications Using Single Li+ Cell
    • USB Hosts Without Native 5-V Supplies

Eco-mode, PowerPAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Integrated Synchronous Boost Converter and USB Current-Limit Power Switch
  • Light-Load, High-Efficiency Eco-mode™ Control Scheme (TPS2500)
    or Constant Frequency (TPS2501)
  • 1.8-V to 5.25-V Input Voltage (2.2-V Minimum Start-Up Voltage)
  • Adjustable USB Current Limit
    • 130 mA to 1400 mA (Typical)
  • Accurate 20% Current Limit at 1.4-A Setting
  • Powers up to Two Standard USB Ports
  • Auxiliary 5.1-V Output
  • Fast Overcurrent-Response Time – 5 µs Typical
  • Small 3-mm × 3-mm × 0.9-mm SON-10 Package
  • 15-kV / 8-kV System-Level ESD Capable
  • UL Listed - File No. E169910
  • APPLICATIONS
    • Portable Applications Using Single Li+ Cell
    • USB Hosts Without Native 5-V Supplies

Eco-mode, PowerPAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

The TPS2500 and TPS2501 provide an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a Hi-Speed USB compliant power output, output switch enable, current limit, and overcurrent fault reporting.

The 1.8-V to 5.25-V input can be supplied by sources including dc/dc regulated supplies (e.g., 3.3 V), or batteries such as single-cell Li+ or three-cell NiCd, NiMH, or alkaline.

The USB power-switch current limit is programmable via an external resistor from as low as 130 mA to as high as 1400 mA (typical). Two standard USB ports can be supported from a single TPS2500 or TPS2501 at the 1400-mA setting.

Additionally, the boost converter output is available as an auxiliary 5.1-V output to power additional loads. The total current supplied by the USB output and the auxiliary cannot exceed 1148  mA at VIN = 3 V.

The TPS2500 and TPS2501 provide an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a Hi-Speed USB compliant power output, output switch enable, current limit, and overcurrent fault reporting.

The 1.8-V to 5.25-V input can be supplied by sources including dc/dc regulated supplies (e.g., 3.3 V), or batteries such as single-cell Li+ or three-cell NiCd, NiMH, or alkaline.

The USB power-switch current limit is programmable via an external resistor from as low as 130 mA to as high as 1400 mA (typical). Two standard USB ports can be supported from a single TPS2500 or TPS2501 at the 1400-mA setting.

Additionally, the boost converter output is available as an auxiliary 5.1-V output to power additional loads. The total current supplied by the USB output and the auxiliary cannot exceed 1148  mA at VIN = 3 V.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS2500 正在供货 具有 Eco-mode 升压转换器的 0.13-1.4A 可调节 ILIMIT、1.8-5.25V、80mΩ USB 电源开关 This product offers same functionality and pinout with Eco-mode™ during light-load operation.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 INTEGRATED USB POWER SWITCH WITH BOOST CONVERTER 数据表 (Rev. C) 2010年 8月 23日
选择指南 USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 2018年 5月 24日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

TPS250X-CURRENT-LIMIT-CALC TPS2500 and TPS2501 Calculator

支持的产品和硬件

支持的产品和硬件

封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频