TPS27081A

正在供货

具有可调节上升时间的 8V、3A、44mΩ 负载开关

产品详情

Product type Load switches Current limit type None Vin (max) (V) 8 Vin (min) (V) 1.2 Imax (A) 3 Rating Catalog Features Inrush current control Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.03 Shutdown current (ISD) (typ) (µA) 0.03 Soft start Adjustable Rise Time Ron (typ) (mΩ) 32 Operating temperature range (°C) -40 to 85
Product type Load switches Current limit type None Vin (max) (V) 8 Vin (min) (V) 1.2 Imax (A) 3 Rating Catalog Features Inrush current control Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.03 Shutdown current (ISD) (typ) (µA) 0.03 Soft start Adjustable Rise Time Ron (typ) (mΩ) 32 Operating temperature range (°C) -40 to 85
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Low ON-Resistance, High-Current PFET
    • RDS(on) = 32 mΩ at VGS = –4.5 V
    • RDS(on) = 44 mΩ at VGS = –3 V
    • RDS(on) = 82 mΩ at VGS = –1.8 V
    • RDS(on) = 93 mΩ at VGS = –1.5 V
    • RDS(on) = 155 mΩ at VGS = –1.2 V
  • Adjustable Turnon and Turnoff Slew Rate Control
    Through External R1, R2, and C1
  • Supports a Wide Range of 1.2-V to 8-V Supply
    Inputs
  • Integrated NMOS for PFET Control
  • NMOS ON/OFF Supports a Wide Range of 1-V to
    8-V Control Logic Interface
  • Full ESD Protection (All Pins)
    • HBM 2 kV, CDM 500 V
  • Ultra-Low Leakage Current in Standby (Typical
    100 nA)
  • Available in Tiny 6-Pin Package
    • 2.9 mm × 2.8 mm × 0.75 mm SOT (DDC)
  • Low ON-Resistance, High-Current PFET
    • RDS(on) = 32 mΩ at VGS = –4.5 V
    • RDS(on) = 44 mΩ at VGS = –3 V
    • RDS(on) = 82 mΩ at VGS = –1.8 V
    • RDS(on) = 93 mΩ at VGS = –1.5 V
    • RDS(on) = 155 mΩ at VGS = –1.2 V
  • Adjustable Turnon and Turnoff Slew Rate Control
    Through External R1, R2, and C1
  • Supports a Wide Range of 1.2-V to 8-V Supply
    Inputs
  • Integrated NMOS for PFET Control
  • NMOS ON/OFF Supports a Wide Range of 1-V to
    8-V Control Logic Interface
  • Full ESD Protection (All Pins)
    • HBM 2 kV, CDM 500 V
  • Ultra-Low Leakage Current in Standby (Typical
    100 nA)
  • Available in Tiny 6-Pin Package
    • 2.9 mm × 2.8 mm × 0.75 mm SOT (DDC)

The TPS27081A device is a high-side load switch that integrates a Power PFET and a Control NFET in a tiny package.

The TPS27081A features industry-standard ESD protection on all pins providing better ESD compatibility with other onboard components.

The TPS27081A level shifts ON/OFF logic signal to VIN levels and supports as low as 1-V CPU or MCU logic to control higher voltage power supplies without requiring an external level-shifter.

Switching a large value output capacitor CL through a fast ON/OFF logic signal may result in an excessive inrush current. To control the load inrush current, connect a resistor R2 and add an external capacitor C1 as shown in the Simplified Schematic. To configure the TPS27081A to achieve a specific slew rate, refer to the Application and Implementation section.

A single pullup resistor R1 is required in standby power switch applications. In such applications connect the R2 pin of the TPS27081A to the system ground when inrush current control is not required.

The TPS27081A device is a high-side load switch that integrates a Power PFET and a Control NFET in a tiny package.

The TPS27081A features industry-standard ESD protection on all pins providing better ESD compatibility with other onboard components.

The TPS27081A level shifts ON/OFF logic signal to VIN levels and supports as low as 1-V CPU or MCU logic to control higher voltage power supplies without requiring an external level-shifter.

Switching a large value output capacitor CL through a fast ON/OFF logic signal may result in an excessive inrush current. To control the load inrush current, connect a resistor R2 and add an external capacitor C1 as shown in the Simplified Schematic. To configure the TPS27081A to achieve a specific slew rate, refer to the Application and Implementation section.

A single pullup resistor R1 is required in standby power switch applications. In such applications connect the R2 pin of the TPS27081A to the system ground when inrush current control is not required.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS22810 正在供货 具有可调节上升时间和可调节输出放电功能的 18V、3A、79mΩ 负载开关 This product is A 18V, 3A, 79mohm load switch with adjustable rise time.
TPS22975 正在供货 具有可调节上升时间、可选输出放电和热关断功能的 5.7V、6A、16mΩ 负载开关 This product is A 5.5V, 6A, 16mohm load switch with adjustable rise time.
TPS22918 正在供货 具有可调节上升时间和可调节输出放电功能的 5.5V、2A、52mΩ 负载开关 This product is A 5.5V, 2A, 52mohm load switch with adjustable rise time.

技术文档

未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS27081A 1.2-V to 8-V, 3-A PFET High-Side Load Switch With Level Shift and Adjustable Slew Rate Control 数据表 (Rev. E) PDF | HTML 2015-6-30
电子书 11 Ways to Protect Your Power Path 2019-7-3
应用手册 Load Switch Thermal Considerations (Rev. A) 2018-10-11
应用手册 Basics of Load Switches (Rev. A) 2018-9-5
应用手册 Selecting a Load Switch to Replace a Discrete Solution 2017-4-30
应用手册 Timing of Load Switches 2017-4-27
应用手册 Managing Inrush Current (Rev. A) 2015-5-28

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS27081A TINA-TI Reference Design (Rev. A)

SLVMBC9A.TSC (145 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS27081A TINA-TI Transient Spice Model (Rev. A)

SLVMBD0A.ZIP (16 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS27081A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBG5A.ZIP (81 KB) - PSpice 模型
支持的产品和硬件
参考设计

TIDA-00670 — 低成本灵活电压监控器和电池测试仪参考设计

这是一款低成本的灵活电压监控器,使用电压基准来测试电池电压。对于许多需要通过多个电源轨准确供电的应用,该解决方案还可用作电压轨监控器。借助 TI 的超低功耗电压基准,可在保持低 BOM 成本的同时降低系统总功耗。测试和显示电池电压可提供示例来说明在类似应用中进行设计和实现的难易程度。

支持的产品和硬件
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

该参考设计展示了各种电源架构,这些架构可为需要 >1A 负载电流和高效率的应用处理器模块生成多个电压轨。所需的电源通过来自背板的 5V、12V 或 24V 直流输入生成。电源通过带集成 FET 的直流/直流转换器生成并且使用带集成电感器的电源模块以减小尺寸。此设计采用 HotRod™ 封装类型,适用于需要低 EMI 的应用,也非常适合设计时间受限的应用。其他功能包括 DDR 端接稳压器、输入电源 OR-ing、电压时序控制、过载保护电子保险丝以及电压和负载电流监控。该设计可以用于处理器、数字信号处理器和现场可编程门阵列。该设计已依照 CISPR22 标准针对辐射发射进行了测试,符合 A (...)
支持的产品和硬件
参考设计

TIDA-01358 — 具有宽输入电压转换器和电池备份功能且适用于智能恒温器的 24V 交流电压功率级参考设计

TIDA-01358 参考设计为智能恒温器和其他网关楼宇自动化终端设备提供了一种低 BOM 成本、高效率的功率级解决方案。此功率级接受 24V 交流输入并产生 5V 和 3.3V 输出轨,如果添加了附加负载点转换器,则可以为这些转换器供电。此设计可为锂聚合物电池充电,并在 24V 交流欠压期间无缝切换到电池电源。电源路径功能可提供电池电源辅助,允许系统负载瞬态超过 24V 交流至直流系统的电流限制,从而可以使用成本更低的宽输入电压降压。
支持的产品和硬件
参考设计

TIDA-01395 — 具有宽输入电压转换器和电池电量监测计且适用于智能恒温器的 24V 交流电压功率级参考设计

本参考设计 为智能恒温器和其他网关楼宇自动化设计提供了一种低 BOM 数、高效率的功率级。此功率级接受 24V AC 输入并产生 5V 和 3.3V 输出轨,如果添加了附加负载点转换器,则可以为这些转换器供电。此设计可为锂聚合物电池充电,并在 24V 交流欠压期间无缝切换到电池电源。电源路径功能可提供电池电源辅助,允许负载瞬态超过 24V 交流至直流系统的电流限制,从而可以使用成本更低的宽输入电压降压。电池电量监测计可帮助设计人员维持电池寿命,并通过帮助中央处理器做出更明智的节能和系统功能决策来确保正常运行。
支持的产品和硬件
参考设计

TIDA-01519 — 具有低 BOM 成本和集成备用电池的火灾和一氧化碳警报检测器参考设计

此参考设计是一款一氧化碳 (CO) 和火警检测器参考设计,可识别典型的警报声音并具有无线功能,一旦检测到相关情况便会提醒用户。此设计用于家庭自动化“智能”环境感应。一旦根据 FFT 功率频谱密度分析检测到 3kHz 或 520Hz 的信号频率,此系统就会确定是否发生了警报。然后,在检测到超出可听范围的警报情况时,此系统可与传感器配合将警报信息传至云端,以提醒住户。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 6 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频