TPS2HCS08-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C5
- Withstands 36V load dump
- Dual-channel SPI controlled smart high-side switch with integrated nFETs.
- Integrated wire-harness protection without MCU involvement and a SPI programmable fuse curve
- Protection against persistent overload condition
- Improve system level reliability through SPI programmable adjustable overcurrent protection
- SPI configurable capacitive charging mode to drive a wide range of capacitive input ECUs load current needs.
- Low quiescent current, low power ON-state to supply always-ON loads with automatic wake on load current increase with wake signal to MCU
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short-to-ground
- Protection against reverse battery events including automatic switch on of FET with reverse supply voltage
- Automatic shut off on loss of battery and ground
- Integrated output clamp to demagnetize inductive loads
- Digital sense output via SPI can be configured to measure:
- Load current accurately with integrated ADC
- Output or supply voltage, FET temperature
- Provides full fault diagnostics through SPI interface and indication through FLT pin
- Detection of open load and short-to-battery
The TPS2HCS08-Q1 device is a dual channel, smart high-side switch controlled through a serial peripheral interface (SPI) and is intended for power distribution and actuator drive applications. The device integrates robust protection to ensure output wire and load protection against short circuit or overload conditions. The device features overcurrent protection configurable via SPI with sufficient flexibility to support loads that require large inrush currents and provide improved protection. The device also integrates a programmable fuse profile (current versus time) that turns off the switch under persistent overload condition. The two features together allow optimization of the wire harness for any load profile with full protection.
The device supports a SPI-configurable capacitive charging mode for ECU loads in power distribution switch applications. The device also includes two low power mode (LPM) states, an auto entry mode or a manual entry mode, that enables the device to provide current to the load ECU while only consuming about 10–20µA of current.
The TPS2HCS08-Q1 device also provides a high accuracy digital current sense over SPI that allows for improved load diagnostics. By reporting load current and the channel output voltage and output FET temperature to a system MCU, the device enables diagnosis of switch and load failures.
The TPS2HCS08-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS2HCS08-Q1 8.9mΩ , Automotive Dual-Channel , SPI Controlled High-Side Switch With Integrated I2T Wire Protection and Low Power Mode 数据表 | PDF | HTML | 2025-5-15 | ||
| 应用手册 | 高侧开关及控制器基础知识 | PDF | HTML | PDF | HTML | 2026-4-10 | ||
| 应用手册 | 利用智能高侧开关为电容负载充电 | PDF | HTML | 英语版 | PDF | HTML | 2025-11-7 | |
| 应用手册 | 使用 TI 汽车智能电子保险丝在低输出电流下进行高精度电流检 测 | PDF | HTML | 英语版 | PDF | HTML | 2025-11-6 | |
| 白皮书 | 软件定义车辆加速推进汽车电子技术的未来发展 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2025-1-29 | |
| 应用简报 | 借助 SPI 电子保险丝开关缩减系统物料清单并降低 MCU 引脚 要求 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024-10-7 | |
| 功能安全信息 | TPS2HCS08-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 2024-7-8 | |||
| 技术文章 | 电子保险丝如何助力软件定义车辆的区域架构革新 | PDF | HTML | 英语版 | PDF | HTML | 2024-5-22 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
HSS-2HCS08EVM — TPS2HCS08-Q1 daughtercard for smart-fuse switches
HSS-HCMOTHERBRDEVM — Smart-fuse motherboard
HSS-HCMOTHERBRDEVM 和相应的子卡(例如 HSS-2HCS10EVM)用于展示和评估德州仪器 (TI) 智能保险丝高侧开关产品系列的所有功能。主板旨在与多个不同子卡一起使用,从而可以将单个主机 EVM 用于具有不同导通电阻和功能的各种不同高侧开关。
HSS-HCS-BLANKEVM — Unpopulated daughtercard for smart-fuse switches
HCS-SMARTFUSE-DRIVERS — 适用于 HCS 智能保险丝器件的简单 C 驱动程序和代码示例
HSS-SMART-CONFIGURATOR — Configuration tool for the HSS-HCMOTHERBRDEVM and TI's smart fuse high-side switches
HCS-HEADER-FILES — C Header files for smart fuse high-side switches with register definitions
TIDA-020079 — 区域参考设计
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 16 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。