Rating
Automotive
Topology
Buck
Iout (max) (A)
0.5
Vin (max) (V)
60
Vin (min) (V)
3.5
Vout (max) (V)
58
Vout (min) (V)
0.8
Features
Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000116
Duty cycle (max) (%)
98
Rating
Automotive
Topology
Buck
Iout (max) (A)
0.5
Vin (max) (V)
60
Vin (min) (V)
3.5
Vout (max) (V)
58
Vout (min) (V)
0.8
Features
Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000116
Duty cycle (max) (%)
98