TPS61061
- LED Driver With Integrated Overvoltage
and Short-Circuit Protection - 2.7-V to 6-V Input Voltage Range
- 500-mV/250-mV Feedback Voltage
- TPS61060 Powers Up to 3 LEDs
- TPS61061 Powers Up to 4 LEDs
- TPS61062 Powers Up to 5 LEDs
- PWM Brightness Control on Enable
- Digital Brightness Control on ILED
- 1-MHz Fixed Switching Frequency
- 400-mA Internal Power MOSFET Switch
- LEDs Disconnected During Shutdown
- Operates With Small-Output Capacitors
Down to 220 nF - Up to 80% Efficiency
- 8-Pin NanoFree® Package (Chipscale, CSP)
- 3 × 3-mm QFN Package
The TPS6106x is a high-frequency, synchronous boost converter with constant current output to drive up to 5 white LEDs. For maximum safety, the device features integrated overvoltage and an advanced short-circuit protection when the output is shorted to ground. The device operates with 1-MHz fixed switching frequency to allow for the use of small external components and to simplify possible EMI problems. The device comes with three different overvoltage protection thresholds (14 V/18 V/23 V) to allow inexpensive and small-output capacitors with lower voltage ratings. The LED current is initially set with the external sense resistor Rs, and the feedback voltage is regulated to 500 mV or 250 mV, depending on the ILED pin configuration. Digital brightness control is implemented by applying a simple digital signal to the ILED pin. Alternatively, a PWM signal up to 1 kHz can be applied to the enable pin to control the LED brightness. During shutdown, the output is disconnected from the input to avoid leakage current through the LEDs.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | TPS6106x Constant Current LED Driver With Digital and PWM Brightness Control 数据表 (Rev. B) | PDF | HTML | 2014年 12月 9日 | ||
| 白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
| 应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
| 应用手册 | Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) | 2017年 11月 29日 | ||||
| 应用手册 | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 2017年 6月 15日 | ||||
| 应用手册 | 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 | 最新英语版本 (Rev.B) | 2008年 7月 15日 | |||
| 应用手册 | 最小化升压转换器开关节点处的振铃 | 英语版 | 2008年 7月 15日 | |||
| 应用手册 | TPS61060/61/62: Single-Wire Digital Brightness Control | 2006年 5月 5日 | ||||
| 更多文献资料 | Seminar 400 Topic 1 - Current-Mode Control of Switching Power Supplies | 2001年 2月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDC-ZLIGHT2-W — 针对家庭和楼宇自动化的简易白色可调光 ZigBee 互连 LED 照明
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YZF) | 8 | Ultra Librarian |
| VSON (DRB) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。