主页 电源管理 DC/DC switching regulators DC/DC converters

TPS62162-Q1

正在供货

采用 2x2SON 封装的 3V-17V 1A 汽车类降压转换器

产品详情

Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Light-load efficiency, Output discharge, Power good, Synchronous rectification, Tracking, Voltage Margining Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 1 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Light-load efficiency, Output discharge, Power good, Synchronous rectification, Tracking, Voltage Margining Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
WSON (DSG) 8 4 mm² 2 x 2
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 1-A output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62170-Q1
  • Available in a 2-mm × 2-mm WSON-8 package
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 1-A output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62170-Q1
  • Available in a 2-mm × 2-mm WSON-8 package

The TPS6216x-Q1 are easy to use synchronous step down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by using the DCS-Control™ topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The devices are available in adjustable and fixed output voltage versions and are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

The TPS6216x-Q1 are easy to use synchronous step down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by using the DCS-Control™ topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The devices are available in adjustable and fixed output voltage versions and are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS62160-Q1 正在供货 采用 2x2SON 封装的 3V-17V 1A 汽车类降压转换器 Same product with an adjustable-output voltage.
TPS62172-Q1 正在供货 采用 2x2 QFN 封装的 3-17V 0.5A 汽车类降压转换器 Pin-to-pin 500-mA product with the same fixed VOUT.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 采用 DCS-Control 拓扑的 3V 到 17V 1A 降压转换器 数据表 (Rev. B) 2020年 5月 26日
功能安全信息 TPS6216x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 2020年 11月 20日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62160EVM-627 — 采用 2x2 mm、8 引脚 WSON 封装的 TPS62160(1A 同步降压转换器)评估模块

TPS62160EVM-627 (HPA627-001) 使用 TPS62160 可调节版本并将输出电压设置为 3.3 V。EVM 在输入电压范围介于 3.7 V 到 17 V 之间运行时,可达到满载额定性能。TPS62160 是采用 2x2 mm、8 引脚 WSON 封装的 1 A 同步降压转换器。提供固定和可调输出电压单元。用户指南说明了德州仪器 (TI) TPS62160、TPS62170 评估模块 (EVM) 的特性、操作及使用。EVM 用于帮助用户轻松评估和测试 TPS62160 和 TPS62170 的操作及功能。本用户指南包含硬件的安装说明、EVM (...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
参考设计

TIDA-020000 — 采用 POL PMIC、FPD-Link III、监控器和 POC 的汽车 260 万像素摄像头模块参考设计

此参考设计通过将 260 万像素成像仪与 4Gbps 串行器相结合,同时以超小外形为两款器件提供了电源和电压监控功能,满足了对汽车系统小型摄像头的需求。该设计包含一个高速串行接口,通过该接口,可使用传输数据和电力的同轴电缆将远程汽车摄像头模块连接到显示器或机器视觉处理系统。此参考设计使用的德州仪器 (TI) 4Gbps FPD-Link III 串行器/解串器技术,支持使用单根线缆传输未经压缩的 260 万像素视频数据和双向控制信号并进行同轴电缆供电 (POC)。
设计指南: PDF
原理图: PDF
参考设计

TIDA-020002 — 采用 MIPI CSI-2 视频接口、FPD-Link III 和 POC 的汽车级 200 万像素摄像头模块参考设计

该摄像头模块参考设计通过将 200 万像素成像仪与 4Gbps 串行器相结合,满足了对汽车系统小型摄像头的需求。此外,它还以超小外形为两款器件提供电源和电压监控。该设计包含一个高速串行接口,通过该接口,可使用传输数据和电力的同轴电缆将远程汽车摄像头模块连接到显示器或机器视觉处理系统。此参考设计使用的 4Gbps FPD-Link III 串行器/解串器技术,支持使用单根线缆传输未经压缩的 200 万像素视频数据和双向控制信号以及同轴电缆供电 (POC)。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01323 — 具有四路 4Gbps FPD-Link III、双路 CSI-2 输出和 PoC 的 ADAS 多传感器集线器参考设计

TIDA-01323 摄像头集线器参考设计最多允许通过同轴电缆连接四个 200 万像素、60fps 的摄像头。该设计利用这些同轴电缆为传感器提供电源、反向通道通信和时钟同步。4Gbps FPD-Link III 四路解串器支持通过 Samtec 连接器将双路输出移动产业处理器接口 (MIPI) 摄像头串行接口 2 (CSI-2) 连接到应用处理器。该设计还支持用户连接其他类型传感器用于传感器融合应用。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSG) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频