TPS727

正在供货

具有使能功能的 250mA、超低 IQ、低压降稳压器

产品详情

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Noise (µVrms) 33.5 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.008 Features Enable, Soft start Thermal resistance θJA (°C/W) 160 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Noise (µVrms) 33.5 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.008 Features Enable, Soft start Thermal resistance θJA (°C/W) 160 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
DSBGA (YFF) 4 1 mm² (— mm × — mm) WSON (DSE) 6 2.25 mm² (1.5 mm × 1.5 mm)
  • Very Low Dropout:
    • 65 mV Typical at 100 mA
    • 130 mV Typical at 200 mA
    • 163 mV Typical at 250 mA
  • 2% Accuracy Over Load, Line, Temperature
  • Ultralow IQ: 7.9 µA
  • Excellent Load Transient Performance:±50 mV for
    200 mA Loading and Unloading Transient
  • Available in Fixed-Output Voltages From 0.9 V to
    5 V Using Innovative Factory EEPROM Programming
  • High PSRR: 70 dB at 1 kHz
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • Available in 4-Ball, 0.4-mm Pitch Wafer-Level
    Chip Scale and 1.5-mm × 1.5-mm SON Packages
  • Very Low Dropout:
    • 65 mV Typical at 100 mA
    • 130 mV Typical at 200 mA
    • 163 mV Typical at 250 mA
  • 2% Accuracy Over Load, Line, Temperature
  • Ultralow IQ: 7.9 µA
  • Excellent Load Transient Performance:±50 mV for
    200 mA Loading and Unloading Transient
  • Available in Fixed-Output Voltages From 0.9 V to
    5 V Using Innovative Factory EEPROM Programming
  • High PSRR: 70 dB at 1 kHz
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • Available in 4-Ball, 0.4-mm Pitch Wafer-Level
    Chip Scale and 1.5-mm × 1.5-mm SON Packages

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 Improved noise and PSRR while also supporting a higher load current. 
TPS7A03 正在供货 具有快速瞬态响应的毫微功耗 IQ 200nA 200mA 低压降 (LDO) 稳压器 Much lower IQ, supports lower min VIN, but has higher noise.
TPS7A02 正在供货 具有使能功能的 200mA、毫微功耗 IQ (25nA)、低压降 (LDO) 稳压器 Much lower IQ, supports lower min VIN, but has higher noise.

技术文档

未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS727 250-mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator 数据表 (Rev. F) PDF | HTML 2015-12-1
白皮书 Understanding the Foundations of Quiescent Current in Linear Power Systems 2021-2-18
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020-9-16
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019-6-27
选择指南 电源管理指南 2018 2018-7-31
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018-3-21
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017-8-9

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS72715DSEEVM-406 — TPS72715DSEEVM-406 评估模块

TPS72715DSEEVM-406 评估模块是一块完全组装且经过测试的电路板,用于对采用 DSE (1.5mm x 1.5mm SON-6) 封装的 TPS72715 低压降线性稳压器进行评估。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS72715YFFEVM-407 — 采用 YFF 封装的 TPS72715 LDO 线性稳压器评估模块

TPS72715YFFEVM-407 评估模块是一块完全组装且经过测试的电路板,用于对采用 YFF (WCSP-4) 封装的 TPS72715 RF 低压降线性稳压器进行评估。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS72718DSEEVM-406 — TPS72718DSEEVM-406 评估模块

TPS72718DSEEVM-406 评估模块是一块完全组装且经过测试的电路板,用于对采用 DSE (1.5mm x 1.5mm SON-6) 封装的 TPS72718 低压降线性稳压器进行评估。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS72718YFFEVM-407 — 采用 YFF 封装的 TPS72718 射频 LDO 线性稳压器评估模块

TPS72718YFFEVM-407 评估模块是完全组装且经过工厂测试的电路,用于对采用 YFF (WCSP-4) 封装的 TPS72718 RF 低压降线性稳压器进行评估。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS72710 PSPICE Transient Model

SBVM065.ZIP (34 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72710 TINA-TI Transient Reference Design

SBVM191.TSC (65 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72710 TINA-TI Transient Spice Model

SBVM192.ZIP (5 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS727105 PSpice Transient Model

SBVM432.ZIP (43 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72711 PSpice Transient Model (Rev. A)

SBVM539A.ZIP (95 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72711 Unencrypted PSpice Transient Model (Rev. A)

SBVM540A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72715 PSpice Transient and DC Model (Rev. B)

SLVM076B.ZIP (95 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72715 TINA-TI DC Reference Design

SLVM081.TSC (106 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72715 TINA-TI Transient and DC Spice Model

SLVM079.ZIP (42 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS72715 TINA-TI Transient Reference Design

SLVM080.TSC (120 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72715 Unencrypted PSpice Transient Model (Rev. A)

SBVM541A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72718 PSpice Transient and DC Model (Rev. B)

SLVM077B.ZIP (95 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72718 TINA-TI DC Reference Design

SLVM084.TSC (108 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72718 TINA-TI Transient and DC Spice Model

SLVM082.ZIP (42 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS72718 TINA-TI Transient Reference Design

SLVM083.TSC (120 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72718 Unencrypted PSpice Transient Model (Rev. A)

SBVM536A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS727185 PSpice Transient Model (Rev. A)

SBVM532A.ZIP (96 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS727185 Unencrypted PSpice Transient Model (Rev. A)

SBVM531A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72719 PSpice Transient Model

SBVM186.ZIP (20 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72725 PSpice Transient Model (Rev. A)

SBVM538A.ZIP (97 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72725 Unencrypted PSpice Transient Model (Rev. A)

SBVM537A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72727 PSpice Transient Model (Rev. A)

SBVM530A.ZIP (97 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72727 Unencrypted PSpice Transient Model (Rev. A)

SBVM529A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72728 PSpice Transient and DC Model (Rev. B)

SLVM078B.ZIP (97 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72728 TINA-TI DC Reference Design

SLVM087.TSC (106 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72728 TINA-TI Transient and DC Spice Model

SLVM085.ZIP (42 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS72728 TINA-TI Transient Reference Design

SLVM086.TSC (120 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72728 Unencrypted PSpice Transient Model (Rev. A)

SBVM535A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS727285 PSpice Transient Model (Rev. A)

SBVM533A.ZIP (96 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS727285 Unencrypted PSpice Transient Model (Rev. A)

SBVM534A.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72730 PSpice Transient Model

SBVM187.ZIP (21 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72733 PSpice Transient Model

SBVM188.ZIP (21 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72748 PSpice Transient Model

SBVM392.ZIP (21 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72750 PSpice Transient Model

SBVM304.ZIP (21 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS72750 TINA-TI Transient Reference Design

SBVM367.TSC (74 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS72750 TINA-TI Transient Spice Model

SBVM368.ZIP (6 KB) - TINA-TI Spice 模型
支持的产品和硬件
参考设计

TIDA-010018 — 适用于低功耗应用的隔离式电源和数据接口参考设计

该参考设计为低功耗和超低功耗应用提供电源和数据隔离。可高效地生成隔离式与非隔离式电源轨,并且包含用于三个正向通道和一个反向通道的低功耗隔离式数据接口。目标应用是隔离式回路供电的 4mA 至 20mA 变送器。该设计经过调整,适用于需要高效功率转换和隔离式数据传输,同时由电流能力有限的电源供电的其他应用。
支持的产品和硬件
参考设计

TIDA-010019 — 针对温度传感器中冷端补偿的 RTD 替代参考设计

使用热电偶 (TC) 的温度检测应用需要精确的本地温度传感器来实现高精度。在此参考设计中,重点介绍并解决了针对冷端补偿 (CJC) 或包含超低功耗 TC 模拟前端等设计难题的解决方案。针对精确的 4mA 至 20mA 传感器优化了功耗和精度性能,同时还展示了不同 CJC 和 TC 前端实现的性能。
支持的产品和硬件
参考设计

TIDM-RF-SENSORNODE — 用于 6LoWPAN 和 2.4GHz 应用的射频传感器节点开发平台

射频传感器节点平台旨在用作 6LoWPAN 和 2.4GHz 应用的微型开发平台。此平台拥有三个板载传感器,包括一个 3 轴加速度计、一个温度传感器和两个光传感器。该射频传感器节点平台既可以是一个独立的传感器节点,也可以与电力线通信 (PLC) 板或射频接口板配对,从而组成一个混合节点。射频节点支持 2.4GHz 射频协议,包括 6LoWPAN 或 ZigBee®。由于节点之间的连接可以是有线和/或无线的,混合网络比传统节点具有更高的可靠性和抗噪性。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFF) 4 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频