可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TS5A3159A 正在供货 具有断电保护功能的 5V、2:1 (SPDT)、单通道、模拟开关、1Ω 导通电阻 Drop-in replacement with powered-off protection

产品详情

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS5A3159 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-state resistance matching, with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A3159 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-state resistance matching, with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TS5A12301E 正在供货 5V、2:1 (SPDT)、双通道、模拟开关、0.75Ω 导通电阻、1.8V 兼容逻辑 Upgraded 1.8-V logic support

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TS5A3159 1-Ω SPDT Analog Switch 数据表 (Rev. D) PDF | HTML 2015年 11月 19日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
模拟设计期刊 Accurately measuring ADC driving-circuit settling time (Rev. A) 2015年 5月 18日
应用手册 防止模拟开关的额外功耗 英语版 2008年 7月 15日
应用手册 Using ADS8411 in a Multiplexed Analog Input Application (Rev. A) 2006年 2月 15日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
仿真模型

HSPICE Model for TS5A3159

SCDM114.ZIP (104 KB) - HSpice Model
仿真模型

TS5A3159 IBIS Model

SCDM113.ZIP (89 KB) - IBIS Model
参考设计

TIDA-00561 — 无线 pH 传感器发送器(用于 SensorTag 的 DevPack)参考设计

TIDA-00561 展示了如何构建用于过程控制的工业级无线 pH 变送器。该参考设计包括一个精心设计的 pH 前端,可通过其板载连接器直接连接到过程控制中使用的大多数 pH 探针。性能数据经过测试和表征(输入范围 0 至 14pH,整体测试精度 +/- 0.01pH),可确保满足过程仪表的需求。

由于 TIDA-00561 外形规格和电气连接与 TI SimpleLink™ CC2650 SensorTag 生态系统兼容,因此只需进行简单的固件更新,即可选择无线连接技术:Bluetooth® Smart、ZigBee® 或 6LoWPAN (...)

设计指南: PDF
原理图: PDF
参考设计

TIDA-00650 — 无线热电偶传感器变送器(用于 SensorTag 的 DevPack)参考设计

TIDA-00650 参考设计展示了如何构建基于无线热电偶的温度变送器。该设计采用 DevPack 封装,可与 TI 的 SensorTag 结合使用。因此,可以使用 Bluetooth® Smart 或其他无线技术(Zigbee、Wi-Fi、Sub-1GHz)开发无线链路。此设计中使用的 24 位 ∆-Σ 传感器前端支持在 -40°C 至 +85°C 的温度范围内工作。
设计指南: PDF
原理图: PDF
参考设计

TIPD169 — 16 位 1MSPS 多路复用数据采集参考设计

此设计适用于针对直流输入的 16 位 1MSPS 单端多路复用数据采集系统 (DAQ)。该系统由 16 位逐次逼近寄存器 (SAR) 模数转换器 (ADC)、SAR ADC 驱动器、基准驱动器和多路复用器组成。此设计展示了优化单端 DAQ 以在 1MSPS 的采样速率下实现快速趋稳的过程。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00231 — 用于 PLC 模拟输出模块的自适应电源,具有输出通道保护

TIDA-00231 是适用于工业可编程逻辑控制器 (PLC) 模拟输出模块的参考设计。该设计为基于数模转换器 (DAC) 且具有自适应电源的模拟电流输出模块提供了独特节能解决方案。该自适应电源可动态调节 DAC 的 AVDD 电源,并在 > 300Ω 的典型负载电阻下将功率损耗限制为 < 50mW。模拟输出可以拉取高达 24mA 的电流。此参考设计包括必要的板载保护电路,并已通过 IO 控制器平台的 IEC61000-4 标准 EFT、ESD 和浪涌要求测试。保护电路不会对设计产生负面影响,测试结果显示,典型的未调整误差小于 0.2% FSR,校准精度为 0.05%。

立即观看关于隔离式直流/直流转换器参考设计的 TIDA-00231 概述视频

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频