主页 电源管理 DC/DC 电源模块 隔离式电源模块(集成变压器)

UCC12040

正在供货

500mW、高效 3kVrms 隔离式直流/直流转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC33420 正在供货 具有集成变压器的 5V/5V 1.5W 3kVrms 隔离式直流/直流模块 Smaller footprint, increased power and efficiency.

产品详情

Rating Catalog Topology Full-bridge Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 3.3 Features 0.5W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 Isolation rating Basic Output power (W) 0.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with 3.3V or 5V Select
Rating Catalog Topology Full-bridge Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 3.3 Features 0.5W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 Isolation rating Basic Output power (W) 0.5 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with 3.3V or 5V Select
SO-MOD (DVE) 16 106.09 mm² 10.3 x 10.3
  • High-density DC/DC module with optimized integrated transformer technology
  • Input voltage range: 4.5 V to 5.5 V
  • Output voltages (selectable): 5.4 V, 5.0 V, 3.7 V, 3.3 V
  • Output power: 500 mW
  • Peak efficiency: 60%
  • Line regulation (typical): 1%
  • Load regulation (typical): 1.5%
  • Meets CISPR32 Class B EMI limits without ferrite beads on a 2-layer PCB
  • Spread spectrum modulation (SSM)
  • Robust isolation barrier:
    • Isolation rating: 3 kVRMS
    • Surge capability: 6.5 kVPK
    • Working voltage: 850 VRMS
    • CMTI (typical): ±100 V/ns
  • Short circuit recovery
  • Thermal shutdown
  • 16-pin wide-body SOIC package with > 8-mm creepage and clearance
  • Extended temperature range: –40°C to 125°C
  • Safety-related certifications:
    • 5657-VPK basic isolation per DIN V VDE V 0884-11:2017- 01

    • 3000-VRMS isolation for 1 minute per UL 1577

    • UL certification per IEC 60950-1, IEC 62368- 1 and IEC 60601-1 end equipment standards
    • CQC approval per GB4943.1-2011
  • High-density DC/DC module with optimized integrated transformer technology
  • Input voltage range: 4.5 V to 5.5 V
  • Output voltages (selectable): 5.4 V, 5.0 V, 3.7 V, 3.3 V
  • Output power: 500 mW
  • Peak efficiency: 60%
  • Line regulation (typical): 1%
  • Load regulation (typical): 1.5%
  • Meets CISPR32 Class B EMI limits without ferrite beads on a 2-layer PCB
  • Spread spectrum modulation (SSM)
  • Robust isolation barrier:
    • Isolation rating: 3 kVRMS
    • Surge capability: 6.5 kVPK
    • Working voltage: 850 VRMS
    • CMTI (typical): ±100 V/ns
  • Short circuit recovery
  • Thermal shutdown
  • 16-pin wide-body SOIC package with > 8-mm creepage and clearance
  • Extended temperature range: –40°C to 125°C
  • Safety-related certifications:
    • 5657-VPK basic isolation per DIN V VDE V 0884-11:2017- 01

    • 3000-VRMS isolation for 1 minute per UL 1577

    • UL certification per IEC 60950-1, IEC 62368- 1 and IEC 60601-1 end equipment standards
    • CQC approval per GB4943.1-2011

UCC12040 is a DC/DC power module with 3-kVRMSbasic isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.

The UCC12040 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12040 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height.

UCC12040 is a DC/DC power module with 3-kVRMSbasic isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.

The UCC12040 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12040 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
UCC12041-Q1 正在供货 具有集成变压器的汽车类 500mW 3kVrms 隔离式直流/直流模块 Automotive grade with improved reliability for automotive applications

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 31
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC12040 High-Density, Low-EMI, 3-kVRMSBasic Isolation DC/DC Module 数据表 (Rev. B) PDF | HTML 2021年 1月 13日
白皮书 以可靠且經濟實惠的隔離技術解決高 電壓設計挑戰 (Rev. D) PDF | HTML 2026年 5月 26日
白皮书 利用可靠且性价比高的隔离技术应对 高电压设计挑战 (Rev. D) PDF | HTML 2026年 5月 26日
白皮书 신뢰할 수 있는 합리적 가격대의 절 연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. D) PDF | HTML 2026年 5月 26日
应用手册 用于控制和保护的 HVDC 架构和设计方案简介 (Rev. C) PDF | HTML 2026年 5月 20日
证书 UCC120xx UL Certificate of Compliance 2025年 1月 7日
证书 CQC Certificate of Compliance to GB4943.1-2022 CQC20001268791 2024年 8月 16日
证书 UCC12040, UCC12041-Q1, CQC Certificate of Compliance to GB4943.1-2022 CQC20001268791 2024年 8月 16日
白皮书 创新的电源 EMI 抑制技术可缩短设 计时间和提高成本效益 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 1月 9日
白皮书 Understanding the trade-offs and technologies to increase power density........N (Rev. C) PDF | HTML 2023年 4月 27日
白皮书 了解提高功率密度的利弊权衡和所需 技术 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2023年 4月 27日
白皮书 Understanding the trade-offs and technologies to increase power density........K (Rev. C) PDF | HTML 2023年 4月 26日
白皮书 Understanding the trade-offs and technologies to increase power density........G (Rev. C) PDF | HTML 2023年 4月 14日
证书 CQC Certificate of Compliance to GB4943.1-2011 CQC20001268791 ... 2022年 12月 6日
证书 CQC Certificate of Compliance to GB4943.1-2011 CQC20001268791 2022年 12月 6日
证书 UL Certificate of Compliance to IEC 60601-1 US-36773-M1-UL 2022年 12月 5日
证书 UL Certificate of Compliance to IEC 60950-1 US-36707-A1-UL 2022年 12月 5日
证书 UL Certificate of Compliance to IEC 62368-1 US-36706-A1-UL 2022年 12月 5日
证书 UL Certificate of Compliance to UL1577 File No E181974 2022年 12月 5日
证书 VDE Certificate for Basic Isolation DIN EN IEC 60747-17 2022年 12月 2日
用户指南 UCC12050EVM-022 用户指南 (Rev. D) 英语版 (Rev.D) PDF | HTML 2022年 3月 20日
应用手册 扩展电网应用中的模拟输入通道(使用 16 通道、16 位、1MSPS 双路同步采样 ADC) (Rev. A) PDF | HTML 英语版 (Rev.A) 2021年 9月 16日
应用手册 患者监护仪中所用隔离式电源的拓扑选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 20日
白皮书 通过隔离势垒的电源:隔离式 DC/DC 偏置电源的格局 (Rev. A) 2021年 4月 25日
白皮书 Power Through the Isolation Barrier: The Landscape of Isolated DC/DC Bias Power (Rev. A) 2021年 3月 25日
更多文献资料 A simple, robust, and low-EMI solution for inverter gate-driver bias supplies 2021年 3月 23日
白皮书 隔离 DC/DC 转换器的 EMI 要求基础原则 英语版 2021年 2月 4日
白皮书 Time-Saving and Cost-Effective Innovations for EMI Reduction.. 2020年 12月 4日
白皮书 Time-Saving and Cost-Effective Innovations for EMI Reduction.... 2020年 12月 4日
白皮书 絶縁バリアを通過する電力:絶縁DC/DCバイアス電源の状況 2020年 1月 28日
应用简报 A Reinforced-isolated Analog Input Chain for Space-constrained Applications 2019年 9月 1日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC12050EVM-022 — UCC12050DVE 隔离式直流/直流转换器评估模块

UCC12050EVM-022 旨在供设计人员评估 UCC12050DVE 的性能特点和能力。该 EVM 使用户可以测试 UCC12050DVE 的各种功能,例如:启用/禁用、将器件与外部时钟源同步、检测外部时钟故障,以及在可用输出电压之间进行选择。
用户指南: PDF
英语版 (Rev.D): PDF
TI.com 上无现货
参考设计

TIDA-00420 — 基于 ADC、数字隔离、宽输入、16 通道、交流/直流二进制输入参考设计

此参考设计展示了一种经过成本优化、基于可扩展 ADC 且具有增强型隔离功能的交流/直流二进制输入模块 (BIM) 架构。10 位或 12 位 SAR ADC 的 16 个通道用于感应多个二进制输入。运算放大器除了使每通道成本保持较低之外,还为每个输入提供了出色的信号调节。数字隔离器(基础型或增强型)用于隔离主机 MCU 或处理器。支持对温度、湿度和磁场的测量以用于诊断。具有可配置输出的增强型隔离直流/直流电源可为二进制模块提供所需的电源。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01576 — 具有 16 位 1MSPS 双路同步采样 ADC 的高精度模拟输入模块参考设计

此参考设计可在宽输入范围内使用精密的 16 位 SAR ADC 准确测量 16 通道交流电压和电流输入。该范围涵盖了保护和测量要求(包括符合 IEC 61850-9-2 的采样要求),可简化系统设计并改善跳闸时间可重复性、性能和可靠性。此参考设计使用带有集成电源转换器的数字隔离器或使用六通道数字隔离器将交流模拟输入模块 (AIM) 与主机处理器相隔离。在最简单的配置中,仅使用五个 TI 产品即可设计出完整的 AC AIM,因此可优化系统成本和尺寸。警报功能可基于样本确定交流 AIM 故障,从而更快地检测故障。ADC (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SO-MOD (DVE) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频