主页 电源管理 栅极驱动器 低侧驱动器

UCC44273

正在供货

20V VDD 4A/4A single-channel low-side driver with 5V UVLO

产品详情

Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 8 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Non-Inverting
Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 8 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Non-Inverting
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 5-pin DBV (SOT-23) package option
  • Industry standard pinout
  • 4-A peak source and sink symmetrical drive
  • Ability to handle negative voltages (–5 V) at inputs
  • Fast propagation delays (13 ns typical)
  • Fast rise and fall times (9 ns and 7 ns typical)
  • 4.5-V to 18-V single supply range
  • Outputs held low during VDD UVLO (ensures glitch-free operation at power up and power down)
  • TTL and CMOS compatible input-logic threshold (independent of supply voltage)
  • Hysteretic-logic thresholds for high-noise immunity
  • Output held low when input pin is floating
  • Input pin absolute maximum voltage levels not restricted by VDD pin bias supply voltage
  • Operating temperature range of –40°C to 140°C
  • 5-pin DBV (SOT-23) package option
  • Industry standard pinout
  • 4-A peak source and sink symmetrical drive
  • Ability to handle negative voltages (–5 V) at inputs
  • Fast propagation delays (13 ns typical)
  • Fast rise and fall times (9 ns and 7 ns typical)
  • 4.5-V to 18-V single supply range
  • Outputs held low during VDD UVLO (ensures glitch-free operation at power up and power down)
  • TTL and CMOS compatible input-logic threshold (independent of supply voltage)
  • Hysteretic-logic thresholds for high-noise immunity
  • Output held low when input pin is floating
  • Input pin absolute maximum voltage levels not restricted by VDD pin bias supply voltage
  • Operating temperature range of –40°C to 140°C

The UCC44273 single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, the UCC44273 is capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC44273 device is capable of handling –5 V at the input pins. The UCC44273 provides 4-A source and 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC44273 is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range.

The input pin threshold of the UCC44273 device is based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC44273 single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, the UCC44273 is capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC44273 device is capable of handling –5 V at the input pins. The UCC44273 provides 4-A source and 4-A sink (symmetrical drive) peak-drive current capability at VDD = 12 V.

The UCC44273 is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range.

The input pin threshold of the UCC44273 device is based on TTL and CMOS compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 UCC44273 4-A, 4-A Single-Channel Low-Side Driver with 5-V UVLO 数据表 PDF | HTML 2023年 10月 4日
应用手册 为 HVAC 系统选择栅极驱动器 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 12月 1日
应用手册 不同功率因数校正 (PFC) 拓扑的栅极驱动器需求综述 PDF | HTML 英语版 PDF | HTML 2024年 1月 23日
应用手册 如何为直流电机驱动器选择栅极驱动器 PDF | HTML 英语版 PDF | HTML 2023年 10月 6日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
应用简报 Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 2018年 3月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC57142EVM — UCC57142 评估模块

UCC57142EVM 主要用于评估 UCC57142 的功能。此 EVM 可以针对容性负载或具有 TO-220 封装的功率器件评估这款驱动器的性能。UCC57142EVM 评估板支持通过表面贴装测试点连接到各种测试点(例如 IN、EN/FLT、OCP 和 OUT)。UCC57142EVM 可通过跳线支持不同的 UCC57142 型号。通过对电路板进行改造,UCC57142EVM 还与 DBV 封装中的其他栅极驱动器兼容。
用户指南: PDF | HTML
英语版: PDF | HTML
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
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频